Basler 10GigE Interface Card, 1 Port#
Key Features#
- GigE Vision certified
- Autonegotiation
- Hardware timestamping
- Automatically detected by pylon through shared MAC address range
General Specifications#
10GigE Interface Card, 1 Port | |
---|---|
Order Number | 2200000720 |
Number of Ports | 1 |
Port | RJ45 |
Additional Low-Profile-Bracket | Yes |
PCIe Version and Lane | 3.0 x4 (compatible with x8/x16) |
Basler GigE Performance Driver | No |
Supported Standards | IEEE 802.3an IEEE 802.3bz IEEE 802.3u IEEE 802.3ab IEEE 802.3x IEEE 802.3az |
LED Status#
LED Name | Status (10G) | Status (2.5G/5G/100M/1000M) |
---|---|---|
Link LED | Static green | Static orange |
Network LED | Flashing green | Flashing green |
GigE Interface Card Dimensions#
Environmental Requirements#
The Basler GigE Interface Cards are specified for indoor use only.
Housing Temperature During Operation | 0-55 °C (32-131 °F) |
Humidity During Operation | 20-80 % relative humidity, non-condensing |
Housing Temperature During Storage | -20-70 °C (-4-158 °F) |
Humidity During Storage | 20-80 % relative humidity, non-condensing |
Allow sufficient air circulation to keep the temperature during operation below 55 °C (131 °F). Additional cooling devices are not normally required, but should be provided if necessary.