Skip to content

Basler Cable GigE, Cat 6, RJ45 sl vert/RJ45, DrC, P#

GigE cable for data transmission with RJ-45 plug with vertical locking screws on the camera side. The twisted, shielded cable has an RJ-45 click-lock plug on the host side and is suitable for drag chain applications.

Basler Cable GigE, Cat 6, RJ45 sl vert/RJ45, DrC, P

Info

The cable is suitable for the following camera models:

  • scout GigE
  • pilot
Order Number Cable Length
2000028340 5 m
2000028339 10 m
2000028338 20 m

Cable Drawing#

Cable Drawing

Suitability for Drag Chain Applications#

All cables of this series have been tested and declared suitable for use in drag chain applications. For test conditions, see the figure below. The cables are guaranteed for 1 million bending cycles.

Info

The bending radius influences the number of bending cycles.
A bending radius larger than the one used during testing, leads to an increase in the number of bending cycles. A smaller bending radius has the opposite effect and results in a lower number of bending cycles.

Drag Chain Compliance Test Conditions

Read the camera user's manual including the safety warnings before connecting the cable to the camera. The user's manual also contains further information about pin assignments, power requirements, as well as comprehensive information about installing and using the camera.

You can download the user's manual and related documents for your camera free of charge from the Basler website.

Back to top