Skip to content

Basler Standard Light Bar-10x100-x#

Basler Standard Bar Lights can be used in various applications, e.g., for bright field as well as dark field lighting.

Basler Standard Light Bar

Key Features#

  • Internal LED controller with 2 operating modes
  • Compatible with Basler SLP Strobe Controller
  • Preconfigured hardware components
  • Various sizes and LED colors

General Specifications#

Basler Standard Light Bar-10x100-Red Basler Standard Light Bar-10x100-White Basler Standard Light Bar-10x100-Blue Basler Standard Light Bar-10x100-Infrared
Order Number 2200000841 2200000737 2200000810 2200000872
LED Color Red White Blue Infrared
Luminous Area 10 x 100 mm 10 x 100 mm 10 x 100 mm 10 x 100 mm
Recommended Light Working Distance 10–150 mm 10–150 mm 10–150 mm 10–150 mm
Basler Standard Light Bar-10x100-x
Conformity CE (includes RoHS), FCC, IP54, UKCA
Certificates for your light model
For more information, see the Compliance section of the Basler website.

LED Specifications#

Bar Light Series 10x100-x
Luminous Power of
White LEDs (lumen)
460
Radiant Power of
Red LEDs (mW)
1350
Radiant Power of
IR LEDs (mW)
650

Electrical Specifications#

Bar Light Series 10x100-x
Required Power for Voltage Control Mode 24 VDC ± 5 %,
3 W
Required Current for Current Control Mode Red, White, and Blue: 150 mA
Infrared: 225 mA
Recommended max. LED Current for Strobe Mode
(50 % Duty Cycle, 100 ms Pulses)
Red, White, and Blue: 300 mA
Infrared: Must never be used.
Recommended max. LED Current for Strobe Mode
(25 % Duty Cycle, 20 ms Pulses)
Red, White, and Blue: 600 mA
Infrared: Must never be used.
Recommended max. LED Current for Strobe Mode
(10 % Duty Cycle, 5 ms Pulses)
Red, White, and Blue: 900 mA
Infrared: 450 mA
Infrared only: Recommended max. LED Current for Strobe Mode
(1 % Duty Cycle, 100 µs Pulses)
675 mA
Recommended min. Flash Time in Strobe Mode 100 µs

Mechanical Specifications#

Bar Light Series 10x100-x
Dimensions
(H x W x D)
18 x 110 x 20 mm
Weight 90 g
Material Black anodized aluminum housing with PMMA light cover
Connector M8 socket, 4-pin male connector

Bar Light Dimensions#

Basler Standard Bar Light 10x100x

Connector Pin Numbering#

Connector Pin Numbering Basler Standard Light

Info

The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.

Environmental Requirements#

Temperature During Operation 10–30 °C (50–86 °F)
Humidity During Operation 30–70 %

Performance Charts#

Peak Illuminance versus Light Working Distance (LWD)#

Peak Illuminance versus Light Working Distance (LWD)

Info

Diagram is based on the following reference model: BSL Bar-10x100-White.

Spectrum#

Spectrum

Uniformity#

Uniformity

Info

The values in the graph above are measured in mm.

Uniformity Intensity