Skip to content

Basler Standard Light Bar-10x165-x#

Basler Standard Bar Lights can be used in various applications, e.g., for bright field as well as dark field lighting.

Basler Standard Light Bar

Key Features#

  • Internal LED controller with 2 operating modes
  • Compatible with Basler SLP Strobe Controller
  • Preconfigured hardware components
  • Various sizes and LED colors

General Specifications#

Basler Standard Light Bar-10x165-Red Basler Standard Light Bar-10x165-White Basler Standard Light Bar-10x165-Blue Basler Standard Light Bar-10x165-Infrared
Order Number 2200000842 2200000738 2200000811 2200000873
LED Color Red White Blue Infrared
Luminous Area 10 x 165 mm 10 x 165 mm 10 x 165 mm 10 x 165 mm
Recommended Light Working Distance 10–200 mm 10–200 mm 10–200 mm 10–200 mm
Basler Standard Light Bar-10x165-x
Conformity CE (includes RoHS), FCC, IP54, UKCA
Certificates for your light model
For more information, see the Compliance section of the Basler website.

LED Specifications#

Bar Light Series 10x165-x
Luminous Power of
White LEDs (lumen)
765
Radiant Power of
Red LEDs (mW)
2250
Radiant Power of
IR LEDs (mW)
1080

Electrical Specifications#

Bar Light Series 10x165-x
Required Power for Voltage Control Mode 24 VDC ± 5 %,
5 W
Required Current for Current Control Mode Red, White, and Blue: 250 mA
Infrared: 300 mA
Recommended max. LED Current for Strobe Mode
(50 % Duty Cycle, 100 ms Pulses)
Red, White, and Blue: 500 mA
Infrared: Must never be used.
Recommended max. LED Current for Strobe Mode
(25 % Duty Cycle, 20 ms Pulses)
Red, White, and Blue: 750 mA
Infrared: Must never be used.
Recommended max. LED Current for Strobe Mode
(10 % Duty Cycle, 5 ms Pulses)
Red, White, and Blue: 1000 mA
Infrared: 600 mA
Infrared only: Recommended max. LED Current, Strobe Mode 1 %
(1 % Duty Cycle, 100 µs Pulses)
900 mA
Recommended min. Flash Time in Strobe Mode 100 µs

Mechanical Specifications#

Bar Light Series 10x165-x
Dimensions
(H x W x D)
18 x 175 x 20 mm
Weight 120 g
Material Black anodized aluminum housing with PMMA light cover
Connector M8 socket, 4-pin male connector

Bar Light Dimensions#

Basler Standard Bar Light 10x165x

Connector Pin Numbering#

Connector Pin Numbering Basler Standard Light

Info

The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.

Environmental Requirements#

Temperature During Operation 10–30 °C (50–86 °F)
Humidity During Operation 30–70 %

Performance Charts#

Peak Illuminance versus Light Working Distance (LWD)#

Peak Illuminance versus Light Working Distance (LWD)

Info

Diagram is based on the following reference model: BSL Bar-10x165-White.

Spectrum#

Spectrum

Uniformity#

Uniformity

Info

The values in the graph above are measured in mm.

Uniformity Intensity