Basler Standard Light Bar-10x400-x#
Key Features#
- Internal LED controller with 2 operating modes
- Compatible with Basler SLP Strobe Controller
- Preconfigured hardware components
- Various sizes and LED colors
General Specifications#
Basler Standard Light Bar-10x400-Red | Basler Standard Light Bar-10x400-White | Basler Standard Light Bar-10x400-Blue | Basler Standard Light Bar-10x400-Infrared | |
---|---|---|---|---|
Order Number | 2200000845 | 2200000741 | 2200000814 | 2200000876 |
LED Color | Red | White | Blue | Infrared |
Luminous Area | 10 x 400 mm | 10 x 400 mm | 10 x 400 mm | 10 x 400 mm |
Recommended Light Working Distance | 10–250 mm | 10–250 mm | 10–250 mm | 10–250 mm |
Basler Standard Light Bar-10x400-x | |
---|---|
Conformity | CE (includes RoHS), FCC, IP54, UKCA Certificates for your light model For more information, see the Compliance section of the Basler website. |
LED Specifications#
Bar Light Series 10x400-x | |
---|---|
Luminous Power of White LEDs (lumen) | 1840 |
Radiant Power of Red LEDs (mW) | 5410 |
Radiant Power of IR LEDs (mW) | 2600 |
Electrical Specifications#
Bar Light Series 10x400-x | |
---|---|
Required Power for Voltage Control Mode | 24 VDC ± 5 %, 11 W |
Required Current for Current Control Mode | Red, White, and Blue: 600 mA Infrared: 900 mA |
Recommended max. LED Current for Strobe Mode (50 % Duty Cycle, 100 ms Pulses) | Red, White, and Blue: 1200 mA Infrared: Must never be used. |
Recommended max. LED Current for Strobe Mode (25 % Duty Cycle, 20 ms Pulses) | Red, White, and Blue: 1800 mA Infrared: Must never be used. |
Recommended max. LED Current for Strobe Mode (10 % Duty Cycle, 5 ms Pulses) | Red, White, and Blue: 2400 mA Infrared: 1800 mA |
Infrared only: Recommended max. LED Current for Strobe Mode (1 % Duty Cycle, 100 µs Pulses) | 2700 mA |
Recommended min. Flash Time in Strobe Mode | 100 µs |
Mechanical Specifications#
Bar Light Series 10x400-x | |
---|---|
Dimensions (H x W x D) | 18 x 410 x 20 mm |
Weight | 300 g |
Material | Black anodized aluminum housing with PMMA light cover |
Connector | M8 socket, 4-pin male connector |
Bar Light Dimensions#
Connector Pin Numbering#
Info
The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.
Environmental Requirements#
Temperature During Operation | 10–30 °C (50–86 °F) |
Humidity During Operation | 30–70 % |
Performance Charts#
Peak Illuminance versus Light Working Distance (LWD)#
Info
Diagram is based on the following reference model: BSL Bar-10x400-White.
Spectrum#
Uniformity#
Info
The values in the graph above are measured in mm.