Basler Standard Light Bar-45x200-SWIR#
Info
The photo may slightly differ in appearance from the actual product.
Key Features#
- Internal LED controller with 2 operating modes
- Compatible with Basler SLP Strobe Controller (up to a maximum output current of 2 A in continuous operation)
- Preconfigured hardware components
- Various sizes and wavelength ranges
General Specifications#
Basler Standard Light Bar-45x200-1050 | Basler Standard Light Bar-45x200-1200 | Basler Standard Light Bar-45x200-1300 | Basler Standard Light Bar-45x200-1450 | Basler Standard Light Bar-45x200-1550 | Basler Standard Light Bar-45x200-1650 | |
---|---|---|---|---|---|---|
Order No. | 2200001590 | 2200001591 | 2200001592 | 2200001593 | 2200001594 | 2200001595 |
Peak Wavelength | 1050 nm | 1200 nm | 1300 nm | 1450 nm | 1550 nm | 1650 nm |
Luminous Area | 45 x 200 mm | 45 x 200 mm | 45 x 200 mm | 45 x 200 mm | 45 x 200 mm | 45 x 200 mm |
Risk Class (according to IEC 62471) | Group 1 | Group 1 | Group 1 | Group 1 | Group 1 | Group 1 |
Basler Standard Light Bar-45x200-x | |
---|---|
Conformity | CE (includes RoHS), FCC, UKCA Certificates for your light model For more information, see the Compliance section of the Basler website. |
Radiant Intensity#
Radiant Intensity (W/sr) | |
---|---|
Basler Standard Light Bar-45x200-1050 | 34.6 |
Basler Standard Light Bar-45x200-1200 | 7.5 |
Basler Standard Light Bar-45x200-1300 | 6.9 |
Basler Standard Light Bar-45x200-1450 | 6.0 |
Basler Standard Light Bar-45x200-1550 | 3.7 |
Basler Standard Light Bar-45x200-1650 | 3.2 |
Electrical Specifications#
Info
For the recommended electrical requirements when using this light in combination with the SLP strobe controller, see here.
Basler Standard Light Bar-45x200-x | |
---|---|
Required Power for Voltage Control Mode (45x200-1050) | 24 VDC / 45 W |
Required Power for Voltage Control Mode (45x200-1200) | 24 VDC / 39 W |
Required Power for Voltage Control Mode (45x200-1300/1450) | 24 VDC / 38 W |
Required Power for Voltage Control Mode (45x200-1550) | 24 VDC / 37 W |
Required Power for Voltage Control Mode (45x200-1650) | 24 VDC / 35 W |
Required Current for Current Control Mode | 3000 mA |
Recommended max. LED Current for Strobe Mode (25 % Duty Cycle, 20 ms Pulses) | 4800 mA |
Recommended max. LED Current for Strobe Mode (1 % Duty Cycle, 5 ms Pulses) | 7200 mA |
Mechanical Specifications#
Bar Light Dimensions#
Connector Pin Numbering#
Info
SWIR lights are equipped with an M12 5-pin connector. For more information about the installation, see here.
Info
The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.