Skip to content

Basler Standard Light Bar-90x100-x#

Basler Standard Area Bar Lights can be used in the same applications as Basler Standard Bar Lights but can illuminate larger objects due to a larger luminous area.

Basler Standard Light Bar

Info

The photo may slightly differ in appearance from the actual product.

Key Features#

  • Internal LED controller with 2 operating modes
  • Compatible with Basler SLP Strobe Controller
  • Preconfigured hardware components
  • Various sizes and LED colors

General Specifications#

Basler Standard Light Bar-90x100-Red Basler Standard Light Bar-90x100-White Basler Standard Light Bar-90x100-Blue Basler Standard Light Bar-90x100-Infrared
Order Number 2200001514 2200001512 2200001515 2200001516
LED Color Red White Blue Infrared
Luminous Area 90 x 100 mm 90 x 100 mm 90 x 100 mm 90 x 100 mm
Recommended Light Working Distance 10–400 mm 10–400 mm 10–400 mm 10–400 mm
Basler Standard Light Bar-90x100-x
Conformity CE (includes RoHS), FCC, IP54, UKCA

LED Specifications#

Bar Light Series 90x100-x
Luminous Power of
White LEDs (lumen)
2760
Radiant Power of
Red LEDs (mW)
8120
Radiant Power of
IR LEDs (mW)
3910

Electrical Specifications#

Bar Light Series 90x100-x
Required Power for Voltage Control Mode 24 VDC ± 5 %,
17 W
Required Current for Current Control Mode Red, White, and Blue: 900 mA
Infrared: 1350 mA
Recommended max. LED Current for Strobe Mode
(50 % Duty Cycle, 100 ms Pulses)
Red, White, and Blue: 1800 mA
Infrared: Must never be used.
Recommended max. LED Current for Strobe Mode
(25 % Duty Cycle, 20 ms Pulses)
Red, White, and Blue: 2700 mA
Infrared: Must never be used.
Recommended max. LED Current for Strobe Mode
(10 % Duty Cycle, 5 ms Pulses)
Red, White, and Blue: 3600 mA
Infrared: Must never be used.
Infrared only: Recommended max. LED Current for Strobe Mode
(1 % Duty Cycle, 100 µs Pulses)
2025 mA
Recommended min. Flash Time in Strobe Mode 100 µs

Mechanical Specifications#

Bar Light Series 90x100-x
Dimensions
(H x W x D)
99 x 110 x 23 mm
Weight 370 g
Material Black anodized aluminum housing with PMMA light cover
Connector M8 socket, 4-pin male connector

Bar Light Dimensions#

Basler Standard Bar Light 90x100x

Connector Pin Numbering#

Connector Pin Numbering Basler Standard Light

Info

The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.

Environmental Requirements#

Temperature During Operation 10–30 °C (50–86 °F)
Humidity During Operation 30–70 %

Performance Charts#

Peak Illuminance versus Light Working Distance (LWD)#

Peak Illuminance versus Light Working Distance (LWD)

Info

Diagram is based on the following reference model: BSL Bar-90x100-White.

Spectrum#

Spectrum

Uniformity#

Uniformity

Info

The values in the graph above are measured in mm.

Uniformity Intensity