Skip to content

Basler Standard Light Coaxial-100x100-x#

Basler Standard Coaxial Lights can be used for surface inspection of highly reflective objects or for barcode reading.

Basler Standard Light Coaxial

Key Features#

  • Internal LED controller with 2 operating modes
  • Compatible with Basler SLP Strobe Controller
  • Preconfigured hardware components
  • Various sizes and LED colors

General Specifications#

Basler Standard Light Coaxial-100x100-Red Basler Standard Light Coaxial-100x100-White Basler Standard Light Coaxial-100x100-Blue Basler Standard Light Coaxial-100x100-Infrared
Order Number 2200000858 2200000796 2200000827 2200000889
LED Color Red White Blue Infrared
Luminous Area 100 x 100 mm 100 x 100 mm 100 x 100 mm 100 x 100 mm
Recommended Light Working Distance 1–30 mm 1–30 mm 1–30 mm 1–30 mm
Basler Standard Light Coaxial-100x100-x
Conformity CE (includes RoHS), FCC, IP54, UKCA
Certificates for your light model
For more information, see the Compliance section of the Basler website.

LED Specifications#

Coaxial Light Series 100x100-x
Illuminance of
White LEDs
at 0 mm distance
14 klux

Electrical Specifications#

Coaxial Light Series 100x100-x
Required Power for Voltage Control Mode 24 VDC ± 10 %,
11 W
Required Current for Current Control Mode Red, White, and Blue: 600 mA
Infrared: 900 mA
Recommended max. LED Current for Strobe Mode
(50 % Duty Cycle, 100 ms Pulses)
Red, White, and Blue: 1200 mA
Infrared: Must never be used.
Recommended max. LED Current for Strobe Mode
(25 % Duty Cycle, 20 ms Pulses)
Red, White, and Blue: 1800 mA
Infrared: Must never be used.
Recommended max. LED Current for Strobe Mode
(10 % Duty Cycle, 5 ms Pulses)
Red, White, and Blue: 2400 mA
Infrared: 1800 mA
Infrared only: Recommended max. LED Current for Strobe Mode
(1 % Duty Cycle, 100 µs Pulses)
2700 mA
Recommended min. Flash Time in Strobe Mode 100 µs

Mechanical Specifications#

Coaxial Light Series 100x100-x
Dimensions
(H x W x D)
150 x 150 x 151 mm
Weight 1200 g
Material Black aluminium housing, antireflex cover and semitransparent mirror both made of glass
Connector M8 socket, 4-pin male connector

Coaxial Light Dimensions#

Basler Standard Coaxial Light 100x100x

Connector Pin Numbering#

Connector Pin Numbering Basler Standard Light

Info

The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.

Environmental Requirements#

Temperature During Operation 10–30 °C (50–86 °F)
Humidity During Operation 30–70 %

Performance Charts#

Peak Illuminance versus Light Working Distance (LWD)#

Peak Illuminance versus Light Working Distance (LWD)

Info

Diagram is based on the following reference model: BSL Coaxial-100x100-White.

Spectrum#

Spectrum

Uniformity#

Uniformity

Info

The values in the graph above are measured in mm.

Uniformity Intensity