Skip to content

Basler Standard Light Dome-50OD-x#

Basler Standard Dome Lights can be used in various applications for bright field lighting of highly reflective objects.

Basler Standard Light Dome

Key Features#

  • Internal LED controller with 2 operating modes
  • Compatible with Basler SLP Strobe Controller
  • Preconfigured hardware components
  • Various sizes and LED colors

General Specifications#

Basler Standard Light Dome-50OD-Red Basler Standard Light Dome-50OD-White Basler Standard Light Dome-50OD-Blue Basler Standard Light Dome-50OD-Infrared
Order Number 2200000852 2200000748 2200000821 2200000883
LED Color Red White Blue Infrared
Luminous Area (diameter) 50 mm 50 mm 50 mm 50 mm
Lens Hole (diameter) 20 mm 20 mm 20 mm 20 mm
Recommended Light Working Distance 1–30 mm 1–30 mm 1–30 mm 1–30 mm
Basler Standard Light Dome-50OD-x
Conformity CE (includes RoHS), FCC, IP54, UKCA
Certificates for your light model
For more information, see the Compliance section of the Basler website.

LED Specifications#

Dome Light Series 50OD-x
Luminous Power of
White LEDs (lumen)
690
Radiant Power of
Red LEDs (mW)
2020
Radiant Power of
IR LEDs (mW)
970

Electrical Specifications#

Dome Light Series 50OD-x
Required Power for Voltage Control Mode 24 VDC ± 5 %,
6 W
Required Current for Current Control Mode Red, White, and Blue: 300 mA
Infrared: 450 mA
Recommended max. LED Current for Strobe Mode
(50 % Duty Cycle, 100 ms Pulses)
Red, White, and Blue: 600 mA
Infrared: Must never be used.
Recommended max. LED Current for Strobe Mode
(25 % Duty Cycle, 20 ms Pulses)
Red, White, and Blue: 900 mA
Infrared: Must never be used.
Recommended max. LED Current for Strobe Mode
(10 % Duty Cycle, 5 ms Pulses)
Red, White, and Blue: 1200 mA
Infrared: 900 mA
Infrared only: Recommended max. LED Current for Strobe Mode
(1 % Duty Cycle, 100 µs Pulses)
1350 mA
Recommended min. Flash Time in Strobe Mode 100 µs

Mechanical Specifications#

Dome Light Series 50OD-x
Dimensions
(H x W x D)
100 x 100 x 52 mm
Weight 230 g
Material Black anodized aluminum housing and plastic dome
Connector M8 socket, 4-pin male connector

Dome Light Dimensions#

Basler Standard Dome Light 50OD

Connector Pin Numbering#

Connector Pin Numbering Basler Standard Light

Info

The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.

Environmental Requirements#

Temperature During Operation 10–30 °C (50–86 °F)
Humidity During Operation 30–70 %

Performance Charts#

Peak Illuminance versus Light Working Distance (LWD)#

Peak Illuminance versus Light Working Distance (LWD)

Info

Diagram is based on the following reference model: BSL Dome-50OD-White.

Spectrum#

Spectrum

Uniformity#

Uniformity

Info

The values in the graph above are measured in mm.

Uniformity Intensity