Skip to content

Basler Standard Light Flat Dome-100x100-x#

Basler Standard Flat Dome Lights can be used in various applications for bright field lighting of reflective objects.

Basler Standard Light Flat Dome

Key Features#

  • Internal LED controller with 2 operating modes
  • Compatible with Basler SLP Strobe Controller
  • Preconfigured hardware components
  • Various sizes and LED colors

General Specifications#

Basler Standard Light Flat Dome-100x100-Red Basler Standard Light Flat Dome-100x100-White Basler Standard Light Flat Dome-100x100-Blue Basler Standard Light Flat Dome-100x100-Infrared
Order Number 2200000834 2200000730 2200000803 2200000865
LED Color Red White Blue Infrared
Luminous Area 100 x 100 mm 100 x 100 mm 100 x 100 mm 100 x 100 mm
Lens Hole (diameter) 36 mm 36 mm 36 mm 36 mm
Recommended Light Working Distance 100–350 mm 100–350 mm 100–350 mm 100–350 mm
Basler Standard Light Flat Dome-100x100-x
Conformity CE (includes RoHS), FCC, IP54, UKCA
Certificates for your light model
For more information, see the Compliance section of the Basler website.

LED Specifications#

Flat Dome Light Series 100x100-x
Luminous Power of
White LEDs (lumen)
1050
Radiant Power of
Red LEDs (mW)
3080
Radiant Power of
IR LEDs (mW)
1480

Electrical Specifications#

Flat Dome Light Series 100x100-x
Required Power for Voltage Control Mode 24 VDC ± 10 %,
11 W
Required Current for Current Control Mode Red, White, and Blue: 600 mA
Infrared: 900 mA
Recommended max. LED Current for Strobe Mode
(50 % Duty Cycle, 100 ms Pulses)
Red, White, and Blue: 1200 mA
Infrared: Must never be used.
Recommended max. LED Current for Strobe Mode
(25 % Duty Cycle, 20 ms Pulses)
Red, White, and Blue: 1800 mA
Infrared: Must never be used.
Recommended max. LED Current for Strobe Mode
(10 % Duty Cycle, 5 ms Pulses)
Red, White, and Blue: 2400 mA
Infrared: 1800 mA
Infrared only: Recommended max. LED Current for Strobe Mode
(1 % Duty Cycle, 100 µs Pulses)
2700 mA
Recommended min. Flash Time in Strobe Mode 100 µs

Mechanical Specifications#

Flat Dome Light Series 100x100-x
Dimensions
(H x W x D)
140 x 130 x 12 mm
Weight 360 g
Material Black anodized aluminum housing with PMMA light cover
Connector M8 socket, 4-pin male connector

Flat Dome Light Dimensions#

Basler Standard Flat Dome Light 100x100x

Connector Pin Numbering#

Connector Pin Numbering Basler Standard Light

Info

The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.

Environmental Requirements#

Temperature During Operation 10–30 °C (50–86 °F)
Humidity During Operation 30–70 %

Performance Charts#

Peak Illuminance versus Light Working Distance (LWD)#

Peak Illuminance versus Light Working Distance (LWD)

Info

Diagram is based on the following reference model: BSL Flat Dome-100x100-White.

Spectrum#

Spectrum

Uniformity#

Uniformity

Info

The values in the graph above are measured in mm.

Uniformity Intensity