Basler Standard Light Flat Dome-100x200-x#
Key Features#
- Internal LED controller with 2 operating modes
- Compatible with Basler SLP Strobe Controller
- Preconfigured hardware components
- Various sizes and LED colors
General Specifications#
Basler Standard Light Flat Dome-100x200-Red | Basler Standard Light Flat Dome-100x200-White | Basler Standard Light Flat Dome-100x200-Blue | Basler Standard Light Flat Dome-100x200-Infrared | |
---|---|---|---|---|
Order Number | 2200000835 | 2200000731 | 2200000804 | 2200000866 |
LED Color | Red | White | Blue | Infrared |
Luminous Area | 100 x 200 mm | 100 x 200 mm | 100 x 200 mm | 100 x 200 mm |
Lens Hole (diameter) | 36 mm | 36 mm | 36 mm | 36 mm |
Recommended Light Working Distance | 100–450 mm | 100–450 mm | 100–450 mm | 100–450 mm |
Basler Standard Light Flat Dome-100x200-x | |
---|---|
Conformity | CE (includes RoHS), FCC, IP54, UKCA Certificates for your light model For more information, see the Compliance section of the Basler website. |
LED Specifications#
Flat Dome Light Series 100x200-x | |
---|---|
Luminous Power of White LEDs (lumen) | 1570 |
Radiant Power of Red LEDs (mW) | 4610 |
Radiant Power of IR LEDs (mW) | 2220 |
Electrical Specifications#
Flat Dome Light Series 100x200-x | |
---|---|
Required Power for Voltage Control Mode | 24 VDC ± 10 %, 16 W |
Required Current for Current Control Mode | Red, White, and Blue: 900 mA Infrared: 1200 mA |
Recommended max. LED Current for Strobe Mode (50 % Duty Cycle, 100 ms Pulses) | Red, White, and Blue: 1800 mA Infrared: Must never be used. |
Recommended max. LED Current for Strobe Mode (25 % Duty Cycle, 20 ms Pulses) | Red, White, and Blue: 2700 mA Infrared: Must never be used. |
Recommended max. LED Current for Strobe Mode (10 % Duty Cycle, 5 ms Pulses) | Red, White, and Blue: 3600 mA Infrared: 2400 mA |
Infrared only: Recommended max. LED Current for Strobe Mode (1 % Duty Cycle, 100 µs Pulses) | 3600 mA |
Recommended min. Flash Time in Strobe Mode | 100 µs |
Mechanical Specifications#
Flat Dome Light Series 100x200-x | |
---|---|
Dimensions (H x W x D) | 140 x 230 x 12 mm |
Weight | 660 g |
Material | Black anodized aluminum housing with PMMA light cover |
Connector | M8 socket, 4-pin male connector |
Flat Dome Light Dimensions#
Connector Pin Numbering#
Info
The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.
Environmental Requirements#
Temperature During Operation | 10–30 °C (50–86 °F) |
Humidity During Operation | 30–70 % |
Performance Charts#
Peak Illuminance versus Light Working Distance (LWD)#
Info
Diagram is based on the following reference model: BSL Flat Dome-100x200-White.
Spectrum#
Uniformity#
Info
The values in the graph above are measured in mm.