Basler Standard Light Flat Dome-200x300-x#
Key Features#
- Internal LED controller with 2 operating modes
- Compatible with Basler SLP Strobe Controller
- Preconfigured hardware components
- Various sizes and LED colors
General Specifications#
Basler Standard Light Flat Dome-200x300-Red | Basler Standard Light Flat Dome-200x300-White | Basler Standard Light Flat Dome-200x300-Blue | Basler Standard Light Flat Dome-200x300-Infrared | |
---|---|---|---|---|
Order Number | 2200001102 | 2200001101 | 2200001103 | 2200001104 |
LED Color | Red | White | Blue | Infrared |
Luminous Area | 200 x 300 mm | 200 x 300 mm | 200 x 300 mm | 200 x 300 mm |
Lens Hole (diameter) | 45 mm | 45 mm | 45 mm | 45 mm |
Recommended Light Working Distance | 150–500 mm | 150–500 mm | 150–500 mm | 150–500 mm |
Basler Standard Light Flat Dome-200x300-x | |
---|---|
Conformity | CE (includes RoHS), FCC, IP54, UKCA |
LED Specifications#
Flat Dome Light Series 200x300-x | |
---|---|
Luminous Power of White LEDs (lumen) | 2610 |
Radiant Power of Red LEDs (mW) | 7690 |
Radiant Power of IR LEDs (mW) | 3700 |
Electrical Specifications#
Flat Dome Light Series 200x300-x | |
---|---|
Required Power for Voltage Control Mode | 24 VDC ± 10 %, 28 W |
Required Current for Current Control Mode | Red, White, and Blue: 1500 mA Infrared: 1800 mA |
Recommended max. LED Current for Strobe Mode (50 % Duty Cycle, 100 ms Pulses) | Red, White, and Blue: 3000 mA Infrared: Must never be used. |
Recommended max. LED Current for Strobe Mode (25 % Duty Cycle, 20 ms Pulses) | Red, White, and Blue: 4500 mA Infrared: Must never be used. |
Recommended max. LED Current for Strobe Mode (10 % Duty Cycle, 5 ms Pulses) | Red, White, and Blue: 6000 mA Infrared: 3600 mA |
Infrared only: Recommended max. LED Current, Strobe Mode 1 % (1 % Duty Cycle, 100 µs Pulses) | 5400 mA |
Recommended min. Flash Time in Strobe Mode | 100 µs |
Mechanical Specifications#
Flat Dome Light Series 200x300-x | |
---|---|
Dimensions (H x W x D) | 240 x 330 x 12 mm |
Weight | 1600 g |
Material | Black anodized aluminum housing with PMMA light cover |
Connector | M8 socket, 4-pin male connector |
Flat Dome Light Dimensions#
Connector Pin Numbering#
Info
The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.
Environmental Requirements#
Temperature During Operation | 10–30 °C (50–86 °F) |
Humidity During Operation | 30–70 % |
Performance Charts#
Peak Illuminance versus Light Working Distance (LWD)#
Info
Diagram is based on the following reference model: BSL Flat Dome-200x300-White.
Spectrum#
Uniformity#
Info
The values in the graph above are measured in mm.