Skip to content

Basler Standard Light High-Power Wide Bar-45x100-x#

Basler Standard High-Power Wide Bar Lights can be used in various applications where a high light intensity is required and to illuminate objects at long distances.

Basler Standard Light High-Power Wide Bar

Key Features#

  • Internal LED controller with 2 operating modes
  • Compatible with Basler SLP Strobe Controller
  • Preconfigured hardware components
  • Various sizes and LED colors

General Specifications#

Basler Standard Light High-Power Wide Bar-45x100-Red Basler Standard Light High-Power Wide Bar-45x100-White Basler Standard Light High-Power Wide Bar-45x100-Blue Basler Standard Light High-Power Wide Bar-45x100-Infrared
Order Number 2200001134 2200001133 2200001135 2200001136
LED Color Red White Blue Infrared
Luminous Area 45 x 100 mm 45 x 100 mm 45 x 100 mm 45 x 100 mm
Recommended Light Working Distance 100–700 mm 100–700 mm 100–700 mm 100–700 mm
Basler Standard Light High-Power Wide Bar-45x100-x
Conformity CE (includes RoHS), FCC, IP54, KC, UKCA

LED Specifications#

High-Power Wide Bar Light Series 45x100-x
Luminous Power of
White LEDs (lumen)
1690
Radiant Power of
Red LEDs (mW)
590
Radiant Power of
IR LEDs (mW)
2810

Electrical Specifications#

High-Power Wide Bar Light 45x100-x
Required Power for Voltage Control Mode 24 VDC ± 10 %,
11 W
Required Current for Current Control Mode Red, White, and Blue: 600 mA
Infrared: 900 mA
Recommended max. LED Current for Strobe Mode
(50 % Duty Cycle, 100 ms Pulses)
Red, White, and Blue: 1200 mA
Infrared: 1350 mA
Recommended max. LED Current for Strobe Mode
(25 % Duty Cycle, 20 ms Pulses)
Red, White, and Blue: 1800 mA
Infrared: 2025 mA
Recommended max. LED Current for Strobe Mode
(10 % Duty Cycle, 5 ms Pulses)
Red, White, and Blue: 2400 mA
Infrared: 2700 mA

Mechanical Specifications#

High-Power Wide Bar Light 45x100-x
Dimensions
(H x W x D)
54 x 110 x 23 mm
Weight 250 g
Material Black anodized aluminum housing with PMMA light cover
Connector M8 socket, 4-pin male connector

Bar Light Dimensions#

Basler Standard High-Power Wide Bar Light 45x100x

Connector Pin Numbering#

Connector Pin Numbering Basler Standard Light

Info

The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.

Environmental Requirements#

Temperature During Operation 10–30 °C (50–86 °F)
Humidity During Operation 30–70 %

Performance Charts#

Peak Illuminance versus Light Working Distance (LWD)#

Peak Illuminance versus Light Working Distance (LWD)

Info

Diagram is based on the following reference model: BSL High-Power Wide Bar-45x100-White.

Spectrum#

Spectrum

Uniformity#

Uniformity

Info

The values in the graph above are measured in mm.

Uniformity Intensity