Basler Standard Light High-Power Wide Bar-45x300-x#
Key Features#
- Internal LED controller with 2 operating modes
- Compatible with Basler SLP Strobe Controller
- Preconfigured hardware components
- Various sizes and LED colors
General Specifications#
Basler Standard Light High-Power Wide Bar-45x300-Red | Basler Standard Light High-Power Wide Bar-45x300-White | Basler Standard Light High-Power Wide Bar-45x300-Blue | Basler Standard Light High-Power Wide Bar-45x300-Infrared | |
---|---|---|---|---|
Order Number | 2200001142 | 2200001141 | 2200001143 | 2200001144 |
LED Color | Red | White | Blue | Infrared |
Luminous Area | 45 x 300 mm | 45 x 300 mm | 45 x 300 mm | 45 x 300 mm |
Recommended Light Working Distance | 150–1000 mm | 150–1000 mm | 150–1000 mm | 150–1000 mm |
Basler Standard Light High-Power Wide Bar-45x300-x | |
---|---|
Conformity | CE (includes RoHS), FCC, IP54, KC, UKCA |
LED Specifications#
High-Power Wide Bar Light Series 45x300-x | |
---|---|
Luminous Power of White LEDs (lumen) | 5080 |
Radiant Power of Red LEDs (mW) | 1760 |
Radiant Power of IR LEDs (mW) | 8440 |
Electrical Specifications#
High-Power Wide Bar Light 45x300-x | |
---|---|
Required Power for Voltage Control Mode | 24 VDC ± 10 %, 32 W |
Required Current for Current Control Mode | Red, White, and Blue: 1800 mA Infrared: 2000 mA |
Recommended max. LED Current for Strobe Mode (50 % Duty Cycle, 100 ms Pulses) | Red, White, and Blue: 3600 mA Infrared: 4050 mA |
Recommended max. LED Current for Strobe Mode (25 % Duty Cycle, 20 ms Pulses) | Red, White, and Blue: 5400 mA Infrared: 6075 mA |
Recommended max. LED Current for Strobe Mode (10 % Duty Cycle, 5 ms Pulses) | Red, White, and Blue: 7200 mA Infrared: 8100 mA |
Recommended min. Flash Time in Strobe Mode | 100 µs |
Mechanical Specifications#
High-Power Wide Bar Light 45x300-x | |
---|---|
Dimensions (H x W x D) | 54 x 310 x 23 mm |
Weight | 650 g |
Material | Black anodized aluminum housing with PMMA light cover |
Connector | M8 socket, 4-pin male connector |
Bar Light Dimensions#
Connector Pin Numbering#
Info
The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.
Environmental Requirements#
Temperature During Operation | 10–30 °C (50–86 °F) |
Humidity During Operation | 30–70 % |
Performance Charts#
Peak Illuminance versus Light Working Distance (LWD)#
Info
Diagram is based on the following reference model: BSL High-Power Wide Bar-45x300-White.
Spectrum#
Uniformity#
Info
The values in the graph above are measured in mm.