Basler Standard Light Ring-100OD-SWIR#
Info
The photo may slightly differ in appearance from the actual product.
Key Features#
- Internal LED controller with 2 operating modes
- Compatible with Basler SLP Strobe Controller
- Preconfigured hardware components
- Various sizes and wavelength ranges
General Specifications#
Basler Standard Light Ring-100OD-1050 | Basler Standard Light Ring-100OD-1200 | Basler Standard Light Ring-100OD-1300 | Basler Standard Light Ring-100OD-1450 | Basler Standard Light Ring-100OD-1550 | Basler Standard Light Ring-100OD-1650 | |
---|---|---|---|---|---|---|
Order No. | 2200001608 | 2200001609 | 2200001610 | 2200001611 | 2200001612 | 2200001613 |
Peak Wavelength | 1050 nm | 1200 nm | 1300 nm | 1450 nm | 1550 nm | 1650 nm |
Luminous Area | 101 mm (outer diameter) | 101 mm (outer diameter) | 101 mm (outer diameter) | 101 mm (outer diameter) | 101 mm (outer diameter) | 101 mm (outer diameter) |
Risk Class (according to IEC 62471) | Group 1 | Group 1 | Group 1 | Group 1 | Group 1 | Group 1 |
Basler Standard Light Ring-100OD-x | |
---|---|
Conformity | CE (includes RoHS), FCC, UKCA Certificates for your light model For more information, see the Compliance section of the Basler website. |
Radiant Intensity#
Radiant Intensity (W/sr) | |
---|---|
Basler Standard Light Ring-100OD-1050 | 17.3 |
Basler Standard Light Ring-100OD-1200 | 3.7 |
Basler Standard Light Ring-100OD-1300 | 3.5 |
Basler Standard Light Ring-100OD-1450 | 3.0 |
Basler Standard Light Ring-100OD-1550 | 1.9 |
Basler Standard Light Ring-100OD-1650 | 1.6 |
Electrical Specifications#
Basler Standard Light Ring-100OD-x | |
---|---|
Required Power for Voltage Control Mode (100OD-1050) | 24 VDC / 22 W |
Required Power for Voltage Control Mode (100OD-1200/1300/1450/1550) | 24 VDC / 19 W |
Required Power for Voltage Control Mode (100OD-1650) | 24 VDC / 18 W |
Required Current for Current Control Mode | 1500 mA |
Recommended max. LED Current for Strobe Mode (25 % Duty Cycle, 20 ms Pulses) | 2400 mA |
Recommended max. LED Current for Strobe Mode (1 % Duty Cycle, 5 ms Pulses) | 3600 mA |
Mechanical Specifications#
Ring Light Dimensions#
Connector Pin Numbering#
Info
SWIR lights are equipped with an M12 5-pin connector. For more information about the installation, see here.
Info
The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.