Skip to content

Basler Standard Light Ring-120OD-x#

Basler Standard Ring Lights are commonly placed around the camera and can be used in various applications for bright field lighting.

Basler Standard Light Ring

Key Features#

  • Internal LED controller with 2 operating modes
  • Compatible with Basler SLP Strobe Controller
  • Preconfigured hardware components
  • Various sizes and LED colors

General Specifications#

Basler Standard Light Ring-120OD-Red Basler Standard Light Ring-120OD-White Basler Standard Light Ring-120OD-Blue Basler Standard Light Ring-120OD-Infrared
Order Number 2200000839 2200000735 2200000808 2200000870
LED Color Red White Blue Infrared
Luminous Area 87–121 mm 87–121 mm 87–121 mm 87–121 mm
Recommended Light Working Distance 150–300 mm 150–300 mm 150–300 mm 150–300 mm
Basler Standard Light Ring-120OD-x
Conformity CE (includes RoHS), FCC, IP54, UKCA
Certificates for your light model
For more information, see the Compliance section of the Basler website.

LED Specifications#

Ring Light Series 120OD-x
Luminous Power of
White LEDs (lumen)
1840
Radiant Power of
Red LEDs (mW)
5410
Radiant Power of
IR LEDs (mW)
2600

Electrical Specifications#

Ring Light Series 120OD-x
Required Power for Voltage Control Mode 24 VDC ± 10 %,
11 W
Required Current for Current Control Mode Red, White, and Blue: 600 mA
Infrared: 900 mA
Recommended max. LED Current for Strobe Mode
(50 % Duty Cycle, 100 ms Pulses)
Red, White, and Blue: 1200 mA
Infrared: Must never be used.
Recommended max. LED Current for Strobe Mode
(25 % Duty Cycle, 20 ms Pulses)
Red, White, and Blue: 1800 mA
Infrared: Must never be used.
Recommended max. LED Current for Strobe Mode
(10 % Duty Cycle, 5 ms Pulses)
Red, White, and Blue: 2400 mA
Infrared: 1800 mA
Infrared only: Recommended max. LED Current for Strobe Mode
(1 % Duty Cycle, 100 µs Pulses)
2700 mA
Recommended min. Flash Time in Strobe Mode 100 µs

Mechanical Specifications#

Ring Light Series 120OD-x
Dimensions
(H x W x D)
130 x 141 x 14 mm
Weight 300 g
Material Black anodized aluminum housing with PMMA light cover
Connector M8 socket, 4-pin male connector

Ring Light Dimensions#

Basler Standard Ring Light 120ODx

Connector Pin Numbering#

Connector Pin Numbering Basler Standard Light

Info

The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.

Environmental Requirements#

Temperature During Operation 10–30 °C (50–86 °F)
Humidity During Operation 30–70 %

Performance Charts#

Peak Illuminance versus Light Working Distance (LWD)#

Peak Illuminance versus Light Working Distance (LWD)

Info

Diagram is based on the following reference model: BSL Ring-120OD-White.

Spectrum#

Spectrum

Uniformity#

Uniformity

Info

The values in the graph above are measured in mm.

Uniformity Intensity