Basler Standard Light Spot-13FWHM-x#
Key Features#
- Internal LED controller with 2 operating modes
- Compatible with Basler SLP Strobe Controller
- Preconfigured hardware components
- Various sizes and LED colors
General Specifications#
Basler Standard Light Spot-13FWHM-Red | Basler Standard Light Spot-13FWHM-White | Basler Standard Light Spot-13FWHM-Blue | Basler Standard Light Spot-13FWHM-Infrared | |
---|---|---|---|---|
Order Number | 2200000855 | 2200000751 | 2200000824 | 2200000886 |
LED Color | Red | White | Blue | Infrared |
Beam Angle | 13° | 13° | 13° | 13° |
Recommended Light Working Distance | 100–700 mm | 100–700 mm | 100–700 mm | 100–700 mm |
Basler Standard Light Spot-13FWHM-x | |
---|---|
Conformity | CE (includes RoHS), FCC, IP54, UKCA Certificates for your light model For more information, see the Compliance section of the Basler website. |
LED Specifications#
Spotlight Series 13FWHM-x | |
---|---|
Luminous Power of White LEDs (lumen) | 818 |
Radiant Power of Red LEDs (mW) | 348 |
Radiant Power of IR LEDs (mW) | 2532 |
Electrical Specifications#
Spotlight Series 13FWHM-x | |
---|---|
Required Power for Voltage Control Mode | 24 VDC ± 10 %, 8 W |
Required Current for Current Control Mode | 600 mA |
Recommended max. LED Current for Strobe Mode (50 % Duty Cycle, 100 ms Pulses) | 900 mA |
Recommended max. LED Current for Strobe Mode (25 % Duty Cycle, 20 ms Pulses) | 1200 mA |
Recommended max. LED Current for Strobe Mode (10 % Duty Cycle, 5 ms Pulses) | 1500 mA |
Recommended min. Flash Time in Strobe Mode | 100 µs |
Mechanical Specifications#
Spotlight Series 13FWHM-x | |
---|---|
Dimensions (H x W x D) | 56 x 46 x 46 mm |
Weight | 200 g |
Material | Anodized aluminum housing with PMMA light cover |
Connector | M8 socket, 4-pin male connector |
Spotlight Dimensions#
Environmental Requirements#
Temperature During Operation | 10–30 °C (50–86 °F) |
Humidity During Operation | 30–70 % |
Performance Charts#
Peak Illuminance versus Light Working Distance (LWD)#
Info
Diagram is based on the following reference model: BSL Spot-13FWHM-White.
Spectrum#
Uniformity#
Info
The values in the graph above are measured in mm.