Basler Standard Light Wide Bar-45x200-x#
Key Features#
- Internal LED controller with 2 operating modes
- Compatible with Basler SLP Strobe Controller
- Preconfigured hardware components
- Various sizes and LED colors
General Specifications#
Basler Standard Light Wide Bar-45x200-Red | Basler Standard Light Wide Bar-45x200-White | Basler Standard Light Wide Bar-45x200-Blue | Basler Standard Light Wide Bar-45x200-Infrared | |
---|---|---|---|---|
Order Number | 2200001117 | 2200001116 | 2200001118 | 2200001119 |
LED Color | Red | White | Blue | Infrared |
Luminous Area | 45 x 200 mm | 45 x 200 mm | 45 x 200 mm | 45 x 200 mm |
Basler Standard Light Wide Bar-45x200-x | |
---|---|
Conformity | CE (includes RoHS), FCC, IP54, KC, UKCA |
LED Specifications#
Wide Bar Light Series 45x200-x | |
---|---|
Luminous Power of White LEDs (lumen) | 2760 |
Radiant Power of Red LEDs (mW) | 8120 |
Radiant Power of IR LEDs (mW) | 3910 |
Electrical Specifications#
Wide Bar Light Series 45x200-x | |
---|---|
Required Power for Voltage Control Mode | 24 VDC ± 5 %, 16 W |
Required Current for Current Control Mode | Red, White, and Blue: 900 mA Infrared: 1350 mA |
Recommended max. LED Current for Strobe Mode (50 % Duty Cycle, 100 ms Pulses) | Red, White, and Blue: 1800 mA Infrared: Must never be used. |
Recommended max. LED Current for Strobe Mode (25 % Duty Cycle, 20 ms Pulses) | Red, White, and Blue: 2700 mA Infrared: Must never be used. |
Recommended max. LED Current for Strobe Mode (10 % Duty Cycle, 5 ms Pulses) | Red, White, and Blue: 3600 mA Infrared: 2700 mA |
Infrared only: Recommended max. LED Current for Strobe Mode (1 % Duty Cycle, 100 µs Pulses) | 4050 mA |
Mechanical Specifications#
Wide Bar Light Series 45x200-x | |
---|---|
Dimensions (H x W x D) | 54 x 210 x 23 mm |
Weight | 380 g |
Material | Black anodized aluminum housing with PMMA light cover |
Connector | M8 socket, 4-pin male connector |
Bar Light Dimensions#
Connector Pin Numbering#
Info
The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.
Environmental Requirements#
Temperature During Operation | 10–30 °C (50–86 °F) |
Humidity During Operation | 30–70 % |
Performance Charts#
Peak Illuminance versus Light Working Distance (LWD)#
Info
Diagram is based on the following reference model: BSL Wide Bar-45x200-White.
Spectrum#
Uniformity#
Info
The values in the graph above are measured in mm.