Skip to content

C-Mount Lenses#

There is a large range of lenses available to cater for different application scenarios and requirements.

Basler's C-mount lenses are available with different image circles from 1/2.5" to 1.1". They offer focal lengths from 4 mm to 75 mm and iris ranges from F1.3 to F32.0.

To achieve the best price-performance ratio, choose a lens whose image circle is the same as the sensor format or only slightly larger.

To find a suitable C-mount lens, visit the Basler website.

Available Documentation#

For an overview of Basler's C-mount lenses and the corresponding documentation, click the link below.

For documentation of products that are not included in the Basler Product Documentation, click the following links below.