Skip to content

Counter (ace 2, boost)#

The Counter camera feature allows you to count certain camera events, e.g., the number of images acquired.

For a description of the Counter feature for ace classic/U/L cameras, click here.

Using the Feature#

How It Works#

Two counters are available: Counter 1 and Counter 2.

Every counter has the following characteristics:

  • It starts at 0.
  • It must be started before it can count.
  • Once started, it can count a specific type of event (the "event source"). For example, it can count the number of images exposed.
  • It can be reset manually.
  • Its current value can be determined by getting the value of the CounterValue parameter.
  • Its maximum value is defined by the CounterDuration parameter value (default: 4 294 967 295). after reaching the maximum value, the counter stops counting and must be reset.
  • Its current status can be determined by getting the value of the CounterStatus parameter.
  • It is reset to 0 whenever the camera is powered off and on again.

Getting the Value of a Counter#

To determine the current value of a counter, get the value of the CounterValue parameter. This parameter is read-only.

Starting a Counter#

Before a counter can count, it must be started.

Info

If you start a counter, it will not necessarily start counting. If and when the counter counts depends on the event source set.

Counter Trigger Source#

The CounterTriggerSource parameter allows you to specify which source starts the counter.

To specify the trigger source:

  1. Set the CounterSelector parameter to the desired counter, e.g., Counter2.
  2. Set the CounterTriggerSource parameter to the source that you want to use to start the counter.

Now, the counter starts whenever the camera detects a signal on the selected source. When started, the counter's status changes from CounterTriggerWait to CounterActive.

Example 1: You set the CounterTriggerSource parameter to Line2. Now, the counter starts when the input or output signal on Line 2 changes.

Example 2: You set the CounterTriggerSource parameter to SoftwareSignal1. Now, the counter starts whenever you execute a SoftwareSignalPulse command via channel 1.

Counter Trigger Activation#

By default, a counter only starts when a signal on the selected trigger source rises, i.e., when the signal status changes from low to high.

To change this behavior, set the CounterTriggerActivation parameter to one of the following values:

  • RisingEdge (default): The counter starts when the signal rises, i.e., when the signal status changes from low to high.
  • FallingEdge: The counter starts when the signal falls, i.e., when the signal status changes from high to low.
  • AnyEdge: The counter starts when the signal falls or rises.
  • LevelHigh: The counter starts when the signal is high. When the signal changes to low, the counter status is set to CounterTriggerWait and must be started again.
  • LevelLow: The counter starts when the signal is low. When the signal changes to high, the counter status is set to CounterTriggerWait and must be started again.

Info

The CounterEventActivation parameter is only available for event sources that can be high (0) or low (1), i.e., an I/O signal or an "Active" signal like ExposureActive.

Increasing a Counter#

Once a counter is started, it can be increased, i.e., it can count.

Counter Event Source#

The CounterEventSource parameter allows you to specify which source increases the counter.

To specify the event source:

  1. Set the CounterSelector parameter to the desired counter, e.g., Counter2.
  2. Set the CounterEventSource parameter to the source that you want to use to increase the counter.

Now, the counter increases whenever the camera detects a signal on the selected source.

Example 1: You set the CounterEventSource parameter to Line2. Now, the counter increases whenever the input or output signal on Line 2 changes as specified by the CounterEventActivation parameter.

Example 2: You set the CounterEventSource parameter to SoftwareSignal1. Now, the counter increases whenever you execute a SoftwareSignalPulse command via channel 1.

Counter Event Activation#

By default, a counter only counts when a signal on the selected event source rises, i.e., when the signal status changes from low to high.

To change this behavior, set the CounterEventActivation parameter to one of the following values:

  • RisingEdge (default): The counter counts when the signal rises, i.e., when the signal status changes from low to high.
  • FallingEdge: The counter counts when the signal falls, i.e., when the signal status changes from high to low.
  • AnyEdge: The counter counts when the signal falls or rises.

Info

The CounterEventActivation parameter is only available for event sources that can be high (0) or low (1), i.e., an I/O signal or an "Active" signal like ExposureActive.

Resetting a Counter#

You can reset the counter to 0 at any time.

You must reset the counter if it has reached its maximum value (defined by the CounterDuration parameter value) and you want to reuse it.

Info

After the counter has been reset, you must start it again.

Reset by Software#

To reset a counter by software, execute the CounterReset command.

Alternatively, you can set a software signal as the reset source (see below).

Reset Using a Reset Source#

The CounterResetSource parameter allows you to specify which source resets the counter.

To specify the reset source:

  1. Set the CounterSelector parameter to the desired counter, e.g., Counter2.
  2. Set the CounterResetSource parameter to the source that you want to use to reset the counter.

Now, the counter resets whenever the camera detects a signal on the selected source. When reset, the counter's status changes to CounterTriggerWait and must be started again.

Example 1: You set the CounterResetSource parameter to Line2. Now, the counter resets whenever the input or output signal on Line 2 changes as specified by the CounterResetActivation parameter.

Example 2: You set the CounterResetSource parameter to SoftwareSignal1. Now, the counter resets whenever you execute a SoftwareSignalPulse command via channel 1.

Counter Reset Activation#

By default, a counter only resets when a signal on the selected reset source rises, i.e., when the signal status changes from low to high.

To change this behavior, set the CounterResetActivation parameter to one of the following values:

  • RisingEdge (default): The counter resets when the signal rises, i.e., when the signal status changes from low to high.
  • FallingEdge: The counter resets when the signal falls, i.e., when the signal status changes from high to low.
  • AnyEdge: The counter resets when the signal falls or rises.

Info

The CounterResetActivation parameter is only available for event sources that can be high (0) or low (1), i.e., an I/O signal or an "Active" signal like ExposureActive.

Stopping a Counter#

To stop a counter, do any of the following:

  • Stop sending signals on the selected event source.
  • Set the CounterEventSource parameter to Off.
  • Reset the counter.

Getting the Status of a Counter#

To get the current status of a counter, get the value of the CounterStatus parameter. This parameter is read-only.

Possible values are:

  • CounterTriggerWait: The counter is waiting to be started.
  • CounterActive: The counter is waiting to be increased by the selected event source or is currently counting.
  • CounterCompleted: The counter has reached its maximum value defined by the CounterDuration parameter.
  • CounterIdle: The counter is idle. A counter is in this state whenever the CounterTriggerSource parameter is set to Off, i.e., the counter can't be started.

Sample Code#

// Select Counter 1
camera.CounterSelector.SetValue(CounterSelector_Counter1);
// Specify that the counter starts when a software signal is sent via channel 1
camera.CounterTriggerSource.SetValue(CounterTriggerSource_SoftwareSignal1);
// Specify that the counter increases whenever a rising signal is detected on Line 1
camera.CounterEventSource.SetValue(CounterEventSource_Line1);
camera.CounterEventActivation.SetValue(CounterEventActivation_RisingEdge);
// Specify that the counter is reset whenever a falling signal is detected on Line 2
camera.CounterResetSource.SetValue(CounterResetSource_Line2);
camera.CounterResetActivation.SetValue(CounterEventActivation_FallingEdge);
// Set the maximum value of the counter to 1000
camera.CounterDuration.SetValue(1000);
// Manually reset the counter
camera.CounterReset.Execute();
// Get the current status of the counter
CounterStatusEnums counterStatus = camera.CounterStatus.GetValue();
// Get the current value of the counter
int64_t i = camera.CounterValue.GetValue();
INodeMap& nodemap = camera.GetNodeMap();
// Select Counter 1
CEnumerationPtr(nodemap.GetNode("CounterSelector"))->FromString("Counter1");
// Specify that the counter starts when a software signal is sent via channel 1
CEnumerationPtr(nodemap.GetNode("CounterTriggerSource"))->FromString("SoftwareSignal1");
// Specify that the counter increases whenever a rising signal is detected on Line 1
CEnumerationPtr(nodemap.GetNode("CounterEventSource"))->FromString("Line1");
CEnumerationPtr(nodemap.GetNode("CounterEventActivation"))->FromString("RisingEdge");
// Specify that the counter is reset whenever a falling signal is detected on Line 2
CEnumerationPtr(nodemap.GetNode("CounterResetSource"))->FromString("Line2");
CEnumerationPtr(nodemap.GetNode("CounterResetActivation"))->FromString("FallingEdge");
// Set the maximum value of the counter to 1000
CIntegerPtr(nodemap.GetNode("CounterDuration"))->SetValue(1000);
// Manually reset the counter
CCommandPtr(nodemap.GetNode("CounterReset"))->Execute();
// Get the current status of the counter
String_t counterStatus = CEnumerationPtr(nodemap.GetNode("CounterStatus"))->ToString();
// Get the current value of the counter
int64_t i = CIntegerPtr(nodemap.GetNode("CounterValue"))->GetValue();
INodeMap& nodemap = camera.GetNodeMap();
// Select Counter 1
CEnumParameter(nodemap, "CounterSelector").SetValue("Counter1");
// Specify that the counter starts when a software signal is sent via channel 1
CEnumParameter(nodemap, "CounterTriggerSource").SetValue("SoftwareSignal1");
// Specify that the counter increases whenever a rising signal is detected on Line 1
CEnumParameter(nodemap, "CounterEventSource").SetValue("Line1");
CEnumParameter(nodemap, "CounterEventActivation").SetValue("RisingEdge");
// Specify that the counter is reset whenever a falling signal is detected on Line 2
CEnumParameter(nodemap, "CounterResetSource").SetValue("Line2");
CEnumParameter(nodemap, "CounterResetActivation").SetValue("FallingEdge");
// Set the maximum value of the counter to 1000
CIntegerParameter(nodemap, "CounterDuration").SetValue(1000);
// Manually reset the counter
CCommandParameter(nodemap, "CounterReset").Execute();
// Get the current status of the counter
String_t counterStatus = CEnumParameter(nodemap, "CounterStatus").GetValue();
// Get the current value of the counter
int64_t i = CIntegerParameter(nodemap, "CounterValue").GetValue();
// Select Counter 1
camera.Parameters[PLCamera.CounterSelector].SetValue(PLCamera.CounterSelector.Counter1);
// Specify that the counter starts when a software signal is sent via channel 1
camera.Parameters[PLCamera.CounterTriggerSource].SetValue(PLCamera.CounterTriggerSource.SoftwareSignal1);
// Specify that the counter increases whenever a rising signal is detected on Line 1
camera.Parameters[PLCamera.CounterEventSource].SetValue(PLCamera.CounterEventSource.Line1);
camera.Parameters[PLCamera.CounterEventActivation].SetValue(PLCamera.CounterEventActivation.RisingEdge);
// Specify that the counter is reset whenever a falling signal is detected on Line 2
camera.Parameters[PLCamera.CounterResetSource].SetValue(PLCamera.CounterResetSource.Line2);
camera.Parameters[PLCamera.CounterResetActivation].SetValue(PLCamera.CounterEventActivation.FallingEdge);
// Set the maximum value of the counter to 1000
camera.Parameters[PLCamera.CounterDuration].SetValue(1000);
// Manually reset the counter
camera.Parameters[PLCamera.CounterReset].Execute();
// Get the current status of the counter
string counterStatus = camera.Parameters[PLCamera.CounterStatus].GetValue();
// Get the current value of the counter
Int64 i = camera.Parameters[PLCamera.CounterValue].GetValue();
// Select Counter 1
Pylon.DeviceFeatureFromString(hdev, "CounterSelector", "Counter1");
// Specify that the counter starts when a software signal is sent via channel 1
Pylon.DeviceFeatureFromString(hdev, "CounterTriggerSource", "SoftwareSignal1");
// Specify that the counter increases whenever a rising signal is detected on Line 1
Pylon.DeviceFeatureFromString(hdev, "CounterEventSource", "Line1");
Pylon.DeviceFeatureFromString(hdev, "CounterEventActivation", "RisingEdge");
// Specify that the counter is reset whenever a falling signal is detected on Line 2
Pylon.DeviceFeatureFromString(hdev, "CounterResetSource", "Line2");
Pylon.DeviceFeatureFromString(hdev, "CounterResetActivation", "FallingEdge");
// Set the maximum value of the counter to 1000
Pylon.DeviceSetIntegerFeature(hdev, "CounterDuration", 1000);
// Manually reset the counter
Pylon.DeviceExecuteCommandFeature(hdev, "CounterReset");
// Get the current status of the counter
string counterStatus = Pylon.DeviceFeatureToString(hdev, "CounterStatus");
// Get the current value of the counter
Int64 i = Pylon.DeviceGetIntegerFeature(hdev, "CounterValue");
/* Macro to check for errors */
#define CHECK(errc) if (GENAPI_E_OK != errc) printErrorAndExit(errc)
GENAPIC_RESULT errRes = GENAPI_E_OK;  /* Return value of pylon methods */
size_t len = 0;
char counterStatus_str[64] = {0};
int64_t i = 0;
/* Select Counter 1 */
errRes = PylonDeviceFeatureFromString(hdev, "CounterSelector", "Counter1");
CHECK(errRes);
/* Specify that the counter starts when a software signal is sent via channel 1 */
errRes = PylonDeviceFeatureFromString(hdev, "CounterTriggerSource", "SoftwareSignal1");
CHECK(errRes);
/* Specify that the counter increases whenever a rising signal is detected on Line 1 */
errRes = PylonDeviceFeatureFromString(hdev, "CounterEventSource", "Line1");
CHECK(errRes);
errRes = PylonDeviceFeatureFromString(hdev, "CounterEventActivation", "RisingEdge");
CHECK(errRes);
/* Specify that the counter is reset whenever a falling signal is detected on Line 2 */
errRes = PylonDeviceFeatureFromString(hdev, "CounterResetSource", "Line2");
CHECK(errRes);
errRes = PylonDeviceFeatureFromString(hdev, "CounterResetActivation", "FallingEdge");
CHECK(errRes);
/* Set the maximum value of the counter to 1000 */
errRes = PylonDeviceSetIntegerFeature(hdev, "CounterDuration", 1000);
CHECK(errRes);
/* Manually reset the counter */
errRes = PylonDeviceExecuteCommandFeature(hdev, "CounterReset");
CHECK(errRes);
/* Get the current status of the counter */
len = sizeof(counterStatus_str);
errRes = PylonDeviceFeatureToString(hdev, "CounterStatus", counterStatus_str, &len);
CHECK(errRes);
/* Get the current value of the counter */
errRes = PylonDeviceGetIntegerFeature(hdev, "CounterValue", &i);
CHECK(errRes);

You can also use the pylon Viewer to easily set the parameters.