daA1280-54lm#
Variants#
The daA1280-54lm is available in the following variants:
- Bare board: Consists of a circuit board only.
- S-mount: Consists of a circuit board and a camera front. S-mount lenses can be mounted in the lens mount on the camera front.
- CS-mount: Consists of a circuit board and a camera front. CS-mount lenses can be mounted in the lens mount on the camera front.
Info
Basler dart S-mount color cameras are not equipped with an IR cut filter. If you want to operate a Basler dart S-mount color camera with an IR cut filter, you must attach a lens with an integrated IR cut filter to the camera.
Specifications#
General Specifications#
daA1280-54lm | |
---|---|
Resolution (H x V Pixels) | 1280 x 960 |
Sensor Type | ON Semiconductor AR0134 Progressive scan CMOS Global shutter |
Sensor Format | 1/3" |
Effective Sensor Diagonal | 6 mm |
Pixel Size (H x V) | 3.75 μm x 3.75 μm |
Frame Rate (at Default Settings) | 54 fps |
Mono / Color | Mono |
Pixel Formats | See Pixel Format. |
Synchronization | Via hardware trigger Via software trigger Via free run |
Exposure Time Control | Programmable via the camera module's API |
Camera Power Requirements | ≈1.3 W (typical) @ 5 VDC |
I/O Lines | 1 input line (CC0) and 2 output lines (two bits on data lane X0) |
Lens Mount | S-mount, CS-mount, without mount (bare board) |
Size (L x W x H) | Bare board model: 4.8 mm x 27 mm x 27 mm S-mount model: 17.5 mm x 29 mm x 29 mm CS-mount model: 16.9 mm x 29 mm x 29 mm |
Weight | S-mount and CS-mount models: <15 g Bare board model: <5 g |
Conformity | CE (includes RoHS), EAC, UL Listed, GenICam 2.4 (including PFNC 1.1 and SFNC 2.1) Certificates for your camera model For more information, see the Compliance section of the Basler website. |
Software | Basler pylon Camera Software Suite (version 5.0.4 or higher) Available for Windows, Linux x86, Linux ARM, and macOS |
Accessories | Cables for your camera model Lenses for your camera model Additional accessories for your camera model |
Spectral Response#
The spectral response curve excludes lens characteristics and light source characteristics.
Mechanical Specifications#
Dimensions and Mounting Points#
Bare Board Variant
→ Download the CAD/technical drawing for your Basler Camera.
S-Mount Variant
→ Download the CAD/technical drawing for your Basler Camera.
CS-Mount Variant
→ Download the CAD/technical drawing for your Basler Camera.
Maximum Allowed Lens Intrusion#
→ See Maximum Allowed Lens Intrusion.
Stress Test Results#
→ See Stress Test Results.
Requirements#
Environmental Requirements#
Temperature and Humidity#
Description | Bare Board Variant | S-Mount and CS-Mount Variant |
---|---|---|
Device temperature during operation | 0–75 °C (32–167 °F)a | 0–50 °C (32–122 °F)b |
Device temperature during storage | -20–80 °C (-4–176 °F) | -20–80 °C (-4–176 °F) |
Humidity | 20–80 %, relative, non-condensing | 20–80 %, relative, non-condensing |
Ambient temperature according to UL 60950-1 | max. 50 °C (122 °F) | max. 50 °C (122 °F) |
UL 60950-1 test conditions: no lens attached to camera; no heat dissipation measures; ambient temperature kept at 50 °C (122 °F).
Heat Dissipation#
→ See Providing Heat Dissipation (dart).
Electrical Requirements#
WARNING – Electric Shock Hazard
Unapproved power supplies may cause electric shock. Serious injury or death may occur.
- You must use power supplies that meet the Safety Extra Low Voltage (SELV) and Limited Power Source (LPS) requirements.
- If you use a powered hub or powered switch, they must meet the SELV and LPS requirements.
WARNING – Fire Hazard
Unapproved power supplies may cause fire and burns.
- You must use power supplies that meet the Limited Power Source (LPS) requirements.
- If you use a powered hub or powered switch, they must meet the LPS requirements.
NOTICE – Incorrect voltage can damage the camera module.
You must supply camera and I/O power within the safe operating voltage ranges specified below.
Absolute Maximum Ratings#
Pin Name | Absolute Minimum | Absolute Maximum |
---|---|---|
VCC | -0.3 VDC | 6.5 VDC |
CC0+ CC0- | -0.3 VDC | 4.2 VDC |
I2C_SCL I2C_SDA I2C_ID | -0.3 VDC | 3.6 VDC |
Input Voltages#
Pin Name | Voltage Type | Minimum | Nominal (Recommended) | Maximum |
---|---|---|---|---|
VCC | 4.5 VDC | 5.0 VDC | 5.5 VDC | |
CC0+ CC0- | Common mode voltage | 0.2 VDC | - | 1.8 VDC |
CC0+ CC0- | Differential voltage | 0.1 VDC | - | - |
I2C_SCL I2C_SDA I2C_ID | Input low voltage | 0.0 VDC | 0.0 VDC | 1.0 VDC |
I2C_SCL I2C_SDA I2C_ID | Input high voltage | 2.4 VDC | 3.3 VDC | 3.5 VDC |
Output Voltages#
Pin Name | Voltage Type | Minimum | Nominal (Recommended) | Maximum |
---|---|---|---|---|
X0-, X0+ X1-, X1+ X2-, X2+ X3-, X3+ XCLK-, XCLK+ | Common mode voltage | 1.125 VDC | 1.25 VDC | 1.375 VDC |
X0-, X0+ X1-, X1+ X2-, X2+ X3-, X3+ XCLK-, XCLK+ | Differential voltage | 0.247 VDC | - | 0.6 VDC |
Timing Characteristics#
Pin Name | Minimum | Maximum | Notes |
---|---|---|---|
XCLK | 12 MHz | 84 MHz | Selectable via control interface. Settable in increments of 8. |
X0–X3 | 84 MBaud | 588 MBaud | Selectable via control interface. |
I2C_SCL | 0 kHz | 400 kHz | In the I²C-bus Specification and User Manual, this mode is called "fast-mode" with 400 kbit/s. |
For more information about the I/O lines, see the "I/O Control" section.
Cable Requirements#
→ See BCON for LVDS Hardware Design Guide.
Physical Interface#
Connectors and Status LED#
FFC Connector#
28-pin flat flex cable (FFC) connector. Provides connections for LVDS image transfer, input and output signals, and power supply. Standardized I²C lines are integrated, which are used for camera configuration via the Basler pylon Camera Software Suite.
Status LED#
Indicates operation:
- LED is blinking slowly: Device is being configured.
- LED is lit permanently: Device is configured and operative.
- LED is blinking rapidly: Internal error.
The LED can be turned off permanently by setting the DeviceIndicatorMode
parameter to Inactive
.
FFC Connector Pin Numbering and Assignments#
Pin 1 Position#
As shown below, pin 1 of the FFC connector (camera side) is indicated by an arrow, and pin 28 is indicated by the number 28.
Pin Numbering and Assignments#
Pin # (Camera Side) | Pin Name | Pin # (System Side) | Function |
---|---|---|---|
1 | GND | 28 | Power Supplyc |
2 | VCC | 27 | Power Supplyd |
3 | VCC | 26 | Power Supplyd |
4 | VCC | 25 | Power Supplyd |
5 | GND | 24 | Power Supplyc |
6 | I2C_ID | 23 | Configuration Interfacee |
7 | I2C_SDA | 22 | Configuration Interfacef |
8 | GND | 21 | Power Supplyc |
9 | I2C_SCL | 20 | Configuration Interfaceg |
10 | GND | 19 | Power Supplyc |
11 | CC0- | 18 | Trigger and General Purpose Inputh |
12 | CC0+ | 17 | Trigger and General Purpose Inputh |
13 | GND | 16 | Power Supplyc |
14 | X3- | 15 | Serial Data Outputi |
15 | X3+ | 14 | Serial Data Outputi |
16 | GND | 13 | Power Supplyc |
17 | XCLK- | 12 | Serial Data Outputi |
18 | XCLK+ | 11 | Serial Data Outputi |
19 | GND | 10 | Power Supplyc |
20 | X2- | 9 | Serial Data Outputi |
21 | X2+ | 8 | Serial Data Outputi |
22 | GND | 7 | Power Supplyc |
23 | X1- | 6 | Serial Data Outputi |
24 | X1+ | 5 | Serial Data Outputi |
25 | GND | 4 | Power Supplyc |
26 | X0- | 3 | Serial Data Outputi |
27 | X0+ | 2 | Serial Data Outputi |
28 | GND | 1 | Power Supplyc |
Precautions#
→ See Safety Instructions (dart).
Installation#
→ See Camera Installation.
Features#
→ See Features.
-
Temperature measured at the temperature measurement point, i.e., at the hottest point on the board. This point is significantly hotter than the other parts on the board.
-
Temperature measured at the temperature measurement point, i.e., at the camera front.
-
All GND pins, including the five shield GND contacts on the opposite side of the connector, must be connected to a common GND plane. Avoid long PCB traces, prefer direct vias.
-
Single camera supply voltage, 5 VDC nominal. Connect all pins.
-
I²C interface address selector. Connect to GND for an I²C slave address of 0x3C. Connect to 3.3 VDC for an I²C slave address of 0x3D.
-
I²C interface data line. A pull-up resistor to 3.3 VDC is required. Refer to the I²C-bus Specification and User Manual for the appropriate resistor value. Note that FFCs can have a significant line capacitance.
-
I²C interface clock line. A pull-up resistor to 3.3 VDC is required. Refer to the I²C-bus Specification and User Manual for the appropriate resistor value. Note that FFCs can have a significant line capacitance.
-
LVDS input to the camera, mainly as external trigger. No termination resistor is required at the system side. In the pylon API, the input line is designated as Line 3.
-
LVDS output data lane. Use differential routing. A 100 ohm termination resistor is required across the differential pair.