Technical Data

 

microEnable IV AQ4 GE/GPoE

microEnable IV VQ4 GE/GPoE

Host Interface PCIe x 4

PCIe x 4

DMA channels

4

> 2

Bandwidth (theor.) 1 Gbyte/s per direction on PCIe bus

1 Gbyte/s per direction on PCIe bus

Bandwidth (typ./max.) 750 Mbyte/s

750 Mbyte/s

On-board memory 256 Mbyte

4 x 128 Mbyte

On-board FPGA
processing capabilities
AcquisitionApplets

AcquisitionApplets
Advanced AcquisitionApplets
VA Applets
SmartApplets

FPGA logical gate capacity

 

6,000 K gates

Voltage +12 V

+3.3V, +12V

Max. current
(actual values depend
on processing)
1.4 A

<100 mA, 1.4 A

Dimensions PCIe standard height, half length card:
167.64 mm length x 111.15 mm height
PCIe standard height, half length card:
167.64 mm length x 111.15 mm height
Weight 136 g / 140 g

136 g / 140 g

Camera interface mE IV AQ4-GE: 4x GigabitEthernet
mE IV AQ4-GPoE: 4x GigabitEthernet PoE

4x GigabitEthernet PoE

Camera interface connector

4x GigabitEthernet RJ45 Jack

4x GigabitEthernet RJ45 Jack

Ambient temperature* 0°C up to +40°C** 0°C up to +40°C**
Storage temperature -50°C up to +80°C -50°C up to +80°C
CE conformity Yes Yes

* An adequate airflow in the PC is recommended.

** For these frame grabbers, we offer a temperature range upgrade: Assembled heatsinks extend the operational temperature range to 60°C. Please contact your sales representative for more information.