Technical Data for marathon ACX-SP
marathon ACX-SP |
|
---|---|
Host Interface | PCIe x 4 Gen 2 (Direct Memory Access) |
Bandwidth (theor.) | 2 GB/s |
Bandwidth (typ./max.) | Up to 1,8 GB/s sustainable data bandwidth |
On-board memory |
|
On-board FPGA processing capabilities |
Acquisition Applets |
Voltage |
12 V |
Max. slew rate of input voltage1 |
6V/ms |
Current (actual values depend on processing) |
Idle: Maximum load: |
Dimensions | PCIe standard height, half length card: 167.64 mm length x 111.15 mm height |
Weight | 200g |
Camera interface |
|
Ambient temperature | 50° (0 LFM*) 60° (100 LFM) An adequate airflow in the PC is recommended. |
FPGA operating temperature** | 0°C to +85°C |
Storage temperature | -50°C up to +80°C |
Relative humidity | 5% - 90% non-condensing (operating), 0% - 95% (storage) |
Conformity | CE, RoHS |
* LFM = Linear Feet per Minute, unit for measuring airflow velocity. ** Temperature being meassured directly on the FPGA; the meassured value can be read out in all applets available for marathon ACX-SP via applet parameter FG_SYSTEMMONITOR_FPGA_TEMPERATURE. |
PCIe Bus Data Throughput |
|
|
The PCIe bus data throughput depends on the motherboard, the chip set, and the BIOS configuration of the host PC. It can differ from slot to slot. It can also depend on the number of installed PCIe boards, e.g., a PCIe x8 connector may support only x4 performance. Always check the mainboard manual thoroughly to be sure. |