clser.h File Reference
Basler clser API.
More...
Go to the source code of this file.
Defines |
#define | CL_BAUDRATE_115200 16 |
#define | CL_BAUDRATE_19200 2 |
#define | CL_BAUDRATE_230400 32 |
#define | CL_BAUDRATE_38400 4 |
#define | CL_BAUDRATE_460800 64 |
#define | CL_BAUDRATE_57600 8 |
#define | CL_BAUDRATE_921600 128 |
#define | CL_BAUDRATE_9600 1 |
#define | CL_DLL_VERSION_1_0 2 |
#define | CL_DLL_VERSION_1_1 3 |
#define | CL_DLL_VERSION_NO_VERSION 1 |
#define | CL_ERR_BAUD_RATE_NOT_SUPPORTED -10008 |
#define | CL_ERR_BUFFER_TOO_SMALL -10001 |
#define | CL_ERR_ERROR_NOT_FOUND -10007 |
#define | CL_ERR_FUNCTION_NOT_FOUND -10099 |
#define | CL_ERR_INVALID_ARG -10097 |
#define | CL_ERR_INVALID_INDEX -10005 |
#define | CL_ERR_INVALID_REFERENCE -10006 |
#define | CL_ERR_MANU_DOES_NOT_EXIST -10002 |
#define | CL_ERR_NO_ERR 0 |
#define | CL_ERR_OUT_OF_MEMORY -10009 |
#define | CL_ERR_PORT_IN_USE -10003 |
#define | CL_ERR_TIMEOUT -10004 |
#define | CL_ERR_UNABLE_TO_LOAD_DLL -10098 |
#define | CL_OK 0 |
#define | SISO_CL_EXT_PORT_CONFIG_INVERT_RX 0x0002 |
#define | SISO_CL_EXT_PORT_CONFIG_INVERT_TX 0x0001 |
#define | SISO_CL_EXT_PORT_CONFIG_LOOPBACK_MODE 0x0008 |
#define | SISO_CL_EXT_PORT_CONFIG_PARITY_ON 0x0004 |
#define | SISO_CL_EXT_PORT_CONFIG_SAMPLE_RX_FALLING_EDGE 0x0020 |
#define | SISO_CL_EXT_PORT_CONFIG_SETUP_TX_RISING_EDGE 0x0010 |
#define | SISO_CL_EXT_PORT_FEATURE_CONFIG 1 |
#define | SISO_CL_EXT_PORT_FEATURE_FIFO_DEPTH 2 |
Functions |
int | clFlushPort (void *serialRef) |
| This function discards any bytes that are available in the input buffer.
|
int | clGetErrorText (int errorCode, char *errorText, unsigned int *errorTextSize) |
| This function converts an error code to error text for display in a dialog box or in a standard I/O window.
|
int | clGetManufacturerInfo (char *manufacturerName, unsigned int *bufferSize, unsigned int *version) |
| This function returns the name of the frame grabber manufacturer who created the DLL and the version of the Camera Link specifications with which the DLL complies.
|
int | clGetNumBytesAvail (void *serialRef, unsigned int *numBytes) |
| This function outputs the number of bytes that are received at the port specified by serialRef but are not yet read out.
|
int | clGetNumSerialPorts (unsigned int *numSerialPorts) |
| This function returns the number of serial ports in your system from a specific manufacturer.
|
int | clGetSerialPortIdentifier (unsigned int serialIndex, char *portID, unsigned int *bufferSize) |
| This function returns a manufacturer-specific identifier for each serial port in your system.
|
int | clGetSupportedBaudRates (void *serialRef, unsigned int *baudRates) |
| This function returns the valid baud rates of the current interface.
|
void | clSerialClose (void *serialRef) |
| This function closes the serial device and cleans up the resources associated with serialRef.
|
int | clSerialInit (unsigned int serialIndex, void **serialRefPtr) |
| This function initializes the device referred to by serialIndex and returns a pointer to an internal serial reference structure.
|
int | clSerialRead (void *serialRef, char *buffer, unsigned int *numBytes, unsigned int serialTimeout) |
| This function reads numBytes from the serial device referred to by serialRef.
|
int | clSerialWrite (void *serialRef, char *buffer, unsigned int *bufferSize, unsigned int serialTimeout) |
| This function writes the data in the buffer to the serial device referenced by serialRef.
|
int | clSetBaudRate (void *serialRef, unsigned int baudRate) |
| This function sets the baud rate for the serial port of the selected device.
|
int | clSetFlowControlMode (void *serialRef, void *secondRef, unsigned int flowControl) |
| This function allows to enable asymmetric RTS/CTS hardware flow control.
|
int | clSetParity (void *serialRef, unsigned int parityOn) |
| This function sets the parity for the serial port of the selected device.
|
int | clSetPortFeature (void *serialRef, unsigned int feature, unsigned int value) |
| This function allows to activate different enhanced settings.
|
Detailed Description
Basler clser API.
clser.h
Copyright (c) 2002-2009 Basler AG, All Rights Reserved.
- Author:
- Basler AG
Define Documentation
#define CL_BAUDRATE_115200 16 |
#define CL_BAUDRATE_19200 2 |
#define CL_BAUDRATE_230400 32 |
#define CL_BAUDRATE_38400 4 |
#define CL_BAUDRATE_460800 64 |
#define CL_BAUDRATE_57600 8 |
#define CL_BAUDRATE_921600 128 |
#define CL_BAUDRATE_9600 1 |
#define CL_DLL_VERSION_1_0 2 |
This Camera Link library conforms to the October 2000 version of the Camera Link Specifications
#define CL_DLL_VERSION_1_1 3 |
This Camera Link library conforms to the November 2002 version of the Camera Link Specifications
#define CL_DLL_VERSION_NO_VERSION 1 |
This library is not a valid Camera Link library
#define CL_ERR_BAUD_RATE_NOT_SUPPORTED -10008 |
Requested baud rate not supported by this interface.
#define CL_ERR_BUFFER_TOO_SMALL -10001 |
User buffer not large enough to hold data.
#define CL_ERR_ERROR_NOT_FOUND -10007 |
Could not find the error description for this error code.
#define CL_ERR_FUNCTION_NOT_FOUND -10099 |
Function does not exist in the manufacturer's library.
#define CL_ERR_INVALID_ARG -10097 |
The function was called by using an invalid argument.
#define CL_ERR_INVALID_INDEX -10005 |
#define CL_ERR_INVALID_REFERENCE -10006 |
The serial reference is not valid.
#define CL_ERR_MANU_DOES_NOT_EXIST -10002 |
The requested manufacturer's DLL does not exist on your system.
Function returned successfully.
#define CL_ERR_OUT_OF_MEMORY -10009 |
System is out of memory and could not perform required actions.
#define CL_ERR_PORT_IN_USE -10003 |
Port is valid but cannot be opened because it is in use.
#define CL_ERR_TIMEOUT -10004 |
Operation not completed within specified timeout period.
#define CL_ERR_UNABLE_TO_LOAD_DLL -10098 |
The DLL was unable to load due to a lack of memory or because it does not export all required functions.
#define SISO_CL_EXT_PORT_CONFIG_INVERT_RX 0x0002 |
Invert the received signal
#define SISO_CL_EXT_PORT_CONFIG_INVERT_TX 0x0001 |
Invert the transmitted signal
#define SISO_CL_EXT_PORT_CONFIG_LOOPBACK_MODE 0x0008 |
#define SISO_CL_EXT_PORT_CONFIG_PARITY_ON 0x0004 |
Set parity on. If you set the parity with clSetParity, you don't need to include this flag.
#define SISO_CL_EXT_PORT_CONFIG_SAMPLE_RX_FALLING_EDGE 0x0020 |
Sample received signal with the falling edge of the clock (USART mode)
#define SISO_CL_EXT_PORT_CONFIG_SETUP_TX_RISING_EDGE 0x0010 |
Setup transmitted signal with the rising edge of the clock (USART mode)
#define SISO_CL_EXT_PORT_FEATURE_CONFIG 1 |
Set port configuration. The value is a combination of ORed SISO_CL_EXT_PORT_CONFIG_ flags
#define SISO_CL_EXT_PORT_FEATURE_FIFO_DEPTH 2 |
Set the serial port FIFO depth in characters (default 0)
Function Documentation
int clFlushPort |
( |
void * |
serialRef |
) |
|
This function discards any bytes that are available in the input buffer.
- Parameters:
-
| serialRef | The value obtained by the clSerialInit() function that describes the port to be flushed. |
int clGetErrorText |
( |
int |
errorCode, |
|
|
char * |
errorText, |
|
|
unsigned int * |
errorTextSize | |
|
) |
| | |
This function converts an error code to error text for display in a dialog box or in a standard I/O window.
- Parameters:
-
| errorCode | The error code used to find the appropriate error text. An error code is returned by every function in this library. |
| errorText | A caller-allocated buffer which contains the NULL-terminated error text on function return. |
| errorTextSize | On success, contains the number of bytes written into the buffer, including the NULL-termination character. This value should be the size in bytes of the error text buffer passed in. On CL_ERR_BUFFER_TOO_SMALL, contains the size of the buffer needed to write the error text. |
- Return values:
-
int clGetManufacturerInfo |
( |
char * |
manufacturerName, |
|
|
unsigned int * |
bufferSize, |
|
|
unsigned int * |
version | |
|
) |
| | |
This function returns the name of the frame grabber manufacturer who created the DLL and the version of the Camera Link specifications with which the DLL complies.
- Parameters:
-
| manufacturerName | A pointer to a user-allocated buffer into which the function copies the manufacturer name. The returned name is NULL-terminated. |
| bufferSize | As an input, this value should be the size of the buffer that is passed. On successful return, this parameter contains the number of bytes written into the buffer, including the NULL termination character. On CL_ERR_BUFFER_TOO_SMALL, this parameter contains the size of the buffer needed to write the data text. |
| version | A constant stating the version of the Camera Link specifications with which this DLL complies. |
- Return values:
-
int clGetNumBytesAvail |
( |
void * |
serialRef, |
|
|
unsigned int * |
numBytes | |
|
) |
| | |
This function outputs the number of bytes that are received at the port specified by serialRef but are not yet read out.
- Parameters:
-
| serialRef | The value obtained by the clSerialInit() function. |
| numBytes | The number of bytes currently available to be read from the port. |
- Return values:
-
int clGetNumSerialPorts |
( |
unsigned int * |
numSerialPorts |
) |
|
This function returns the number of serial ports in your system from a specific manufacturer.
- Parameters:
-
| numSerialPorts | The number of serial ports in your system that you can access with the current DLL. |
- Return values:
-
int clGetSerialPortIdentifier |
( |
unsigned int |
serialIndex, |
|
|
char * |
portID, |
|
|
unsigned int * |
bufferSize | |
|
) |
| | |
This function returns a manufacturer-specific identifier for each serial port in your system.
This returns a string which contains the board and port indexes that are used by Basler framegrabber SDK (e.g. function Fg_InitEx()).
- Parameters:
-
| serialIndex | A zero-based index value. The valid range for serialIndex is 0 to (n–1), where n is the value of numSerialPorts, as returned by clGetNumSerialPorts(). |
| portID | Manufacturer-specific identifier for the serial port |
| bufferSize | As an input, this value should be the size of the buffer that is passed. On successful return, this parameter contains the number of bytes written into the buffer, including the NULL termination character. On CL_ERR_BUFFER_TOO_SMALL, this parameter contains the size of the buffer needed to write the data text. |
- Return values:
-
Example code to print out the port identifier of port with index "i":
int clGetSupportedBaudRates |
( |
void * |
serialRef, |
|
|
unsigned int * |
baudRates | |
|
) |
| | |
This function returns the valid baud rates of the current interface.
- Parameters:
-
| serialRef | The value obtained from the clSerialInit() function, which describes the port being queried for baud rates. |
| baudRates | Bitfield that describes all supported baud rates of the serial port as described by serialRefPtr. |
- Return values:
-
void clSerialClose |
( |
void * |
serialRef |
) |
|
This function closes the serial device and cleans up the resources associated with serialRef.
Upon return, serialRef is no longer usable.
- Parameters:
-
| serialRef | The value obtained from the clSerialInit() function for clean-up. |
int clSerialInit |
( |
unsigned int |
serialIndex, |
|
|
void ** |
serialRefPtr | |
|
) |
| | |
This function initializes the device referred to by serialIndex and returns a pointer to an internal serial reference structure.
The serial port will be initialized with the default settings. The baudrate will be set to 9600, no parity and any advanced port features will be set to the hardware defaults. If the serial port supports both UART and USART mode, it will be set to UART mode.
- Parameters:
-
| serialIndex | A zero-based index value. For n serial devices in the system supported by this library, serialIndex has a range of 0 to (n–1). |
| serialRefPtr | On a successful call, points to a value that contains a pointer to the vendor-specific reference to the current session. |
- Return values:
-
int clSerialRead |
( |
void * |
serialRef, |
|
|
char * |
buffer, |
|
|
unsigned int * |
numBytes, |
|
|
unsigned int |
serialTimeout | |
|
) |
| | |
This function reads numBytes from the serial device referred to by serialRef.
clSerialRead() will return when numBytes are available at the serial port or when the serialTimeout period has passed. Upon success, numBytes are copied into buffer. In the case of any error, including CL_ERR_TIMEOUT, no data is copied into buffer.
- Parameters:
-
| serialRef | The value obtained from the clSerialInit() function. |
| buffer | Points to a user-allocated buffer. Upon a successful call, buffer contains the data read from the serial device. Upon failure, this buffer is not affected. Caller should ensure that buffer is at least numBytes in size. |
| numBytes | The number of bytes requested by the caller. |
| serialTimeout | Indicates the timeout in milliseconds. |
- Return values:
-
int clSerialWrite |
( |
void * |
serialRef, |
|
|
char * |
buffer, |
|
|
unsigned int * |
bufferSize, |
|
|
unsigned int |
serialTimeout | |
|
) |
| | |
This function writes the data in the buffer to the serial device referenced by serialRef.
- Parameters:
-
| serialRef | The value obtained from the clSerialInit() function. |
| buffer | Contains data to write to the serial port (see note below). |
| bufferSize | Contains the buffer size indicating the maximum number of bytes to be written. Upon a successful call, bufferSize contains the number of bytes written to the serial device. |
| serialTimeout | Indicates the timeout in milliseconds. |
- Note:
- The type of the input buffer is defined to be "char *" by the CameraLink specification. The Basler implementation guarantees to never modify this data, in fact it will cast the input pointer to a "const char *" immediately. So it is fine to pass in arbitrary constant data that is casted to "char *" to satisfy this interface.
- Return values:
-
int clSetBaudRate |
( |
void * |
serialRef, |
|
|
unsigned int |
baudRate | |
|
) |
| | |
This function sets the baud rate for the serial port of the selected device.
Use clGetSupportedBaudRates() to determine supported baud rates. The serial port will be initialized with the default settings. The parity will be disabled and any advanced port features will be set to the hardware defaults.
- Parameters:
-
| serialRef | The value obtained from the clSerialInit() function. |
| baudRate | The baud rate you want to use. This parameter expects the values represented by the CL_BAUDRATE constants. |
- Return values:
-
int clSetFlowControlMode |
( |
void * |
serialRef, |
|
|
void * |
secondRef, |
|
|
unsigned int |
flowControl | |
|
) |
| | |
This function allows to enable asymmetric RTS/CTS hardware flow control.
Some serial ports support standard asymmetric RTS/CTS hardware flow control. Since RTS and CTS signals require additional connections, two UART modules have to be combined. The primary port is used for communication, while the secondary port will be disabled when hardware flow control is used. Please see device documentation for support of hardware flow control, and details which UART modules must be combined.
- Parameters:
-
| serialRef | Primary port handle obtained from the clSerialInit() function. |
| secondRef | Secondary port handle obtained from the clSerialInit() function. |
| flowControl | 0: turn flow control off, 0x01 use hardware flow control |
- Return values:
-
int clSetParity |
( |
void * |
serialRef, |
|
|
unsigned int |
parityOn | |
|
) |
| | |
This function sets the parity for the serial port of the selected device.
Any advanced port settings will be reset to the hardware defaults.
- Parameters:
-
| serialRef | The value obtained from the clSerialInit() function. |
| parityOn | The parity that shall be used ( 0: parity off, 1: even parity) |
- Return values:
-
int clSetPortFeature |
( |
void * |
serialRef, |
|
|
unsigned int |
feature, |
|
|
unsigned int |
value | |
|
) |
| | |
This function allows to activate different enhanced settings.
The features are specific to certain hardware and frame grabber types. The function is reserved for future releases of Basler hardware. Each bit at the bit mask represents a certain switch.
- Parameters:
-
| serialRef | The value obtained from the clSerialInit() function. |
| feature | identifier for a certain feature |
| value | value to be set for the feature |
- Return values:
-
|