Skip to content

Power Supply 24V/60W, M12 8P#

The Power Supply 24V/60W, M12 8P (order number 108080) is recommended for use with the blaze-101 camera for test, evaluation, and development purposes only.

Physical Specifications#

DC Output Connector M12 8-pin via adapter cable
AC Input Connector IEC 60320 C14, mates with IEC 320/C14 plug
Housing Dimensions 125.0 mm x 50.0 mm x 31.5 mm
Protection Rating IPX0

Electrical Specifications#

Input Voltage Range 80–264 VAC, 47–63 Hz
Max. Input Current 1 A
Max. Output Power Rating 60 W
Output Voltage 24 V
Output Regulation ±3 %
Max. Output Current 2.5 A
Earth Leakage Current <100 µA @ 264 VAC

Grounding Information#

When using this power supply in your application environment, note that there is a direct connection between the camera housing and the Protected Earth (PE) pin of the power supply.

Grounding Overview

Protection Specifications#

Overload 105–160 % rated output power
Protection type: Hiccup mode, recovers automatically after fault condition is removed
Overvoltage 25.2–32.4 V
Protection type: Shut down output voltage, re-power on to recover
Overtemperature Shut down output voltage, re-power on to recover

Environmental Specifications#

Operating Temperature -30–70 °C
Humidity 20–90 %, relative, non-condensing

General Specifications#

MTBF 720,000 hrs @ 25 °C
Energy Efficiency CEC & DOE Level VI

General Information#

CE Conformity Yes
FCC Conformity Yes, Class B
Back to top