Basler_InstantCameraParams::CInstantCameraParams_Params_v7_1_0#
#include <pylon/_InstantCameraParams.h>
Inherited by Basler_InstantCameraParams::CInstantCameraParams_Params
Public Attributes#
Name | |
---|---|
Pylon::IBooleanEx & | AcquisitionStartStopExecutionEnable If set, this will automatically execute AcquisitionStart when calling StartGrabbing and AcquisitionStop when calling StopGrabbing This option is enabled by default - Applies to: InstantCamera. |
Pylon::IBooleanEx & | ChunkNodeMapsEnable Enables/disables the use of a chunk node map for each grab result Grab result chunk node maps can be disabled to save resources - Applies to: InstantCamera. |
Pylon::IBooleanEx & | ClearBufferModeEnable If set, all buffers will be cleared (set to 0) before grabbing an image Note that this requires additional processing time per frame - Applies to: InstantCamera. |
Pylon::IBooleanEx & | GrabCameraEvents Enables/disables the grabbing of camera events while images are grabbed Is writable when the camera object is closed - Applies to: InstantCamera. |
Pylon::IIntegerEx & | MaxNumBuffer The maximum number of buffers that are allocated and used for grabbing - Applies to: InstantCamera. |
Pylon::IIntegerEx & | MaxNumGrabResults The maximum number of grab results available at any time during a grab session This value can be limited to save resources Furthermore, it can be used to check that the grab results are returned correctly - Applies to: InstantCamera. |
Pylon::IIntegerEx & | MaxNumQueuedBuffer The maximum number of buffers that are queued in the stream grabber input queue - Applies to: InstantCamera. |
Pylon::IBooleanEx & | MigrationModeActive The migration mode is set up according to this setting at defined points e g , when the camera is opened - Applies to: InstantCamera. |
Pylon::IBooleanEx & | MonitorModeActive The camera object is set to monitor mode when enabled, e g when using the GigE multicast feature Is writable when the camera object is closed - Applies to: InstantCamera. |
Pylon::IIntegerEx & | NumEmptyBuffers The number of empty buffers that are not used for grabbing yet - Applies to: InstantCamera. |
Pylon::IIntegerEx & | NumQueuedBuffers The number of buffers queued at Low Level API stream grabber - Applies to: InstantCamera. |
Pylon::IIntegerEx & | NumReadyBuffers The number of grab result buffers in the output queue that are ready for retrieval - Applies to: InstantCamera. |
Pylon::IIntegerEx & | OutputQueueSize The size of the grab result buffer output queue - Applies to: InstantCamera. |
Pylon::IIntegerEx & | StaticChunkNodeMapPoolSize If larger than 0, a static chunk node map pool is used instead of dynamic chunk node map creation - Applies to: InstantCamera. |
Pylon::IBooleanEx & | UseExtendedIdIfAvailable Use Extended ID if available in the camera and supported by the driver - Applies to: InstantCamera. |
Pylon::IIntegerEx & | GrabLoopThreadPriority The grab loop thread priority - Applies to: InstantCamera. |
Pylon::IBooleanEx & | GrabLoopThreadPriorityOverride If enabled, the user can set a custom priority for the grab loop thread Otherwise, the priority of the newly created thread is not changed - Applies to: InstantCamera. |
Pylon::IIntegerEx & | GrabLoopThreadTimeout A custom timeout for the grab loop thread's call to RetrieveResult RetrieveResult is configured to throw an exception on timeout, which will stop the grab session - Applies to: InstantCamera. |
Pylon::IBooleanEx & | GrabLoopThreadUseTimeout If enabled, the user can set a custom timeout for the grab loop thread's call to RetrieveResult RetrieveResult is configured to throw an exception on timeout, which will stop the grab session - Applies to: InstantCamera. |
Pylon::IIntegerEx & | InternalGrabEngineThreadPriority The internal grab engine thread priority - Applies to: InstantCamera. |
Pylon::IBooleanEx & | InternalGrabEngineThreadPriorityOverride If enabled, the user can set a custom priority for the internal grab engine thread operating the stream grabber Otherwise the priority defaults to 25 - Applies to: InstantCamera. |
Detailed Description#
class Basler_InstantCameraParams::CInstantCameraParams_Params_v7_1_0;
A parameter class containing all parameters as members that are available for Instant Camera.
The parameter class is used by the Pylon::CInstantCamera
class. The code sample Grab shows the usage by setting the MaxNumBuffer parameter.
Public Attributes Documentation#
AcquisitionStartStopExecutionEnable#
Pylon::IBooleanEx & AcquisitionStartStopExecutionEnable;
If set, this will automatically execute AcquisitionStart when calling StartGrabbing and AcquisitionStop when calling StopGrabbing This option is enabled by default - Applies to: InstantCamera.
Visibility: Guru
ChunkNodeMapsEnable#
Pylon::IBooleanEx & ChunkNodeMapsEnable;
Enables/disables the use of a chunk node map for each grab result Grab result chunk node maps can be disabled to save resources - Applies to: InstantCamera.
Visibility: Guru
ClearBufferModeEnable#
Pylon::IBooleanEx & ClearBufferModeEnable;
If set, all buffers will be cleared (set to 0) before grabbing an image Note that this requires additional processing time per frame - Applies to: InstantCamera.
Visibility: Guru
GrabCameraEvents#
Pylon::IBooleanEx & GrabCameraEvents;
Enables/disables the grabbing of camera events while images are grabbed Is writable when the camera object is closed - Applies to: InstantCamera.
Visibility: Expert
MaxNumBuffer#
Pylon::IIntegerEx & MaxNumBuffer;
The maximum number of buffers that are allocated and used for grabbing - Applies to: InstantCamera.
Visibility: Beginner
MaxNumGrabResults#
Pylon::IIntegerEx & MaxNumGrabResults;
The maximum number of grab results available at any time during a grab session This value can be limited to save resources Furthermore, it can be used to check that the grab results are returned correctly - Applies to: InstantCamera.
Visibility: Beginner
MaxNumQueuedBuffer#
Pylon::IIntegerEx & MaxNumQueuedBuffer;
The maximum number of buffers that are queued in the stream grabber input queue - Applies to: InstantCamera.
Visibility: Beginner
MigrationModeActive#
Pylon::IBooleanEx & MigrationModeActive;
The migration mode is set up according to this setting at defined points e g , when the camera is opened - Applies to: InstantCamera.
Visibility: Guru
MonitorModeActive#
Pylon::IBooleanEx & MonitorModeActive;
The camera object is set to monitor mode when enabled, e g when using the GigE multicast feature Is writable when the camera object is closed - Applies to: InstantCamera.
Visibility: Guru
NumEmptyBuffers#
Pylon::IIntegerEx & NumEmptyBuffers;
The number of empty buffers that are not used for grabbing yet - Applies to: InstantCamera.
Visibility: Expert
NumQueuedBuffers#
Pylon::IIntegerEx & NumQueuedBuffers;
The number of buffers queued at Low Level API stream grabber - Applies to: InstantCamera.
This is the number of buffers that are queued for grabbing in the stream grabber. The number is influenced by the number of available free buffers and the maximum number of buffers that can be queued. See also the MaxNumBuffer and MaxNumQueuedBuffer parameters.
This parameter can be used to check whether the number of buffers ready for grabbing is stable, which means that the image processing is fast enough to keep up with the rate of incoming images when using the GrabStrategy_OneByOne grab strategy.
Visibility: Expert
NumReadyBuffers#
Pylon::IIntegerEx & NumReadyBuffers;
The number of grab result buffers in the output queue that are ready for retrieval - Applies to: InstantCamera.
Visibility: Expert
OutputQueueSize#
Pylon::IIntegerEx & OutputQueueSize;
The size of the grab result buffer output queue - Applies to: InstantCamera.
Visibility: Expert
StaticChunkNodeMapPoolSize#
Pylon::IIntegerEx & StaticChunkNodeMapPoolSize;
If larger than 0, a static chunk node map pool is used instead of dynamic chunk node map creation - Applies to: InstantCamera.
Visibility: Guru
UseExtendedIdIfAvailable#
Pylon::IBooleanEx & UseExtendedIdIfAvailable;
Use Extended ID if available in the camera and supported by the driver - Applies to: InstantCamera.
Enabling this setting will use Extended ID if it is supported by the camera and driver. If it is not supported, it will not be used and this setting has no negative side effects.
Visibility: Guru
GrabLoopThreadPriority#
Pylon::IIntegerEx & GrabLoopThreadPriority;
The grab loop thread priority - Applies to: InstantCamera.
This value sets the absolute thread priority for the grab loop thread.
Visibility: Guru
GrabLoopThreadPriorityOverride#
Pylon::IBooleanEx & GrabLoopThreadPriorityOverride;
If enabled, the user can set a custom priority for the grab loop thread Otherwise, the priority of the newly created thread is not changed - Applies to: InstantCamera.
Visibility: Guru
GrabLoopThreadTimeout#
Pylon::IIntegerEx & GrabLoopThreadTimeout;
A custom timeout for the grab loop thread's call to RetrieveResult RetrieveResult is configured to throw an exception on timeout, which will stop the grab session - Applies to: InstantCamera.
Visibility: Beginner
GrabLoopThreadUseTimeout#
Pylon::IBooleanEx & GrabLoopThreadUseTimeout;
If enabled, the user can set a custom timeout for the grab loop thread's call to RetrieveResult RetrieveResult is configured to throw an exception on timeout, which will stop the grab session - Applies to: InstantCamera.
Visibility: Guru
InternalGrabEngineThreadPriority#
Pylon::IIntegerEx & InternalGrabEngineThreadPriority;
The internal grab engine thread priority - Applies to: InstantCamera.
This value sets the absolute thread priority for the internal grab engine thread operating the stream grabber.
Visibility: Guru
InternalGrabEngineThreadPriorityOverride#
Pylon::IBooleanEx & InternalGrabEngineThreadPriorityOverride;
If enabled, the user can set a custom priority for the internal grab engine thread operating the stream grabber Otherwise the priority defaults to 25 - Applies to: InstantCamera.
Visibility: Guru
Updated on 5 July 2022 at 15:29:59