Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Basler_UniversalInterfaceParams::CUniversalInterfaceParams_Params_v11_0_0#

A parameter class containing all parameters as members that are available for pylon interfaces.

#include <pylon/_BaslerUniversalInterfaceParams.h>

Inherited by Basler_UniversalInterfaceParams::CUniversalInterfaceParams_Params

Public Attributes#

Name
Pylon::IFloatEx & AmbientTemperature
Ambient temperature at the board.
Pylon::IBooleanEx & ExternalPowerPresent
Indicates whether an external power source has been detected.
Pylon::IFloatEx & FpgaAuxVoltage
FPGA aux voltage.
Pylon::IFloatEx & FpgaBRamVoltage
FPGA BRAM voltage.
Pylon::IFloatEx & FpgaCoreTemperature
FPGA core temperature.
Pylon::IFloatEx & FpgaCoreVoltage
FPGA core voltage.
Pylon::IFloatEx & PowerSupplyTemperature
Temperature of the board power supply.
Pylon::IIntegerEx & CxpConnectionSelector
Sets the physical CoaXPress connection to control.
Pylon::ICommandEx & CxpPoCxpAuto
Enables automatic control of Power over CoaXPress (PoCXP) for the port.
Pylon::IEnumParameterT< CxpPoCxpStatusEnums > & CxpPoCxpStatus
Returns the Power over CoaXPress (PoCXP) status of the device.
Pylon::ICommandEx & CxpPoCxpTripReset
Resets Power over CoaXPress (PoCXP) link after an over-current trip on the device connection(s)
Pylon::ICommandEx & CxpPoCxpTurnOff
Disables Power over CoaXPress (PoCXP) for the port.
Pylon::IEnumParameterT< CxpLinkConfigurationEnums > & CxpLinkConfiguration
Sets the link configuration for the communication between the receiver and transmitter device.
Pylon::IEnumParameterT< DiscoveryMethodEnums > & DiscoveryMethod
Discovery Method to look for remote devices One can switch it to discover only real cameras, emulated cameras or both.
Pylon::IFloatEx & CxpPort0Current
CXP port 0 current.
Pylon::IIntegerEx & CxpPort0DisparityErrorCount
Number of CXP port 0 disparity errors.
Pylon::IFloatEx & CxpPort0LinkSpeed
Link speed of CXP port 0.
Pylon::IIntegerEx & CxpPort0NotInTableErrorCount
Number of CXP port 0 not-in-table errors.
Pylon::IFloatEx & CxpPort0Power
CXP port 0 power.
Pylon::IEnumParameterT< CxpPort0PowerStateEnums > & CxpPort0PowerState
Returns the Power over CXP (PoCXP) state of CXP port 0.
Pylon::IFloatEx & CxpPort0Voltage
CXP port 0 voltage.
Pylon::IFloatEx & CxpPort1Current
CXP port 1 current.
Pylon::IIntegerEx & CxpPort1DisparityErrorCount
Number of CXP port 1 disparity errors.
Pylon::IFloatEx & CxpPort1LinkSpeed
Link speed of CXP port 1.
Pylon::IIntegerEx & CxpPort1NotInTableErrorCount
Number of CXP port 1 not-in-table errors.
Pylon::IFloatEx & CxpPort1Power
CXP port 1 power.
Pylon::IEnumParameterT< CxpPort1PowerStateEnums > & CxpPort1PowerState
Returns the Power over CXP (PoCXP) state of CXP port 1.
Pylon::IFloatEx & CxpPort1Voltage
CXP port 1 voltage.
Pylon::IFloatEx & CxpPort2Current
CXP port 2 current.
Pylon::IIntegerEx & CxpPort2DisparityErrorCount
Number of CXP port 2 disparity errors.
Pylon::IFloatEx & CxpPort2LinkSpeed
Link speed of CXP port 2.
Pylon::IIntegerEx & CxpPort2NotInTableErrorCount
Number of CXP port 2 not-in-table errors.
Pylon::IFloatEx & CxpPort2Power
CXP port 2 power.
Pylon::IEnumParameterT< CxpPort2PowerStateEnums > & CxpPort2PowerState
Returns the Power over CXP (PoCXP) state of CXP port 2.
Pylon::IFloatEx & CxpPort2Voltage
CXP port 2 voltage.
Pylon::IFloatEx & CxpPort3Current
CXP port 3 current.
Pylon::IIntegerEx & CxpPort3DisparityErrorCount
Number of CXP port 3 disparity errors.
Pylon::IFloatEx & CxpPort3LinkSpeed
Link speed of CXP port 3.
Pylon::IIntegerEx & CxpPort3NotInTableErrorCount
Number of CXP port 3 not-in-table errors.
Pylon::IFloatEx & CxpPort3Power
CXP port 3 power.
Pylon::IEnumParameterT< CxpPort3PowerStateEnums > & CxpPort3PowerState
Returns the Power over CXP (PoCXP) state of CXP port 3.
Pylon::IFloatEx & CxpPort3Voltage
CXP port 3 voltage.
Pylon::IEnumParameterT< DeviceAccessStatusEnums > & DeviceAccessStatus
Returns the device's access status at the moment when the Device Update List command was last executed.
Pylon::IStringEx & DeviceID
Interface-wide unique ID of the selected device.
Pylon::IStringEx & DeviceModelName
Name of the device model.
Pylon::IIntegerEx & DeviceSelector
Device selected in this interface.
Pylon::IStringEx & DeviceSerialNumber
Serial number of the remote device.
Pylon::IIntegerEx & DeviceTLVersionMajor
Major version number of the transport layer specification that the remote device complies with.
Pylon::IIntegerEx & DeviceTLVersionMinor
Minor version number of the transport layer specification that the remote device complies with.
Pylon::ICommandEx & DeviceUpdateList
Updates the internal device list.
Pylon::IIntegerEx & DeviceUpdateTimeout
Timeout for the Device Update List command.
Pylon::IStringEx & DeviceUserID
User-settable ID of the remote device.
Pylon::IStringEx & DeviceVendorName
Name of the device vendor.
Pylon::IIntegerEx & GevDeviceIPAddress
Current IP address of the GVCP interface of the selected remote device.
Pylon::IIntegerEx & GevDeviceMACAddress
48-bit MAC address of the GVCP interface of the selected remote device
Pylon::IIntegerEx & GevDeviceSubnetMask
Current subnet mask of the GVCP interface of the selected remote device.
Pylon::IIntegerEx & EventDeviceListChanged
Returns the unique identifier of the Device List Changed event.
Pylon::IIntegerEx & EventDeviceListChangedSoftCounter
DeviceListChanged SoftCounter.
Pylon::IIntegerEx & EventInterfaceLost
Returns the unique identifier of the InterfaceLost event.
Pylon::IIntegerEx & EventInterfaceLostSoftCounter
InterfaceLost SoftCounter.
Pylon::IIntegerEx & EventLine0FallingEdge
Line0FallingEdge.
Pylon::IIntegerEx & EventLine0FallingEdgeSoftCounter
Line0FallingEdge SoftCounter.
Pylon::IIntegerEx & EventLine0FallingEdgeTimestamp
Line0FallingEdge Timestamp.
Pylon::IIntegerEx & EventLine0RisingEdge
Line0RisingEdge.
Pylon::IIntegerEx & EventLine0RisingEdgeSoftCounter
Line0RisingEdge SoftCounter.
Pylon::IIntegerEx & EventLine0RisingEdgeTimestamp
Line0RisingEdge Timestamp.
Pylon::IIntegerEx & EventLine1FallingEdge
Line1FallingEdge.
Pylon::IIntegerEx & EventLine1FallingEdgeSoftCounter
Line1FallingEdge SoftCounter.
Pylon::IIntegerEx & EventLine1FallingEdgeTimestamp
Line1FallingEdge Timestamp.
Pylon::IIntegerEx & EventLine1RisingEdge
Line1RisingEdge.
Pylon::IIntegerEx & EventLine1RisingEdgeSoftCounter
Line1RisingEdge SoftCounter.
Pylon::IIntegerEx & EventLine1RisingEdgeTimestamp
Line1RisingEdge Timestamp.
Pylon::IIntegerEx & EventLine2FallingEdge
Line2FallingEdge.
Pylon::IIntegerEx & EventLine2FallingEdgeSoftCounter
Line2FallingEdge SoftCounter.
Pylon::IIntegerEx & EventLine2FallingEdgeTimestamp
Line2FallingEdge Timestamp.
Pylon::IIntegerEx & EventLine2RisingEdge
Line2RisingEdge.
Pylon::IIntegerEx & EventLine2RisingEdgeSoftCounter
Line2RisingEdge SoftCounter.
Pylon::IIntegerEx & EventLine2RisingEdgeTimestamp
Line2RisingEdge Timestamp.
Pylon::IIntegerEx & EventLine3FallingEdge
Line3FallingEdge.
Pylon::IIntegerEx & EventLine3FallingEdgeSoftCounter
Line3FallingEdge SoftCounter.
Pylon::IIntegerEx & EventLine3FallingEdgeTimestamp
Line3FallingEdge Timestamp.
Pylon::IIntegerEx & EventLine3RisingEdge
Line3RisingEdge.
Pylon::IIntegerEx & EventLine3RisingEdgeSoftCounter
Line3RisingEdge SoftCounter.
Pylon::IIntegerEx & EventLine3RisingEdgeTimestamp
Line3RisingEdge Timestamp.
Pylon::IIntegerEx & EventLine4FallingEdge
Line4FallingEdge.
Pylon::IIntegerEx & EventLine4FallingEdgeSoftCounter
Line4FallingEdge SoftCounter.
Pylon::IIntegerEx & EventLine4FallingEdgeTimestamp
Line4FallingEdge Timestamp.
Pylon::IIntegerEx & EventLine4RisingEdge
Line4RisingEdge.
Pylon::IIntegerEx & EventLine4RisingEdgeSoftCounter
Line4RisingEdge SoftCounter.
Pylon::IIntegerEx & EventLine4RisingEdgeTimestamp
Line4RisingEdge Timestamp.
Pylon::IIntegerEx & EventLine5FallingEdge
Line5FallingEdge.
Pylon::IIntegerEx & EventLine5FallingEdgeSoftCounter
Line5FallingEdge SoftCounter.
Pylon::IIntegerEx & EventLine5FallingEdgeTimestamp
Line5FallingEdge Timestamp.
Pylon::IIntegerEx & EventLine5RisingEdge
Line5RisingEdge.
Pylon::IIntegerEx & EventLine5RisingEdgeSoftCounter
Line5RisingEdge SoftCounter.
Pylon::IIntegerEx & EventLine5RisingEdgeTimestamp
Line5RisingEdge Timestamp.
Pylon::IIntegerEx & EventLine6FallingEdge
Line6FallingEdge.
Pylon::IIntegerEx & EventLine6FallingEdgeSoftCounter
Line6FallingEdge SoftCounter.
Pylon::IIntegerEx & EventLine6FallingEdgeTimestamp
Line6FallingEdge Timestamp.
Pylon::IIntegerEx & EventLine6RisingEdge
Line6RisingEdge.
Pylon::IIntegerEx & EventLine6RisingEdgeSoftCounter
Line6RisingEdge SoftCounter.
Pylon::IIntegerEx & EventLine6RisingEdgeTimestamp
Line6RisingEdge Timestamp.
Pylon::IIntegerEx & EventLine7FallingEdge
Line7FallingEdge.
Pylon::IIntegerEx & EventLine7FallingEdgeSoftCounter
Line7FallingEdge SoftCounter.
Pylon::IIntegerEx & EventLine7FallingEdgeTimestamp
Line7FallingEdge Timestamp.
Pylon::IIntegerEx & EventLine7RisingEdge
Line7RisingEdge.
Pylon::IIntegerEx & EventLine7RisingEdgeSoftCounter
Line7RisingEdge SoftCounter.
Pylon::IIntegerEx & EventLine7RisingEdgeTimestamp
Line7RisingEdge Timestamp.
Pylon::IIntegerEx & EventLineFront0FallingEdge
LineFront0FallingEdge.
Pylon::IIntegerEx & EventLineFront0FallingEdgeSoftCounter
LineFront0FallingEdge SoftCounter.
Pylon::IIntegerEx & EventLineFront0FallingEdgeTimestamp
LineFront0FallingEdge Timestamp.
Pylon::IIntegerEx & EventLineFront0RisingEdge
LineFront0RisingEdge.
Pylon::IIntegerEx & EventLineFront0RisingEdgeSoftCounter
LineFront0RisingEdge SoftCounter.
Pylon::IIntegerEx & EventLineFront0RisingEdgeTimestamp
LineFront0RisingEdge Timestamp.
Pylon::IIntegerEx & EventLineFront1FallingEdge
LineFront1FallingEdge.
Pylon::IIntegerEx & EventLineFront1FallingEdgeSoftCounter
LineFront1FallingEdge SoftCounter.
Pylon::IIntegerEx & EventLineFront1FallingEdgeTimestamp
LineFront1FallingEdge Timestamp.
Pylon::IIntegerEx & EventLineFront1RisingEdge
LineFront1RisingEdge.
Pylon::IIntegerEx & EventLineFront1RisingEdgeSoftCounter
LineFront1RisingEdge SoftCounter.
Pylon::IIntegerEx & EventLineFront1RisingEdgeTimestamp
LineFront1RisingEdge Timestamp.
Pylon::IIntegerEx & EventLineFront2FallingEdge
LineFront2FallingEdge.
Pylon::IIntegerEx & EventLineFront2FallingEdgeSoftCounter
LineFront2FallingEdge SoftCounter.
Pylon::IIntegerEx & EventLineFront2FallingEdgeTimestamp
LineFront2FallingEdge Timestamp.
Pylon::IIntegerEx & EventLineFront2RisingEdge
LineFront2RisingEdge.
Pylon::IIntegerEx & EventLineFront2RisingEdgeSoftCounter
LineFront2RisingEdge SoftCounter.
Pylon::IIntegerEx & EventLineFront2RisingEdgeTimestamp
LineFront2RisingEdge Timestamp.
Pylon::IIntegerEx & EventLineFront3FallingEdge
LineFront3FallingEdge.
Pylon::IIntegerEx & EventLineFront3FallingEdgeSoftCounter
LineFront3FallingEdge SoftCounter.
Pylon::IIntegerEx & EventLineFront3FallingEdgeTimestamp
LineFront3FallingEdge Timestamp.
Pylon::IIntegerEx & EventLineFront3RisingEdge
LineFront3RisingEdge.
Pylon::IIntegerEx & EventLineFront3RisingEdgeSoftCounter
LineFront3RisingEdge SoftCounter.
Pylon::IIntegerEx & EventLineFront3RisingEdgeTimestamp
LineFront3RisingEdge Timestamp.
Pylon::IEnumParameterT< EventNotificationEnums > & EventNotification
Sets whether the host application is notified of the selected event.
Pylon::IEnumParameterT< EventSelectorEnums > & EventSelector
Sets which event to signal to the host application.
Pylon::IEnumParameterT< InterfaceAppletEnums > & InterfaceApplet
Sets the applet with which to initialize the interface.
Pylon::IStringEx & InterfaceAppletBitStreamUID
Returns the BitstreamUID of the applet currently being loaded.
Pylon::IStringEx & InterfaceAppletCategory
Returns the category of the applet currently being loaded.
Pylon::IStringEx & InterfaceAppletDescription
Returns the description of the applet currently being loaded.
Pylon::IIntegerEx & InterfaceAppletNumOfCameras
Returns the number of cameras currently available.
Pylon::IIntegerEx & InterfaceAppletNumOfDMAs
Returns the number of DMAs of the applet currently being loaded.
Pylon::IStringEx & InterfaceAppletPath
Returns the path of the applet currently being loaded.
Pylon::IEnumParameterT< InterfaceAppletStatusEnums > & InterfaceAppletStatus
Returns the status of the applet currently being loaded.
Pylon::IStringEx & InterfaceAppletVersion
Returns the version of the applet currently being loaded.
Pylon::IStringEx & InterfaceDisplayName
User-friendly name of the interface.
Pylon::IStringEx & InterfaceFirmwareVersion
Firmware version of the interface.
Pylon::IStringEx & InterfaceID
GenTL Producer-wide unique ID of the selected interface.
Pylon::IIntegerEx & InterfaceTLVersionMajor
Major version number of the transport layer specification that the GenTL Producer interface complies with.
Pylon::IIntegerEx & InterfaceTLVersionMinor
Minor version number of the transport layer specification that the GenTL Producer interface complies with.
Pylon::IEnumParameterT< InterfaceTypeEnums > & InterfaceType
Sets the transport layer of the interface.
Pylon::IStringEx & UserSetFile
Specify path and file name for saving or loading configuration file File extension must be mcf.
Pylon::ICommandEx & UserSetLoad
Loads the User Set specified by UserSetSelector to the device and makes it active.
Pylon::ICommandEx & UserSetSave
Save the User Set specified by UserSetSelector to the non - volatile memory of the device.

Public Attributes Documentation#

variable AmbientTemperature#

Pylon::IFloatEx & AmbientTemperature;

Ambient temperature at the board.

Visibility: Beginner

The feature documentation may provide more information.

variable ExternalPowerPresent#

Pylon::IBooleanEx & ExternalPowerPresent;

Indicates whether an external power source has been detected.

Visibility: Beginner

The feature documentation may provide more information.

variable FpgaAuxVoltage#

Pylon::IFloatEx & FpgaAuxVoltage;

FPGA aux voltage.

Visibility: Beginner

The feature documentation may provide more information.

variable FpgaBRamVoltage#

Pylon::IFloatEx & FpgaBRamVoltage;

FPGA BRAM voltage.

Visibility: Beginner

The feature documentation may provide more information.

variable FpgaCoreTemperature#

Pylon::IFloatEx & FpgaCoreTemperature;

FPGA core temperature.

Visibility: Beginner

The feature documentation may provide more information.

variable FpgaCoreVoltage#

Pylon::IFloatEx & FpgaCoreVoltage;

FPGA core voltage.

Visibility: Beginner

The feature documentation may provide more information.

variable PowerSupplyTemperature#

Pylon::IFloatEx & PowerSupplyTemperature;

Temperature of the board power supply.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpConnectionSelector#

Pylon::IIntegerEx & CxpConnectionSelector;

Sets the physical CoaXPress connection to control.

Visibility: Beginner

Selecting Parameters: CxpPoCxpAuto, CxpPoCxpStatus, CxpPoCxpTripReset and CxpPoCxpTurnOff

The feature documentation may provide more information.

variable CxpPoCxpAuto#

Pylon::ICommandEx & CxpPoCxpAuto;

Enables automatic control of Power over CoaXPress (PoCXP) for the port.

Visibility: Expert

Selected by: CxpConnectionSelector

The feature documentation may provide more information.

variable CxpPoCxpStatus#

Pylon::IEnumParameterT< CxpPoCxpStatusEnums > & CxpPoCxpStatus;

Returns the Power over CoaXPress (PoCXP) status of the device.

Visibility: Expert

Selected by: CxpConnectionSelector

The feature documentation may provide more information.

variable CxpPoCxpTripReset#

Pylon::ICommandEx & CxpPoCxpTripReset;

Resets Power over CoaXPress (PoCXP) link after an over-current trip on the device connection(s)

Visibility: Expert

Selected by: CxpConnectionSelector

The feature documentation may provide more information.

variable CxpPoCxpTurnOff#

Pylon::ICommandEx & CxpPoCxpTurnOff;

Disables Power over CoaXPress (PoCXP) for the port.

Visibility: Expert

Selected by: CxpConnectionSelector

The feature documentation may provide more information.

variable CxpLinkConfiguration#

Pylon::IEnumParameterT< CxpLinkConfigurationEnums > & CxpLinkConfiguration;

Sets the link configuration for the communication between the receiver and transmitter device.

Visibility: Beginner

The feature documentation may provide more information.

variable DiscoveryMethod#

Pylon::IEnumParameterT< DiscoveryMethodEnums > & DiscoveryMethod;

Discovery Method to look for remote devices One can switch it to discover only real cameras, emulated cameras or both.

Discovery Method to look for remote devices. One can switch it to discover only real cameras, emulated cameras or both. The maximum number of emulated cameras is the maximum number of acquisition channels, which is applet dependent.

Visibility: Expert

The feature documentation may provide more information.

variable CxpPort0Current#

Pylon::IFloatEx & CxpPort0Current;

CXP port 0 current.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort0DisparityErrorCount#

Pylon::IIntegerEx & CxpPort0DisparityErrorCount;

Number of CXP port 0 disparity errors.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort0LinkSpeed#

Pylon::IFloatEx & CxpPort0LinkSpeed;

Link speed of CXP port 0.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort0NotInTableErrorCount#

Pylon::IIntegerEx & CxpPort0NotInTableErrorCount;

Number of CXP port 0 not-in-table errors.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort0Power#

Pylon::IFloatEx & CxpPort0Power;

CXP port 0 power.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort0PowerState#

Pylon::IEnumParameterT< CxpPort0PowerStateEnums > & CxpPort0PowerState;

Returns the Power over CXP (PoCXP) state of CXP port 0.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort0Voltage#

Pylon::IFloatEx & CxpPort0Voltage;

CXP port 0 voltage.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort1Current#

Pylon::IFloatEx & CxpPort1Current;

CXP port 1 current.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort1DisparityErrorCount#

Pylon::IIntegerEx & CxpPort1DisparityErrorCount;

Number of CXP port 1 disparity errors.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort1LinkSpeed#

Pylon::IFloatEx & CxpPort1LinkSpeed;

Link speed of CXP port 1.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort1NotInTableErrorCount#

Pylon::IIntegerEx & CxpPort1NotInTableErrorCount;

Number of CXP port 1 not-in-table errors.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort1Power#

Pylon::IFloatEx & CxpPort1Power;

CXP port 1 power.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort1PowerState#

Pylon::IEnumParameterT< CxpPort1PowerStateEnums > & CxpPort1PowerState;

Returns the Power over CXP (PoCXP) state of CXP port 1.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort1Voltage#

Pylon::IFloatEx & CxpPort1Voltage;

CXP port 1 voltage.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort2Current#

Pylon::IFloatEx & CxpPort2Current;

CXP port 2 current.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort2DisparityErrorCount#

Pylon::IIntegerEx & CxpPort2DisparityErrorCount;

Number of CXP port 2 disparity errors.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort2LinkSpeed#

Pylon::IFloatEx & CxpPort2LinkSpeed;

Link speed of CXP port 2.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort2NotInTableErrorCount#

Pylon::IIntegerEx & CxpPort2NotInTableErrorCount;

Number of CXP port 2 not-in-table errors.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort2Power#

Pylon::IFloatEx & CxpPort2Power;

CXP port 2 power.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort2PowerState#

Pylon::IEnumParameterT< CxpPort2PowerStateEnums > & CxpPort2PowerState;

Returns the Power over CXP (PoCXP) state of CXP port 2.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort2Voltage#

Pylon::IFloatEx & CxpPort2Voltage;

CXP port 2 voltage.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort3Current#

Pylon::IFloatEx & CxpPort3Current;

CXP port 3 current.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort3DisparityErrorCount#

Pylon::IIntegerEx & CxpPort3DisparityErrorCount;

Number of CXP port 3 disparity errors.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort3LinkSpeed#

Pylon::IFloatEx & CxpPort3LinkSpeed;

Link speed of CXP port 3.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort3NotInTableErrorCount#

Pylon::IIntegerEx & CxpPort3NotInTableErrorCount;

Number of CXP port 3 not-in-table errors.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort3Power#

Pylon::IFloatEx & CxpPort3Power;

CXP port 3 power.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort3PowerState#

Pylon::IEnumParameterT< CxpPort3PowerStateEnums > & CxpPort3PowerState;

Returns the Power over CXP (PoCXP) state of CXP port 3.

Visibility: Beginner

The feature documentation may provide more information.

variable CxpPort3Voltage#

Pylon::IFloatEx & CxpPort3Voltage;

CXP port 3 voltage.

Visibility: Beginner

The feature documentation may provide more information.

variable DeviceAccessStatus#

Pylon::IEnumParameterT< DeviceAccessStatusEnums > & DeviceAccessStatus;

Returns the device's access status at the moment when the Device Update List command was last executed.

Returns the device's access status at the moment when the Device Update List command was last executed. This value only changes when the Device Update List command is executed.

Visibility: Expert

Selected by: DeviceSelector

The feature documentation may provide more information.

variable DeviceID#

Pylon::IStringEx & DeviceID;

Interface-wide unique ID of the selected device.

Interface-wide unique ID of the selected device. This value only changes when the Device Update List command is executed.

Visibility: Expert

Selected by: DeviceSelector

The feature documentation may provide more information.

variable DeviceModelName#

Pylon::IStringEx & DeviceModelName;

Name of the device model.

Name of the device model. This value only changes when the Device Update List command is executed.

Visibility: Expert

Selected by: DeviceSelector

The feature documentation may provide more information.

variable DeviceSelector#

Pylon::IIntegerEx & DeviceSelector;

Device selected in this interface.

Device selected in this interface. This value only changes when the Device Update List command is executed. The parameter is 0-based in order to match the index of the C interface.

Visibility: Expert

Selecting Parameters: DeviceAccessStatus, DeviceID, DeviceModelName, DeviceSerialNumber, DeviceTLVersionMajor, DeviceTLVersionMinor, DeviceVendorName, GevDeviceIPAddress, GevDeviceMACAddress and GevDeviceSubnetMask

The feature documentation may provide more information.

variable DeviceSerialNumber#

Pylon::IStringEx & DeviceSerialNumber;

Serial number of the remote device.

Serial number of the remote device. This value only changes when the Device Update List command is executed.

Visibility: Expert

Selected by: DeviceSelector

The feature documentation may provide more information.

variable DeviceTLVersionMajor#

Pylon::IIntegerEx & DeviceTLVersionMajor;

Major version number of the transport layer specification that the remote device complies with.

Visibility: Expert

Selected by: DeviceSelector

The feature documentation may provide more information.

variable DeviceTLVersionMinor#

Pylon::IIntegerEx & DeviceTLVersionMinor;

Minor version number of the transport layer specification that the remote device complies with.

Visibility: Expert

Selected by: DeviceSelector

The feature documentation may provide more information.

variable DeviceUpdateList#

Pylon::ICommandEx & DeviceUpdateList;

Updates the internal device list.

Visibility: Expert

The feature documentation may provide more information.

variable DeviceUpdateTimeout#

Pylon::IIntegerEx & DeviceUpdateTimeout;

Timeout for the Device Update List command.

Visibility: Expert

The feature documentation may provide more information.

variable DeviceUserID#

Pylon::IStringEx & DeviceUserID;

User-settable ID of the remote device.

User-settable ID of the remote device. This value only changes when the Device Update List command is executed.

Visibility: Expert

The feature documentation may provide more information.

variable DeviceVendorName#

Pylon::IStringEx & DeviceVendorName;

Name of the device vendor.

Name of the device vendor. This value only changes when the Device Update List command is executed.

Visibility: Expert

Selected by: DeviceSelector

The feature documentation may provide more information.

variable GevDeviceIPAddress#

Pylon::IIntegerEx & GevDeviceIPAddress;

Current IP address of the GVCP interface of the selected remote device.

Current IP address of the GVCP interface of the selected remote device. This value only changes on execution of the DeviceUpdateList command.

Visibility: Expert

Selected by: DeviceSelector

The feature documentation may provide more information.

variable GevDeviceMACAddress#

Pylon::IIntegerEx & GevDeviceMACAddress;

48-bit MAC address of the GVCP interface of the selected remote device

48-bit MAC address of the GVCP interface of the selected remote device. This value only changes when the DeviceUpdateList command is executed.

Visibility: Expert

Selected by: DeviceSelector

The feature documentation may provide more information.

variable GevDeviceSubnetMask#

Pylon::IIntegerEx & GevDeviceSubnetMask;

Current subnet mask of the GVCP interface of the selected remote device.

Current subnet mask of the GVCP interface of the selected remote device. This value only changes on execution of the DeviceUpdateList command. This value only changes when the DeviceUpdateList command is executed.

Visibility: Expert

Selected by: DeviceSelector

The feature documentation may provide more information.

variable EventDeviceListChanged#

Pylon::IIntegerEx & EventDeviceListChanged;

Returns the unique identifier of the Device List Changed event.

Visibility: Expert

The feature documentation may provide more information.

variable EventDeviceListChangedSoftCounter#

Pylon::IIntegerEx & EventDeviceListChangedSoftCounter;

DeviceListChanged SoftCounter.

Software counter for event 'DeviceListChanged'

Visibility: Expert

The feature documentation may provide more information.

variable EventInterfaceLost#

Pylon::IIntegerEx & EventInterfaceLost;

Returns the unique identifier of the InterfaceLost event.

Returns the unique identifier for the Interface Lost event.

Visibility: Expert

The feature documentation may provide more information.

variable EventInterfaceLostSoftCounter#

Pylon::IIntegerEx & EventInterfaceLostSoftCounter;

InterfaceLost SoftCounter.

Software counter for event 'InterfaceLost'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine0FallingEdge#

Pylon::IIntegerEx & EventLine0FallingEdge;

Line0FallingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLine0FallingEdgeSoftCounter#

Pylon::IIntegerEx & EventLine0FallingEdgeSoftCounter;

Line0FallingEdge SoftCounter.

Software counter for event 'Line0FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine0FallingEdgeTimestamp#

Pylon::IIntegerEx & EventLine0FallingEdgeTimestamp;

Line0FallingEdge Timestamp.

Timestamp of event 'Line0FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine0RisingEdge#

Pylon::IIntegerEx & EventLine0RisingEdge;

Line0RisingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLine0RisingEdgeSoftCounter#

Pylon::IIntegerEx & EventLine0RisingEdgeSoftCounter;

Line0RisingEdge SoftCounter.

Software counter for event 'Line0RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine0RisingEdgeTimestamp#

Pylon::IIntegerEx & EventLine0RisingEdgeTimestamp;

Line0RisingEdge Timestamp.

Timestamp of event 'Line0RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine1FallingEdge#

Pylon::IIntegerEx & EventLine1FallingEdge;

Line1FallingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLine1FallingEdgeSoftCounter#

Pylon::IIntegerEx & EventLine1FallingEdgeSoftCounter;

Line1FallingEdge SoftCounter.

Software counter for event 'Line1FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine1FallingEdgeTimestamp#

Pylon::IIntegerEx & EventLine1FallingEdgeTimestamp;

Line1FallingEdge Timestamp.

Timestamp of event 'Line1FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine1RisingEdge#

Pylon::IIntegerEx & EventLine1RisingEdge;

Line1RisingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLine1RisingEdgeSoftCounter#

Pylon::IIntegerEx & EventLine1RisingEdgeSoftCounter;

Line1RisingEdge SoftCounter.

Software counter for event 'Line1RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine1RisingEdgeTimestamp#

Pylon::IIntegerEx & EventLine1RisingEdgeTimestamp;

Line1RisingEdge Timestamp.

Timestamp of event 'Line1RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine2FallingEdge#

Pylon::IIntegerEx & EventLine2FallingEdge;

Line2FallingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLine2FallingEdgeSoftCounter#

Pylon::IIntegerEx & EventLine2FallingEdgeSoftCounter;

Line2FallingEdge SoftCounter.

Software counter for event 'Line2FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine2FallingEdgeTimestamp#

Pylon::IIntegerEx & EventLine2FallingEdgeTimestamp;

Line2FallingEdge Timestamp.

Timestamp of event 'Line2FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine2RisingEdge#

Pylon::IIntegerEx & EventLine2RisingEdge;

Line2RisingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLine2RisingEdgeSoftCounter#

Pylon::IIntegerEx & EventLine2RisingEdgeSoftCounter;

Line2RisingEdge SoftCounter.

Software counter for event 'Line2RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine2RisingEdgeTimestamp#

Pylon::IIntegerEx & EventLine2RisingEdgeTimestamp;

Line2RisingEdge Timestamp.

Timestamp of event 'Line2RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine3FallingEdge#

Pylon::IIntegerEx & EventLine3FallingEdge;

Line3FallingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLine3FallingEdgeSoftCounter#

Pylon::IIntegerEx & EventLine3FallingEdgeSoftCounter;

Line3FallingEdge SoftCounter.

Software counter for event 'Line3FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine3FallingEdgeTimestamp#

Pylon::IIntegerEx & EventLine3FallingEdgeTimestamp;

Line3FallingEdge Timestamp.

Timestamp of event 'Line3FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine3RisingEdge#

Pylon::IIntegerEx & EventLine3RisingEdge;

Line3RisingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLine3RisingEdgeSoftCounter#

Pylon::IIntegerEx & EventLine3RisingEdgeSoftCounter;

Line3RisingEdge SoftCounter.

Software counter for event 'Line3RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine3RisingEdgeTimestamp#

Pylon::IIntegerEx & EventLine3RisingEdgeTimestamp;

Line3RisingEdge Timestamp.

Timestamp of event 'Line3RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine4FallingEdge#

Pylon::IIntegerEx & EventLine4FallingEdge;

Line4FallingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLine4FallingEdgeSoftCounter#

Pylon::IIntegerEx & EventLine4FallingEdgeSoftCounter;

Line4FallingEdge SoftCounter.

Software counter for event 'Line4FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine4FallingEdgeTimestamp#

Pylon::IIntegerEx & EventLine4FallingEdgeTimestamp;

Line4FallingEdge Timestamp.

Timestamp of event 'Line4FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine4RisingEdge#

Pylon::IIntegerEx & EventLine4RisingEdge;

Line4RisingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLine4RisingEdgeSoftCounter#

Pylon::IIntegerEx & EventLine4RisingEdgeSoftCounter;

Line4RisingEdge SoftCounter.

Software counter for event 'Line4RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine4RisingEdgeTimestamp#

Pylon::IIntegerEx & EventLine4RisingEdgeTimestamp;

Line4RisingEdge Timestamp.

Timestamp of event 'Line4RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine5FallingEdge#

Pylon::IIntegerEx & EventLine5FallingEdge;

Line5FallingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLine5FallingEdgeSoftCounter#

Pylon::IIntegerEx & EventLine5FallingEdgeSoftCounter;

Line5FallingEdge SoftCounter.

Software counter for event 'Line5FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine5FallingEdgeTimestamp#

Pylon::IIntegerEx & EventLine5FallingEdgeTimestamp;

Line5FallingEdge Timestamp.

Timestamp of event 'Line5FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine5RisingEdge#

Pylon::IIntegerEx & EventLine5RisingEdge;

Line5RisingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLine5RisingEdgeSoftCounter#

Pylon::IIntegerEx & EventLine5RisingEdgeSoftCounter;

Line5RisingEdge SoftCounter.

Software counter for event 'Line5RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine5RisingEdgeTimestamp#

Pylon::IIntegerEx & EventLine5RisingEdgeTimestamp;

Line5RisingEdge Timestamp.

Timestamp of event 'Line5RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine6FallingEdge#

Pylon::IIntegerEx & EventLine6FallingEdge;

Line6FallingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLine6FallingEdgeSoftCounter#

Pylon::IIntegerEx & EventLine6FallingEdgeSoftCounter;

Line6FallingEdge SoftCounter.

Software counter for event 'Line6FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine6FallingEdgeTimestamp#

Pylon::IIntegerEx & EventLine6FallingEdgeTimestamp;

Line6FallingEdge Timestamp.

Timestamp of event 'Line6FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine6RisingEdge#

Pylon::IIntegerEx & EventLine6RisingEdge;

Line6RisingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLine6RisingEdgeSoftCounter#

Pylon::IIntegerEx & EventLine6RisingEdgeSoftCounter;

Line6RisingEdge SoftCounter.

Software counter for event 'Line6RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine6RisingEdgeTimestamp#

Pylon::IIntegerEx & EventLine6RisingEdgeTimestamp;

Line6RisingEdge Timestamp.

Timestamp of event 'Line6RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine7FallingEdge#

Pylon::IIntegerEx & EventLine7FallingEdge;

Line7FallingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLine7FallingEdgeSoftCounter#

Pylon::IIntegerEx & EventLine7FallingEdgeSoftCounter;

Line7FallingEdge SoftCounter.

Software counter for event 'Line7FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine7FallingEdgeTimestamp#

Pylon::IIntegerEx & EventLine7FallingEdgeTimestamp;

Line7FallingEdge Timestamp.

Timestamp of event 'Line7FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine7RisingEdge#

Pylon::IIntegerEx & EventLine7RisingEdge;

Line7RisingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLine7RisingEdgeSoftCounter#

Pylon::IIntegerEx & EventLine7RisingEdgeSoftCounter;

Line7RisingEdge SoftCounter.

Software counter for event 'Line7RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLine7RisingEdgeTimestamp#

Pylon::IIntegerEx & EventLine7RisingEdgeTimestamp;

Line7RisingEdge Timestamp.

Timestamp of event 'Line7RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront0FallingEdge#

Pylon::IIntegerEx & EventLineFront0FallingEdge;

LineFront0FallingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront0FallingEdgeSoftCounter#

Pylon::IIntegerEx & EventLineFront0FallingEdgeSoftCounter;

LineFront0FallingEdge SoftCounter.

Software counter for event 'LineFront0FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront0FallingEdgeTimestamp#

Pylon::IIntegerEx & EventLineFront0FallingEdgeTimestamp;

LineFront0FallingEdge Timestamp.

Timestamp of event 'LineFront0FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront0RisingEdge#

Pylon::IIntegerEx & EventLineFront0RisingEdge;

LineFront0RisingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront0RisingEdgeSoftCounter#

Pylon::IIntegerEx & EventLineFront0RisingEdgeSoftCounter;

LineFront0RisingEdge SoftCounter.

Software counter for event 'LineFront0RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront0RisingEdgeTimestamp#

Pylon::IIntegerEx & EventLineFront0RisingEdgeTimestamp;

LineFront0RisingEdge Timestamp.

Timestamp of event 'LineFront0RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront1FallingEdge#

Pylon::IIntegerEx & EventLineFront1FallingEdge;

LineFront1FallingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront1FallingEdgeSoftCounter#

Pylon::IIntegerEx & EventLineFront1FallingEdgeSoftCounter;

LineFront1FallingEdge SoftCounter.

Software counter for event 'LineFront1FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront1FallingEdgeTimestamp#

Pylon::IIntegerEx & EventLineFront1FallingEdgeTimestamp;

LineFront1FallingEdge Timestamp.

Timestamp of event 'LineFront1FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront1RisingEdge#

Pylon::IIntegerEx & EventLineFront1RisingEdge;

LineFront1RisingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront1RisingEdgeSoftCounter#

Pylon::IIntegerEx & EventLineFront1RisingEdgeSoftCounter;

LineFront1RisingEdge SoftCounter.

Software counter for event 'LineFront1RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront1RisingEdgeTimestamp#

Pylon::IIntegerEx & EventLineFront1RisingEdgeTimestamp;

LineFront1RisingEdge Timestamp.

Timestamp of event 'LineFront1RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront2FallingEdge#

Pylon::IIntegerEx & EventLineFront2FallingEdge;

LineFront2FallingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront2FallingEdgeSoftCounter#

Pylon::IIntegerEx & EventLineFront2FallingEdgeSoftCounter;

LineFront2FallingEdge SoftCounter.

Software counter for event 'LineFront2FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront2FallingEdgeTimestamp#

Pylon::IIntegerEx & EventLineFront2FallingEdgeTimestamp;

LineFront2FallingEdge Timestamp.

Timestamp of event 'LineFront2FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront2RisingEdge#

Pylon::IIntegerEx & EventLineFront2RisingEdge;

LineFront2RisingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront2RisingEdgeSoftCounter#

Pylon::IIntegerEx & EventLineFront2RisingEdgeSoftCounter;

LineFront2RisingEdge SoftCounter.

Software counter for event 'LineFront2RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront2RisingEdgeTimestamp#

Pylon::IIntegerEx & EventLineFront2RisingEdgeTimestamp;

LineFront2RisingEdge Timestamp.

Timestamp of event 'LineFront2RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront3FallingEdge#

Pylon::IIntegerEx & EventLineFront3FallingEdge;

LineFront3FallingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront3FallingEdgeSoftCounter#

Pylon::IIntegerEx & EventLineFront3FallingEdgeSoftCounter;

LineFront3FallingEdge SoftCounter.

Software counter for event 'LineFront3FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront3FallingEdgeTimestamp#

Pylon::IIntegerEx & EventLineFront3FallingEdgeTimestamp;

LineFront3FallingEdge Timestamp.

Timestamp of event 'LineFront3FallingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront3RisingEdge#

Pylon::IIntegerEx & EventLineFront3RisingEdge;

LineFront3RisingEdge.

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront3RisingEdgeSoftCounter#

Pylon::IIntegerEx & EventLineFront3RisingEdgeSoftCounter;

LineFront3RisingEdge SoftCounter.

Software counter for event 'LineFront3RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventLineFront3RisingEdgeTimestamp#

Pylon::IIntegerEx & EventLineFront3RisingEdgeTimestamp;

LineFront3RisingEdge Timestamp.

Timestamp of event 'LineFront3RisingEdge'

Visibility: Expert

The feature documentation may provide more information.

variable EventNotification#

Pylon::IEnumParameterT< EventNotificationEnums > & EventNotification;

Sets whether the host application is notified of the selected event.

Visibility: Expert

The feature documentation may provide more information.

variable EventSelector#

Pylon::IEnumParameterT< EventSelectorEnums > & EventSelector;

Sets which event to signal to the host application.

Visibility: Expert

The feature documentation may provide more information.

variable InterfaceApplet#

Pylon::IEnumParameterT< InterfaceAppletEnums > & InterfaceApplet;

Sets the applet with which to initialize the interface.

Sets the applet with which to initialize the interface. Applets are specific DLLs used to initialize the frame grabber. Each applet has different characteristics and functionalities.

Visibility: Beginner

The feature documentation may provide more information.

variable InterfaceAppletBitStreamUID#

Pylon::IStringEx & InterfaceAppletBitStreamUID;

Returns the BitstreamUID of the applet currently being loaded.

Returns the bitstreamUID of the applet currently being loaded.

Visibility: Beginner

The feature documentation may provide more information.

variable InterfaceAppletCategory#

Pylon::IStringEx & InterfaceAppletCategory;

Returns the category of the applet currently being loaded.

Visibility: Beginner

The feature documentation may provide more information.

variable InterfaceAppletDescription#

Pylon::IStringEx & InterfaceAppletDescription;

Returns the description of the applet currently being loaded.

Visibility: Beginner

The feature documentation may provide more information.

variable InterfaceAppletNumOfCameras#

Pylon::IIntegerEx & InterfaceAppletNumOfCameras;

Returns the number of cameras currently available.

Visibility: Beginner

The feature documentation may provide more information.

variable InterfaceAppletNumOfDMAs#

Pylon::IIntegerEx & InterfaceAppletNumOfDMAs;

Returns the number of DMAs of the applet currently being loaded.

Visibility: Beginner

The feature documentation may provide more information.

variable InterfaceAppletPath#

Pylon::IStringEx & InterfaceAppletPath;

Returns the path of the applet currently being loaded.

Visibility: Beginner

The feature documentation may provide more information.

variable InterfaceAppletStatus#

Pylon::IEnumParameterT< InterfaceAppletStatusEnums > & InterfaceAppletStatus;

Returns the status of the applet currently being loaded.

Returns the status of the applet currently being loaded. While the applet is loading, the status is Loading. When the loading is complete, this parameter displays the name of the applet loaded.

Visibility: Beginner

The feature documentation may provide more information.

variable InterfaceAppletVersion#

Pylon::IStringEx & InterfaceAppletVersion;

Returns the version of the applet currently being loaded.

Visibility: Beginner

The feature documentation may provide more information.

variable InterfaceDisplayName#

Pylon::IStringEx & InterfaceDisplayName;

User-friendly name of the interface.

Visibility: Expert

The feature documentation may provide more information.

variable InterfaceFirmwareVersion#

Pylon::IStringEx & InterfaceFirmwareVersion;

Firmware version of the interface.

Visibility: Expert

The feature documentation may provide more information.

variable InterfaceID#

Pylon::IStringEx & InterfaceID;

GenTL Producer-wide unique ID of the selected interface.

Visibility: Expert

The feature documentation may provide more information.

variable InterfaceTLVersionMajor#

Pylon::IIntegerEx & InterfaceTLVersionMajor;

Major version number of the transport layer specification that the GenTL Producer interface complies with.

Major version number of the transport layer specification that the GenTL Producer interface complies with. The transport layer version of the interface should match the transport layer version of the device to assure compatibility.

Visibility: Expert

The feature documentation may provide more information.

variable InterfaceTLVersionMinor#

Pylon::IIntegerEx & InterfaceTLVersionMinor;

Minor version number of the transport layer specification that the GenTL Producer interface complies with.

Minor version number of the transport layer specification that the GenTL Producer interface complies with. The transport layer version of the interface should match the transport layer version of the device to assure compatibility.

Visibility: Expert

The feature documentation may provide more information.

variable InterfaceType#

Pylon::IEnumParameterT< InterfaceTypeEnums > & InterfaceType;

Sets the transport layer of the interface.

Visibility: Expert

The feature documentation may provide more information.

variable UserSetFile#

Pylon::IStringEx & UserSetFile;

Specify path and file name for saving or loading configuration file File extension must be mcf.

Visibility: Beginner

The feature documentation may provide more information.

variable UserSetLoad#

Pylon::ICommandEx & UserSetLoad;

Loads the User Set specified by UserSetSelector to the device and makes it active.

Visibility: Expert

The feature documentation may provide more information.

variable UserSetSave#

Pylon::ICommandEx & UserSetSave;

Save the User Set specified by UserSetSelector to the non - volatile memory of the device.

Visibility: Expert

The feature documentation may provide more information.