Basler_UniversalInterfaceParams::CUniversalInterfaceParams_Params_v7_1_0#
#include <pylon/_BaslerUniversalInterfaceParams.h>
Inherited by Basler_UniversalInterfaceParams::CUniversalInterfaceParams_Params
Public Attributes#
Name | |
---|---|
Pylon::IFloatEx & | AmbientTemperature Ambient temperature at the board. |
Pylon::IBooleanEx & | ExternalPowerPresent Indicates whether an external power source has been detected. |
Pylon::IFloatEx & | FpgaAuxVoltage FPGA aux voltage. |
Pylon::IFloatEx & | FpgaBRamVoltage FPGA BRAM voltage. |
Pylon::IFloatEx & | FpgaCoreTemperature FPGA core temperature. |
Pylon::IFloatEx & | FpgaCoreVoltage FPGA core voltage. |
Pylon::IFloatEx & | PowerSupplyTemperature Temperature of the board power supply. |
Pylon::IIntegerEx & | CxpConnectionSelector Sets the physical CoaXPress connection to control. |
Pylon::ICommandEx & | CxpPoCxpAuto Enables automatic control of Power over CoaXPress (PoCXP) for the port. |
Pylon::IEnumParameterT< CxpPoCxpStatusEnums > & | CxpPoCxpStatus Returns the Power over CoaXPress (PoCXP) status of the device. |
Pylon::ICommandEx & | CxpPoCxpTripReset Resets Power over CoaXPress (PoCXP) link after an over-current trip on the device connection(s) |
Pylon::ICommandEx & | CxpPoCxpTurnOff Disables Power over CoaXPress (PoCXP) for the port. |
Pylon::IEnumParameterT< CxpLinkConfigurationEnums > & | CxpLinkConfiguration Sets the link configuration for the communication between the receiver and transmitter device. |
Pylon::IFloatEx & | CxpPort0Current CXP port 0 current. |
Pylon::IIntegerEx & | CxpPort0DisparityErrorCount Number of CXP port 0 disparity errors. |
Pylon::IFloatEx & | CxpPort0LinkSpeed Link speed of CXP port 0. |
Pylon::IIntegerEx & | CxpPort0NotInTableErrorCount Number of CXP port 0 not-in-table errors. |
Pylon::IFloatEx & | CxpPort0Power CXP port 0 power. |
Pylon::IEnumParameterT< CxpPort0PowerStateEnums > & | CxpPort0PowerState Returns the Power over CXP (PoCXP) state of CXP port 0. |
Pylon::IFloatEx & | CxpPort0Voltage CXP port 0 voltage. |
Pylon::IFloatEx & | CxpPort1Current CXP port 1 current. |
Pylon::IIntegerEx & | CxpPort1DisparityErrorCount Number of CXP port 1 disparity errors. |
Pylon::IFloatEx & | CxpPort1LinkSpeed Link speed of CXP port 1. |
Pylon::IIntegerEx & | CxpPort1NotInTableErrorCount Number of CXP port 1 not-in-table errors. |
Pylon::IFloatEx & | CxpPort1Power CXP port 1 power. |
Pylon::IEnumParameterT< CxpPort1PowerStateEnums > & | CxpPort1PowerState Returns the Power over CXP (PoCXP) state of CXP port 1. |
Pylon::IFloatEx & | CxpPort1Voltage CXP port 1 voltage. |
Pylon::IFloatEx & | CxpPort2Current CXP port 2 current. |
Pylon::IIntegerEx & | CxpPort2DisparityErrorCount Number of CXP port 2 disparity errors. |
Pylon::IFloatEx & | CxpPort2LinkSpeed Link speed of CXP port 2. |
Pylon::IIntegerEx & | CxpPort2NotInTableErrorCount Number of CXP port 2 not-in-table errors. |
Pylon::IFloatEx & | CxpPort2Power CXP port 2 power. |
Pylon::IEnumParameterT< CxpPort2PowerStateEnums > & | CxpPort2PowerState Returns the Power over CXP (PoCXP) state of CXP port 2. |
Pylon::IFloatEx & | CxpPort2Voltage CXP port 2 voltage. |
Pylon::IFloatEx & | CxpPort3Current CXP port 3 current. |
Pylon::IIntegerEx & | CxpPort3DisparityErrorCount Number of CXP port 3 disparity errors. |
Pylon::IFloatEx & | CxpPort3LinkSpeed Link speed of CXP port 3. |
Pylon::IIntegerEx & | CxpPort3NotInTableErrorCount Number of CXP port 3 not-in-table errors. |
Pylon::IFloatEx & | CxpPort3Power CXP port 3 power. |
Pylon::IEnumParameterT< CxpPort3PowerStateEnums > & | CxpPort3PowerState Returns the Power over CXP (PoCXP) state of CXP port 3. |
Pylon::IFloatEx & | CxpPort3Voltage CXP port 3 voltage. |
Pylon::IEnumParameterT< DeviceAccessStatusEnums > & | DeviceAccessStatus Returns the device's access status at the moment when the Device Update List command was last executed. |
Pylon::IStringEx & | DeviceID Interface-wide unique ID of the selected device. |
Pylon::IStringEx & | DeviceModelName Name of the device model. |
Pylon::IIntegerEx & | DeviceSelector Device selected in this interface. |
Pylon::IStringEx & | DeviceSerialNumber Serial number of the remote device. |
Pylon::IIntegerEx & | DeviceTLVersionMajor Major version number of the transport layer specification that the remote device complies with. |
Pylon::IIntegerEx & | DeviceTLVersionMinor Minor version number of the transport layer specification that the remote device complies with. |
Pylon::ICommandEx & | DeviceUpdateList Updates the internal device list. |
Pylon::IIntegerEx & | DeviceUpdateTimeout Timeout for the Device Update List command. |
Pylon::IStringEx & | DeviceUserID User-settable ID of the remote device. |
Pylon::IStringEx & | DeviceVendorName Name of the device vendor. |
Pylon::IIntegerEx & | GevDeviceIPAddress Current IP address of the GVCP interface of the selected remote device. |
Pylon::IIntegerEx & | GevDeviceMACAddress 48-bit MAC address of the GVCP interface of the selected remote device |
Pylon::IIntegerEx & | GevDeviceSubnetMask Current subnet mask of the GVCP interface of the selected remote device. |
Pylon::IIntegerEx & | EventDeviceListChanged Returns the unique identifier of the Device List Changed event. |
Pylon::IIntegerEx & | EventInterfaceLost Returns the unique identifier of the InterfaceLost event. |
Pylon::IEnumParameterT< EventNotificationEnums > & | EventNotification Sets whether the host application is notified of the selected event. |
Pylon::IEnumParameterT< EventSelectorEnums > & | EventSelector Sets which event to signal to the host application. |
Pylon::IEnumParameterT< InterfaceAppletEnums > & | InterfaceApplet Sets the applet with which to initialize the interface. |
Pylon::IEnumParameterT< InterfaceAppletStatusEnums > & | InterfaceAppletStatus Returns the status of the applet currently being loaded. |
Pylon::IStringEx & | InterfaceDisplayName User-friendly name of the interface. |
Pylon::IStringEx & | InterfaceFirmwareVersion Firmware version of the interface. |
Pylon::IStringEx & | InterfaceID GenTL Producer-wide unique ID of the selected interface. |
Pylon::IIntegerEx & | InterfaceTLVersionMajor Major version number of the transport layer specification that the GenTL Producer interface complies with. |
Pylon::IIntegerEx & | InterfaceTLVersionMinor Minor version number of the transport layer specification that the GenTL Producer interface complies with. |
Pylon::IEnumParameterT< InterfaceTypeEnums > & | InterfaceType Sets the transport layer of the interface. |
Public Attributes Documentation#
AmbientTemperature#
Pylon::IFloatEx & AmbientTemperature;
Ambient temperature at the board.
Visibility: Beginner
The feature documentation may provide more information.
ExternalPowerPresent#
Pylon::IBooleanEx & ExternalPowerPresent;
Indicates whether an external power source has been detected.
Visibility: Beginner
The feature documentation may provide more information.
FpgaAuxVoltage#
Pylon::IFloatEx & FpgaAuxVoltage;
FPGA aux voltage.
Visibility: Beginner
The feature documentation may provide more information.
FpgaBRamVoltage#
Pylon::IFloatEx & FpgaBRamVoltage;
FPGA BRAM voltage.
Visibility: Beginner
The feature documentation may provide more information.
FpgaCoreTemperature#
Pylon::IFloatEx & FpgaCoreTemperature;
FPGA core temperature.
Visibility: Beginner
The feature documentation may provide more information.
FpgaCoreVoltage#
Pylon::IFloatEx & FpgaCoreVoltage;
FPGA core voltage.
Visibility: Beginner
The feature documentation may provide more information.
PowerSupplyTemperature#
Pylon::IFloatEx & PowerSupplyTemperature;
Temperature of the board power supply.
Visibility: Beginner
The feature documentation may provide more information.
CxpConnectionSelector#
Pylon::IIntegerEx & CxpConnectionSelector;
Sets the physical CoaXPress connection to control.
Visibility: Beginner
The feature documentation may provide more information.
CxpPoCxpAuto#
Pylon::ICommandEx & CxpPoCxpAuto;
Enables automatic control of Power over CoaXPress (PoCXP) for the port.
Visibility: Expert
The feature documentation may provide more information.
CxpPoCxpStatus#
Pylon::IEnumParameterT< CxpPoCxpStatusEnums > & CxpPoCxpStatus;
Returns the Power over CoaXPress (PoCXP) status of the device.
Visibility: Expert
The feature documentation may provide more information.
CxpPoCxpTripReset#
Pylon::ICommandEx & CxpPoCxpTripReset;
Resets Power over CoaXPress (PoCXP) link after an over-current trip on the device connection(s)
Visibility: Expert
The feature documentation may provide more information.
CxpPoCxpTurnOff#
Pylon::ICommandEx & CxpPoCxpTurnOff;
Disables Power over CoaXPress (PoCXP) for the port.
Visibility: Expert
The feature documentation may provide more information.
CxpLinkConfiguration#
Pylon::IEnumParameterT< CxpLinkConfigurationEnums > & CxpLinkConfiguration;
Sets the link configuration for the communication between the receiver and transmitter device.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort0Current#
Pylon::IFloatEx & CxpPort0Current;
CXP port 0 current.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort0DisparityErrorCount#
Pylon::IIntegerEx & CxpPort0DisparityErrorCount;
Number of CXP port 0 disparity errors.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort0LinkSpeed#
Pylon::IFloatEx & CxpPort0LinkSpeed;
Link speed of CXP port 0.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort0NotInTableErrorCount#
Pylon::IIntegerEx & CxpPort0NotInTableErrorCount;
Number of CXP port 0 not-in-table errors.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort0Power#
Pylon::IFloatEx & CxpPort0Power;
CXP port 0 power.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort0PowerState#
Pylon::IEnumParameterT< CxpPort0PowerStateEnums > & CxpPort0PowerState;
Returns the Power over CXP (PoCXP) state of CXP port 0.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort0Voltage#
Pylon::IFloatEx & CxpPort0Voltage;
CXP port 0 voltage.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort1Current#
Pylon::IFloatEx & CxpPort1Current;
CXP port 1 current.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort1DisparityErrorCount#
Pylon::IIntegerEx & CxpPort1DisparityErrorCount;
Number of CXP port 1 disparity errors.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort1LinkSpeed#
Pylon::IFloatEx & CxpPort1LinkSpeed;
Link speed of CXP port 1.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort1NotInTableErrorCount#
Pylon::IIntegerEx & CxpPort1NotInTableErrorCount;
Number of CXP port 1 not-in-table errors.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort1Power#
Pylon::IFloatEx & CxpPort1Power;
CXP port 1 power.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort1PowerState#
Pylon::IEnumParameterT< CxpPort1PowerStateEnums > & CxpPort1PowerState;
Returns the Power over CXP (PoCXP) state of CXP port 1.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort1Voltage#
Pylon::IFloatEx & CxpPort1Voltage;
CXP port 1 voltage.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort2Current#
Pylon::IFloatEx & CxpPort2Current;
CXP port 2 current.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort2DisparityErrorCount#
Pylon::IIntegerEx & CxpPort2DisparityErrorCount;
Number of CXP port 2 disparity errors.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort2LinkSpeed#
Pylon::IFloatEx & CxpPort2LinkSpeed;
Link speed of CXP port 2.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort2NotInTableErrorCount#
Pylon::IIntegerEx & CxpPort2NotInTableErrorCount;
Number of CXP port 2 not-in-table errors.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort2Power#
Pylon::IFloatEx & CxpPort2Power;
CXP port 2 power.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort2PowerState#
Pylon::IEnumParameterT< CxpPort2PowerStateEnums > & CxpPort2PowerState;
Returns the Power over CXP (PoCXP) state of CXP port 2.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort2Voltage#
Pylon::IFloatEx & CxpPort2Voltage;
CXP port 2 voltage.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort3Current#
Pylon::IFloatEx & CxpPort3Current;
CXP port 3 current.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort3DisparityErrorCount#
Pylon::IIntegerEx & CxpPort3DisparityErrorCount;
Number of CXP port 3 disparity errors.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort3LinkSpeed#
Pylon::IFloatEx & CxpPort3LinkSpeed;
Link speed of CXP port 3.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort3NotInTableErrorCount#
Pylon::IIntegerEx & CxpPort3NotInTableErrorCount;
Number of CXP port 3 not-in-table errors.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort3Power#
Pylon::IFloatEx & CxpPort3Power;
CXP port 3 power.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort3PowerState#
Pylon::IEnumParameterT< CxpPort3PowerStateEnums > & CxpPort3PowerState;
Returns the Power over CXP (PoCXP) state of CXP port 3.
Visibility: Beginner
The feature documentation may provide more information.
CxpPort3Voltage#
Pylon::IFloatEx & CxpPort3Voltage;
CXP port 3 voltage.
Visibility: Beginner
The feature documentation may provide more information.
DeviceAccessStatus#
Pylon::IEnumParameterT< DeviceAccessStatusEnums > & DeviceAccessStatus;
Returns the device's access status at the moment when the Device Update List command was last executed.
Returns the device's access status at the moment when the Device Update List command was last executed. This value only changes when the Device Update List command is executed.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
DeviceID#
Pylon::IStringEx & DeviceID;
Interface-wide unique ID of the selected device.
Interface-wide unique ID of the selected device. This value only changes when the Device Update List command is executed.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
DeviceModelName#
Pylon::IStringEx & DeviceModelName;
Name of the device model.
Name of the device model. This value only changes when the Device Update List command is executed.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
DeviceSelector#
Pylon::IIntegerEx & DeviceSelector;
Device selected in this interface.
Device selected in this interface. This value only changes when the Device Update List command is executed. The parameter is 0-based in order to match the index of the C interface.
Visibility: Expert
Selecting Parameters: DeviceAccessStatus, DeviceID, DeviceModelName, DeviceSerialNumber, DeviceTLVersionMajor, DeviceTLVersionMinor, DeviceVendorName, GevDeviceIPAddress, GevDeviceMACAddress and GevDeviceSubnetMask
The feature documentation may provide more information.
DeviceSerialNumber#
Pylon::IStringEx & DeviceSerialNumber;
Serial number of the remote device.
Serial number of the remote device. This value only changes when the Device Update List command is executed.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
DeviceTLVersionMajor#
Pylon::IIntegerEx & DeviceTLVersionMajor;
Major version number of the transport layer specification that the remote device complies with.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
DeviceTLVersionMinor#
Pylon::IIntegerEx & DeviceTLVersionMinor;
Minor version number of the transport layer specification that the remote device complies with.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
DeviceUpdateList#
Pylon::ICommandEx & DeviceUpdateList;
Updates the internal device list.
Visibility: Expert
The feature documentation may provide more information.
DeviceUpdateTimeout#
Pylon::IIntegerEx & DeviceUpdateTimeout;
Timeout for the Device Update List command.
Visibility: Expert
The feature documentation may provide more information.
DeviceUserID#
Pylon::IStringEx & DeviceUserID;
User-settable ID of the remote device.
User-settable ID of the remote device. This value only changes when the Device Update List command is executed.
Visibility: Expert
The feature documentation may provide more information.
DeviceVendorName#
Pylon::IStringEx & DeviceVendorName;
Name of the device vendor.
Name of the device vendor. This value only changes when the Device Update List command is executed.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
GevDeviceIPAddress#
Pylon::IIntegerEx & GevDeviceIPAddress;
Current IP address of the GVCP interface of the selected remote device.
Current IP address of the GVCP interface of the selected remote device. This value only changes on execution of the DeviceUpdateList command.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
GevDeviceMACAddress#
Pylon::IIntegerEx & GevDeviceMACAddress;
48-bit MAC address of the GVCP interface of the selected remote device
48-bit MAC address of the GVCP interface of the selected remote device. This value only changes when the DeviceUpdateList command is executed.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
GevDeviceSubnetMask#
Pylon::IIntegerEx & GevDeviceSubnetMask;
Current subnet mask of the GVCP interface of the selected remote device.
Current subnet mask of the GVCP interface of the selected remote device. This value only changes on execution of the DeviceUpdateList command. This value only changes when the DeviceUpdateList command is executed.
Visibility: Expert
Selected by: DeviceSelector
The feature documentation may provide more information.
EventDeviceListChanged#
Pylon::IIntegerEx & EventDeviceListChanged;
Returns the unique identifier of the Device List Changed event.
Visibility: Expert
The feature documentation may provide more information.
EventInterfaceLost#
Pylon::IIntegerEx & EventInterfaceLost;
Returns the unique identifier of the InterfaceLost event.
Returns the unique identifier for the Interface Lost event.
Visibility: Expert
The feature documentation may provide more information.
EventNotification#
Pylon::IEnumParameterT< EventNotificationEnums > & EventNotification;
Sets whether the host application is notified of the selected event.
Visibility: Expert
The feature documentation may provide more information.
EventSelector#
Pylon::IEnumParameterT< EventSelectorEnums > & EventSelector;
Sets which event to signal to the host application.
Visibility: Expert
The feature documentation may provide more information.
InterfaceApplet#
Pylon::IEnumParameterT< InterfaceAppletEnums > & InterfaceApplet;
Sets the applet with which to initialize the interface.
Sets the applet with which to initialize the interface. Applets are specific DLLs used to initialize the frame grabber. Each applet has different characteristics and functionalities.
Visibility: Beginner
The feature documentation may provide more information.
InterfaceAppletStatus#
Pylon::IEnumParameterT< InterfaceAppletStatusEnums > & InterfaceAppletStatus;
Returns the status of the applet currently being loaded.
Returns the status of the applet currently being loaded. While the applet is loading, the status is Loading. When the loading is complete, this parameter displays the name of the applet loaded.
Visibility: Beginner
The feature documentation may provide more information.
InterfaceDisplayName#
Pylon::IStringEx & InterfaceDisplayName;
User-friendly name of the interface.
Visibility: Expert
The feature documentation may provide more information.
InterfaceFirmwareVersion#
Pylon::IStringEx & InterfaceFirmwareVersion;
Firmware version of the interface.
Visibility: Expert
The feature documentation may provide more information.
InterfaceID#
Pylon::IStringEx & InterfaceID;
GenTL Producer-wide unique ID of the selected interface.
Visibility: Expert
The feature documentation may provide more information.
InterfaceTLVersionMajor#
Pylon::IIntegerEx & InterfaceTLVersionMajor;
Major version number of the transport layer specification that the GenTL Producer interface complies with.
Major version number of the transport layer specification that the GenTL Producer interface complies with. The transport layer version of the interface should match the transport layer version of the device to assure compatibility.
Visibility: Expert
The feature documentation may provide more information.
InterfaceTLVersionMinor#
Pylon::IIntegerEx & InterfaceTLVersionMinor;
Minor version number of the transport layer specification that the GenTL Producer interface complies with.
Minor version number of the transport layer specification that the GenTL Producer interface complies with. The transport layer version of the interface should match the transport layer version of the device to assure compatibility.
Visibility: Expert
The feature documentation may provide more information.
InterfaceType#
Pylon::IEnumParameterT< InterfaceTypeEnums > & InterfaceType;
Sets the transport layer of the interface.
Visibility: Expert
The feature documentation may provide more information.
Updated on 5 July 2022 at 15:29:59