Skip to content

Basler_UniversalTLParams::CUniversalTLParams_Params_v7_1_0#

A parameter class containing all parameters as members that are available for pylon device transport layers. More…

#include <pylon/_BaslerUniversalTLParams.h>

Inherited by Basler_UniversalTLParams::CUniversalTLParams_Params

Public Attributes#

Name
Pylon::IEnumParameterT< AreaTriggerModeEnums > & AreaTriggerMode
Sets the trigger mode of the area trigger signal - Applies to: CoaXPress.
Pylon::IFloatEx & TriggerOutputFrequency
Maximum trigger output frequency - Applies to: CoaXPress.
Pylon::IEnumParameterT< TriggerStateEnums > & TriggerState
Sets the state of the trigger system - Applies to: CoaXPress.
Pylon::IBooleanEx & AutomaticFormatControl
Enables/disables automatic control of the pixel format in the device - Applies to: CoaXPress.
Pylon::IBooleanEx & AutomaticROIControl
Activates or deactivates the automatic control of the ROI in the Device - Applies to: CoaXPress.
Pylon::IBooleanEx & OutputPackedFormats
Automatically outputs packed formats instead of unpacked ones - Applies to: CoaXPress.
Pylon::IEnumParameterT< BitAlignmentEnums > & BitAlignment
Sets the alignment of the bits in the output format - Applies to: CoaXPress.
Pylon::IIntegerEx & CustomBitShiftRight
User-defined bit shift to the right - Applies to: CoaXPress.
Pylon::IEnumParameterT< FormatEnums > & Format
Sets the pixel format of the image that is output to the computer - Applies to: CoaXPress.
Pylon::IIntegerEx & PixelDepth
Applet-internal processing bit depth - Applies to: CoaXPress.
Pylon::IBooleanEx & CommandDuplicationEnable
Enables sending all commands and receiving all acknowledges twice - Applies to: GigE and blaze.
Pylon::IIntegerEx & StatisticReadWriteTimeoutCount
Number of timeouts during read and write operations when waiting for a response from the device - Applies to: GigE and blaze.
Pylon::IBooleanEx & ConnectionGuardEnable
Enables the automatic start of the PylonGigEConnectionGuard - Applies to: GigE.
Pylon::IIntegerEx & HeartbeatTimeout
Heartbeat timeout value on the host side in milliseconds - Applies to: GigE.
Pylon::IIntegerEx & MaxRetryCountRead
Maximum number of retries for read operations after a read operation has timed out - Applies to: GigE.
Pylon::IIntegerEx & MaxRetryCountWrite
Maximum number of retries for write operations after a write operation has timed out - Applies to: GigE.
Pylon::IBooleanEx & MigrationModeEnable
Enables mapping of certain SFNC 1 x node names to SFNC 2 x node names - Applies to: GigE and USB.
Pylon::IIntegerEx & ReadTimeout
Read access timeout value in milliseconds - Applies to: GigE.
Pylon::IIntegerEx & WriteTimeout
Write access timeout in milliseconds - Applies to: GigE.
Pylon::IIntegerEx & CorrectedErrorCount
Number of errors corrected - Applies to: CoaXPress.
Pylon::IEnumParameterT< CxpTriggerPacketModeEnums > & CxpTriggerPacketMode
Sets the trigger packet mode - Applies to: CoaXPress.
Pylon::IIntegerEx & PacketTagErrorCount
Number of packet errors - Applies to: CoaXPress.
Pylon::IEnumParameterT< PixelFormatEnums > & PixelFormat
Sets the format of the pixel data transmitted by the camera - Applies to: CoaXPress.
Pylon::IIntegerEx & SystemmonitorCxpImageLineMode
Camera scan mode - Applies to: CoaXPress.
Pylon::IIntegerEx & SystemmonitorPacketbufferOverflowCount
Number of packet buffer overflows - Applies to: CoaXPress.
Pylon::IIntegerEx & SystemmonitorPacketbufferOverflowSource
Source of packet buffer overflows - Applies to: CoaXPress.
Pylon::IIntegerEx & SystemmonitorUsedCxpConnections
Number of used connections - Applies to: CoaXPress.
Pylon::IIntegerEx & TriggerAcknowledgementCount
Number of trigger acknowledgement packets sent by the camera have been received by the frame grabber - Applies to: CoaXPress.
Pylon::IIntegerEx & TriggerEventCount
Number of trigger events sent to the camera - Applies to: CoaXPress.
Pylon::IIntegerEx & TriggerWaveViolation
Indicates a trigger frequency violation - Applies to: CoaXPress.
Pylon::IIntegerEx & UncorrectedErrorCount
Number of uncorrected errors - Applies to: CoaXPress.
Pylon::IEnumParameterT< CxpLinkConfigurationEnums > & CxpLinkConfiguration
Sets the link configuration for the communication between the receiver and transmitter device - Applies to: CoaXPress.
Pylon::IEnumParameterT< DeviceAccessStatusEnums > & DeviceAccessStatus
Returns the device's access status at the moment when the Device Update List command was last executed - Applies to: CoaXPress and blaze.
Pylon::IStringEx & DeviceDisplayName
User-friendly name of the device - Applies to: CoaXPress and blaze.
Pylon::IStringEx & DeviceID
Interface-wide unique ID of the selected device - Applies to: CoaXPress and blaze.
Pylon::IStringEx & DeviceManufacturerInfo
Additional information about the manufacturer of the device - Applies to: blaze.
Pylon::IStringEx & DeviceModelName
Name of the device model - Applies to: CoaXPress and blaze.
Pylon::IStringEx & DeviceSerialNumber
Serial number of the remote device - Applies to: blaze.
Pylon::IEnumParameterT< DeviceTypeEnums > & DeviceType
Returns the transport layer of the device - Applies to: CoaXPress.
Pylon::IStringEx & DeviceVendorName
Name of the device vendor - Applies to: CoaXPress and blaze.
Pylon::IIntegerEx & GevDeviceGateway
Current gateway IP address of the GVCP interface of the remote device - Applies to: blaze.
Pylon::IIntegerEx & GevDeviceIPAddress
Current IP address of the GVCP interface of the remote device - Applies to: blaze.
Pylon::IIntegerEx & GevDeviceMACAddress
48-bit MAC address of the GVCP interface of the remote device - Applies to: blaze
Pylon::IIntegerEx & GevDeviceSubnetMask
Current subnet mask of the GVCP interface of the remote device - Applies to: blaze.
Pylon::IEnumParameterT< DeviceEndianessMechanismEnums > & DeviceEndianessMechanism
Sets the endianness handling mode - Applies to: blaze.
Pylon::IIntegerEx & LinkCommandRetryCount
Specifies maximum number of tries before failing the control channel commands - Applies to: blaze.
Pylon::IFloatEx & LinkCommandTimeout
Specifies application timeout for the control channel communication - Applies to: blaze.
Pylon::IIntegerEx & EventDeviceLost
Returns the unique identifier of the Device Lost event - Applies to: CoaXPress and blaze.
Pylon::IEnumParameterT< EventNotificationEnums > & EventNotification
Sets whether the host application is notified of the selected event - Applies to: CoaXPress and blaze.
Pylon::IEnumParameterT< EventSelectorEnums > & EventSelector
Sets which event to signal to the host application - Applies to: CoaXPress and blaze.
Pylon::IIntegerEx & FillLevel
Current buffer fill level - Applies to: CoaXPress.
Pylon::IIntegerEx & Overflow
Indicates whether the image buffer is currently in overflow state - Applies to: CoaXPress.
Pylon::IIntegerEx & FrontGPI
Current input signal levels of all front GPI inputs (bit mask) - Applies to: CoaXPress.
Pylon::IIntegerEx & GPI
GPI State - Applies to: CoaXPress.
Pylon::IFloatEx & TriggerInDebounce
Input debounce time for trigger input signals (in microseconds) - Applies to: CoaXPress.
Pylon::IIntegerEx & TriggerInDownscale
Factor by which the trigger input signal is downscaled - Applies to: CoaXPress.
Pylon::IIntegerEx & TriggerInDownscalePhase
Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress.
Pylon::IEnumParameterT< TriggerInPolarityEnums > & TriggerInPolarity
Sets the polarity of the trigger input signal - Applies to: CoaXPress.
Pylon::IEnumParameterT< TriggerInSourceEnums > & TriggerInSource
Sets the trigger input source - Applies to: CoaXPress.
Pylon::IStringEx & GentlInfoIgnorefgformat
Applies to: CoaXPress.
Pylon::IStringEx & GentlInfoVersion
Applies to: CoaXPress.
Pylon::IIntegerEx & Height
Height of the image ROI on the host side - Applies to: CoaXPress.
Pylon::IIntegerEx & OffsetX
Acquisition ROI x-offset, independent of camera ROI - Applies to: CoaXPress.
Pylon::IIntegerEx & OffsetY
Acquisition ROI y-offset, independent of camera ROI - Applies to: CoaXPress.
Pylon::IIntegerEx & Width
Width of the image ROI on the host side - Applies to: CoaXPress.
Pylon::IIntegerEx & ImageSelect
Defines which image in a sequence is grabbed - Applies to: CoaXPress.
Pylon::IIntegerEx & ImageSelectPeriod
Select the length of an image sequence - Applies to: CoaXPress.
Pylon::IStringEx & LutCustomFile
Filename with custom lookup table values - Applies to: CoaXPress.
Pylon::IEnumParameterT< LutEnableEnums > & LutEnable
Switch the LUT and processing functionality on or off - Applies to: CoaXPress.
Pylon::IStringEx & LutSaveFile
Save current lookup table configuration - Applies to: CoaXPress.
Pylon::IEnumParameterT< LutTypeEnums > & LutType
Set the type of the lookup table: Custom values or applet processor - Applies to: CoaXPress.
Pylon::IIntegerEx & LutValue
Field with lookup table values - Applies to: CoaXPress.
Pylon::IIntegerEx & LutValueBlue
Field with blue lookup table values - Applies to: CoaXPress.
Pylon::IIntegerEx & LutValueBlueSelector
Applies to: CoaXPress.
Pylon::IIntegerEx & LutValueGreen
Field with green looup table values - Applies to: CoaXPress.
Pylon::IIntegerEx & LutValueGreenSelector
Applies to: CoaXPress.
Pylon::IIntegerEx & LutValueRed
Field with red lookup table values - Applies to: CoaXPress.
Pylon::IIntegerEx & LutValueRedSelector
Applies to: CoaXPress.
Pylon::IIntegerEx & LutValueSelector
Applies to: CoaXPress.
Pylon::IEnumParameterT< LutImplementationTypeEnums > & LutImplementationType
Type of lookup table implementation - Applies to: CoaXPress.
Pylon::IIntegerEx & LutInputPixelBitDepth
Pixel bit depth at the lookup table input - Applies to: CoaXPress.
Pylon::IIntegerEx & LutOutputPixelBitDepth
Pixel bit depth at the lookup table output - Applies to: CoaXPress.
Pylon::IEnumParameterT< MissingCameraFrameResponseEnums > & MissingCameraFrameResponse
Returns whether missing frames are reported - Applies to: CoaXPress.
Pylon::ICommandEx & MissingCameraFrameResponseClear
Clears the Missing Camera Frame Response parameter - Applies to: CoaXPress.
Pylon::IEnumParameterT< TriggerExceededPeriodLimitsEnums > & TriggerExceededPeriodLimits
Returns whether the input signal frequency exceeded the maximum specified - Applies to: CoaXPress.
Pylon::ICommandEx & TriggerExceededPeriodLimitsClear
Clears the Trigger Exceeded Period Limits parameter - Applies to: CoaXPress.
Pylon::IIntegerEx & TriggerOutStatisticsPulseCount
Number of output pulses - Applies to: CoaXPress.
Pylon::ICommandEx & TriggerOutStatisticsPulseCountClear
Clears the output signal pulse counter - Applies to: CoaXPress.
Pylon::IEnumParameterT< TriggerOutStatisticsSourceEnums > & TriggerOutStatisticsSource
Sets the output source for statistics - Applies to: CoaXPress.
Pylon::IFloatEx & ProcessingGain
Gain correction value - Applies to: CoaXPress.
Pylon::IFloatEx & ProcessingGamma
Gamma correction value - Applies to: CoaXPress.
Pylon::IEnumParameterT< ProcessingInvertEnums > & ProcessingInvert
Invert output - Applies to: CoaXPress.
Pylon::IFloatEx & ProcessingOffset
Offset correction value - Applies to: CoaXPress.
Pylon::IFloatEx & ScalingFactorBlue
Blue gain of the white balancing - Applies to: CoaXPress.
Pylon::IFloatEx & ScalingFactorGreen
Green gain of the white balancing - Applies to: CoaXPress.
Pylon::IFloatEx & ScalingFactorRed
Red gain of the white balancing - Applies to: CoaXPress.
Pylon::ICommandEx & SendSoftwareTrigger
Sends a software trigger pulse - Applies to: CoaXPress.
Pylon::IEnumParameterT< SoftwareTriggerIsBusyEnums > & SoftwareTriggerIsBusy
Indicates whether the software trigger is busy - Applies to: CoaXPress.
Pylon::IIntegerEx & SoftwareTriggerQueueFillLevel
Number of pulses in queue to be processed - Applies to: CoaXPress.
Pylon::IIntegerEx & SensorHeight
Height of the sensor - Applies to: CoaXPress.
Pylon::IIntegerEx & SensorWidth
Width of the sensor - Applies to: CoaXPress.
Pylon::IIntegerEx & Statistic_Last_Error_Status
Last error status of a read or write operation - Applies to: USB.
Pylon::IStringEx & Statistic_Last_Error_Status_Text
Last error status of a read or write operation - Applies to: USB.
Pylon::IIntegerEx & Statistic_Read_Operations_Failed_Count
Number of failed read operations - Applies to: USB.
Pylon::IIntegerEx & Statistic_Read_Pipe_Reset_Count
Number of read pipe resets - Applies to: USB.
Pylon::IIntegerEx & Statistic_Write_Operations_Failed_Count
Number of failed write operations - Applies to: USB.
Pylon::IIntegerEx & Statistic_Write_Pipe_Reset_Count
Number of write pipe resets - Applies to: USB.
Pylon::IStringEx & StreamDisplayName
User-friendly name of the selected stream - Applies to: CoaXPress.
Pylon::IStringEx & StreamID
Device-wide unique ID of the data stream - Applies to: CoaXPress and blaze.
Pylon::IIntegerEx & StreamSelector
Sets the stream channel - Applies to: CoaXPress and blaze.
Pylon::IEnumParameterT< SystemmonitorByteAlignment8b10bLockedEnums > & SystemmonitorByteAlignment8b10bLocked
Applies to: CoaXPress.
Pylon::IFloatEx & SystemmonitorChannelCurrent
Applies to: CoaXPress.
Pylon::IIntegerEx & SystemmonitorChannelCurrentSelector
Applies to: CoaXPress.
Pylon::IFloatEx & SystemmonitorChannelVoltage
Applies to: CoaXPress.
Pylon::IIntegerEx & SystemmonitorChannelVoltageSelector
Applies to: CoaXPress.
Pylon::IFloatEx & SystemmonitorCurrentLinkSpeed
Applies to: CoaXPress.
Pylon::IIntegerEx & SystemmonitorDisparity8b10bError
Applies to: CoaXPress.
Pylon::IEnumParameterT< SystemmonitorExternalPowerEnums > & SystemmonitorExternalPower
Applies to: CoaXPress.
Pylon::IFloatEx & SystemmonitorFpgaTemperature
Applies to: CoaXPress.
Pylon::IFloatEx & SystemmonitorFpgaVccAux
Applies to: CoaXPress.
Pylon::IFloatEx & SystemmonitorFpgaVccBram
Applies to: CoaXPress.
Pylon::IFloatEx & SystemmonitorFpgaVccInt
Applies to: CoaXPress.
Pylon::IIntegerEx & SystemmonitorNotInTable8b10bError
Applies to: CoaXPress.
Pylon::IIntegerEx & SystemmonitorPcieTrainedPayloadSize
Applies to: CoaXPress.
Pylon::IIntegerEx & SystemmonitorPcieTrainedRequestSize
Applies to: CoaXPress.
Pylon::IFloatEx & SystemmonitorPortBitRate
Applies to: CoaXPress.
Pylon::IEnumParameterT< SystemmonitorPowerOverCxpStateEnums > & SystemmonitorPowerOverCxpState
Applies to: CoaXPress.
Pylon::IEnumParameterT< TriggerCameraOutSelectEnums > & TriggerCameraOutSelect
Sets the output source to be connected to a camera signal channel - Applies to: CoaXPress.
Pylon::IFloatEx & TriggerInStatisticsFrequency
Current frequency of the input pulses - Applies to: CoaXPress.
Pylon::IFloatEx & TriggerInStatisticsMaximumFrequency
Maximum input frequency detected - Applies to: CoaXPress.
Pylon::ICommandEx & TriggerInStatisticsMinMaxFrequencyClear
Clears the minimum and maximum frequency values - Applies to: CoaXPress.
Pylon::IFloatEx & TriggerInStatisticsMinimumFrequency
Minimum input frequency detected - Applies to: CoaXPress.
Pylon::IEnumParameterT< TriggerInStatisticsPolarityEnums > & TriggerInStatisticsPolarity
Sets the polarity of the trigger input signal for statistics - Applies to: CoaXPress.
Pylon::IIntegerEx & TriggerInStatisticsPulseCount
Number of input pulses - Applies to: CoaXPress.
Pylon::ICommandEx & TriggerInStatisticsPulseCountClear
Clears the input signal pulse counter - Applies to: CoaXPress.
Pylon::IEnumParameterT< TriggerInStatisticsSourceEnums > & TriggerInStatisticsSource
Sets the input source for statistics - Applies to: CoaXPress.
Pylon::IIntegerEx & TriggerMultiplyPulses
Upscales, i e , duplicates, the number of trigger pulses generated externally or via software with the period specified by the Trigger Output Frequency parameter - Applies to: CoaXPress.
Pylon::IEnumParameterT< TriggerOutSelectFrontGPO0Enums > & TriggerOutSelectFrontGPO0
Sets the output source of Front GPO 0 - Applies to: CoaXPress.
Pylon::IEnumParameterT< TriggerOutSelectFrontGPO1Enums > & TriggerOutSelectFrontGPO1
Sets the output source of Front GPO 1 - Applies to: CoaXPress.
Pylon::IEnumParameterT< TriggerOutSelectGPO0Enums > & TriggerOutSelectGPO0
Sets the output source of GPO 0 - Applies to: CoaXPress.
Pylon::IEnumParameterT< TriggerOutSelectGPO1Enums > & TriggerOutSelectGPO1
Sets the output source of GPO 1 - Applies to: CoaXPress.
Pylon::IEnumParameterT< TriggerOutSelectGPO2Enums > & TriggerOutSelectGPO2
Sets the output source of GPO 2 - Applies to: CoaXPress.
Pylon::IEnumParameterT< TriggerOutSelectGPO3Enums > & TriggerOutSelectGPO3
Sets the output source of GPO 3 - Applies to: CoaXPress.
Pylon::IEnumParameterT< TriggerOutSelectGPO4Enums > & TriggerOutSelectGPO4
Sets the output source of GPO 4 - Applies to: CoaXPress.
Pylon::IEnumParameterT< TriggerOutSelectGPO5Enums > & TriggerOutSelectGPO5
Sets the output source of GPO 5 - Applies to: CoaXPress.
Pylon::IEnumParameterT< TriggerOutSelectGPO6Enums > & TriggerOutSelectGPO6
Sets the output source of GPO 6 - Applies to: CoaXPress.
Pylon::IEnumParameterT< TriggerOutSelectGPO7Enums > & TriggerOutSelectGPO7
Sets the output source of GPO 7 - Applies to: CoaXPress.
Pylon::IFloatEx & TriggerPulseFormGenerator0Delay
Delay between the input and the output of the pulse form generator - Applies to: CoaXPress.
Pylon::IIntegerEx & TriggerPulseFormGenerator0Downscale
Downscale factor at the pulse form generator input - Applies to: CoaXPress.
Pylon::IIntegerEx & TriggerPulseFormGenerator0DownscalePhase
Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress.
Pylon::IFloatEx & TriggerPulseFormGenerator0Width
Width of the output signal - Applies to: CoaXPress.
Pylon::IFloatEx & TriggerPulseFormGenerator1Delay
Delay between the input and the output of the pulse form generator - Applies to: CoaXPress.
Pylon::IIntegerEx & TriggerPulseFormGenerator1Downscale
Downscale factor at the pulse form generator input - Applies to: CoaXPress.
Pylon::IIntegerEx & TriggerPulseFormGenerator1DownscalePhase
Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress.
Pylon::IFloatEx & TriggerPulseFormGenerator1Width
Width of the output signal - Applies to: CoaXPress.
Pylon::IFloatEx & TriggerPulseFormGenerator2Delay
Delay between the input and the output of the pulse form generator - Applies to: CoaXPress.
Pylon::IIntegerEx & TriggerPulseFormGenerator2Downscale
Downscale factor at the pulse form generator input - Applies to: CoaXPress.
Pylon::IIntegerEx & TriggerPulseFormGenerator2DownscalePhase
Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress.
Pylon::IFloatEx & TriggerPulseFormGenerator2Width
Width of the output signal - Applies to: CoaXPress.
Pylon::IFloatEx & TriggerPulseFormGenerator3Delay
Delay between the input and the output of the pulse form generator - Applies to: CoaXPress.
Pylon::IIntegerEx & TriggerPulseFormGenerator3Downscale
Downscale factor at the pulse form generator input - Applies to: CoaXPress.
Pylon::IIntegerEx & TriggerPulseFormGenerator3DownscalePhase
Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress.
Pylon::IFloatEx & TriggerPulseFormGenerator3Width
Width of the output signal - Applies to: CoaXPress.
Pylon::IIntegerEx & TriggerQueueFillLevel
Fill level of the trigger queue - Applies to: CoaXPress.
Pylon::IEnumParameterT< TriggerQueueModeEnums > & TriggerQueueMode
Enables/disable the trigger queue mode - Applies to: CoaXPress.

Detailed Description#

class Basler_UniversalTLParams::CUniversalTLParams_Params_v7_1_0;

A parameter class containing all parameters as members that are available for pylon device transport layers.

The parameter class is used by the [Pylon::CBaslerUniversalInstantCamera](class_pylon_1_1_c_basler_universal_instant_camera.md) class. The [ParametrizeCamera_NativeParameterAccess] code sample shows how to access camera parameters via the [Pylon::CBaslerUniversalInstantCamera](class_pylon_1_1_c_basler_universal_instant_camera.md) class.

Public Attributes Documentation#

AreaTriggerMode#

Pylon::IEnumParameterT< AreaTriggerModeEnums > & AreaTriggerMode;

Sets the trigger mode of the area trigger signal - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerOutputFrequency#

Pylon::IFloatEx & TriggerOutputFrequency;

Maximum trigger output frequency - Applies to: CoaXPress.

Maximum trigger output frequency. If the internal generator is used, it will use the frequency specified there. If an external source is used, this value determines the maximum allowed value. External trigger signals exceeding this value will be discarded. For more information, see the applet documentation.

Visibility: Expert

The feature documentation may provide more information.

TriggerState#

Pylon::IEnumParameterT< TriggerStateEnums > & TriggerState;

Sets the state of the trigger system - Applies to: CoaXPress.

Sets the state of the trigger system. The state of the trigger system is related to the trigger mode. This parameter enables or disables the trigger processing.

Visibility: Expert

The feature documentation may provide more information.

AutomaticFormatControl#

Pylon::IBooleanEx & AutomaticFormatControl;

Enables/disables automatic control of the pixel format in the device - Applies to: CoaXPress.

Enables/disables automatic control of the pixel format in the device. If enabled, the frame grabber's pixel format and its dependencies are automatically updated to match the camera's pixel format setting.

Visibility: Expert

The feature documentation may provide more information.

AutomaticROIControl#

Pylon::IBooleanEx & AutomaticROIControl;

Activates or deactivates the automatic control of the ROI in the Device - Applies to: CoaXPress.

Activates or deactivates the automatic control of the ROI in the Device. If this feature is active, the frame grabber ROI is automatically updated to the camera one.

Visibility: Expert

The feature documentation may provide more information.

OutputPackedFormats#

Pylon::IBooleanEx & OutputPackedFormats;

Automatically outputs packed formats instead of unpacked ones - Applies to: CoaXPress.

Automatically outputs packed formats instead of unpacked ones. This parameter is only available if the Automatic Format Control parameter is enabled.

Visibility: Expert

The feature documentation may provide more information.

BitAlignment#

Pylon::IEnumParameterT< BitAlignmentEnums > & BitAlignment;

Sets the alignment of the bits in the output format - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

CustomBitShiftRight#

Pylon::IIntegerEx & CustomBitShiftRight;

User-defined bit shift to the right - Applies to: CoaXPress.

User-defined bit shift to the right. This allows you to shift the pixel data in the output format to the right by a value of your choice. The Alignment parameter has to be set to CustomBitShift for this.

Visibility: Expert

The feature documentation may provide more information.

Format#

Pylon::IEnumParameterT< FormatEnums > & Format;

Sets the pixel format of the image that is output to the computer - Applies to: CoaXPress.

Sets the pixel format of the image that is output to the computer. The data is converted from the internal bit width and color format to the output format selected. This setting is not related to the pixel format input from the camera sensor. For more information, see the Pixel Format parameter documentation.

Visibility: Expert

The feature documentation may provide more information.

PixelDepth#

Pylon::IIntegerEx & PixelDepth;

Applet-internal processing bit depth - Applies to: CoaXPress.

Applet-internal processing bit depth. This is the maximum bit depth at which pixels are processed. If you select a highter output and input bit depth, data may be truncated.

Visibility: Expert

The feature documentation may provide more information.

CommandDuplicationEnable#

Pylon::IBooleanEx & CommandDuplicationEnable;

Enables sending all commands and receiving all acknowledges twice - Applies to: GigE and blaze.

Enables sending all commands and receiving all acknowledges twice. This option should only be enabled in case of network problems.

Visibility: Guru

The feature documentation may provide more information.

StatisticReadWriteTimeoutCount#

Pylon::IIntegerEx & StatisticReadWriteTimeoutCount;

Number of timeouts during read and write operations when waiting for a response from the device - Applies to: GigE and blaze.

Visibility: Guru

The feature documentation may provide more information.

ConnectionGuardEnable#

Pylon::IBooleanEx & ConnectionGuardEnable;

Enables the automatic start of the PylonGigEConnectionGuard - Applies to: GigE.

Visibility: Guru

The feature documentation may provide more information.

HeartbeatTimeout#

Pylon::IIntegerEx & HeartbeatTimeout;

Heartbeat timeout value on the host side in milliseconds - Applies to: GigE.

Heartbeat timeout value on the host side in milliseconds. This parameter is linked with the Heartbeat Timeout camera parameter. If the camera parameter changes, the host parameter changes accordingly, and vice versa.

Visibility: Beginner

The feature documentation may provide more information.

MaxRetryCountRead#

Pylon::IIntegerEx & MaxRetryCountRead;

Maximum number of retries for read operations after a read operation has timed out - Applies to: GigE.

Visibility: Guru

The feature documentation may provide more information.

MaxRetryCountWrite#

Pylon::IIntegerEx & MaxRetryCountWrite;

Maximum number of retries for write operations after a write operation has timed out - Applies to: GigE.

Visibility: Guru

The feature documentation may provide more information.

MigrationModeEnable#

Pylon::IBooleanEx & MigrationModeEnable;

Enables mapping of certain SFNC 1 x node names to SFNC 2 x node names - Applies to: GigE and USB.

Enables mapping of certain SFNC 1.x node names to SFNC 2.x node names. This allows you to write code for camera devices that are compatible with different SFNC (Standard Features Naming Convention) versions. Available for USB camera devices only.

Visibility: Guru

The feature documentation may provide more information.

ReadTimeout#

Pylon::IIntegerEx & ReadTimeout;

Read access timeout value in milliseconds - Applies to: GigE.

Visibility: Beginner

The feature documentation may provide more information.

WriteTimeout#

Pylon::IIntegerEx & WriteTimeout;

Write access timeout in milliseconds - Applies to: GigE.

Visibility: Beginner

The feature documentation may provide more information.

CorrectedErrorCount#

Pylon::IIntegerEx & CorrectedErrorCount;

Number of errors corrected - Applies to: CoaXPress.

Number of errors corrected. This parameter indicates single-byte error correction in CXP stream packets.

Visibility: Expert

The feature documentation may provide more information.

CxpTriggerPacketMode#

Pylon::IEnumParameterT< CxpTriggerPacketModeEnums > & CxpTriggerPacketMode;

Sets the trigger packet mode - Applies to: CoaXPress.

Sets the trigger packet mode. This parameter allows you to send triggers on rising edges only. It can be used for extreme trigger rates. This parameter may violate the CXP standard.

Visibility: Expert

The feature documentation may provide more information.

PacketTagErrorCount#

Pylon::IIntegerEx & PacketTagErrorCount;

Number of packet errors - Applies to: CoaXPress.

Number of packet errors. This parameter indicates that CXP stream packets are lost.

Visibility: Expert

The feature documentation may provide more information.

PixelFormat#

Pylon::IEnumParameterT< PixelFormatEnums > & PixelFormat;

Sets the format of the pixel data transmitted by the camera - Applies to: CoaXPress.

Sets the format of the pixel data transmitted by the camera. This setting has to match the pixel format set in the camera.

Visibility: Expert

The feature documentation may provide more information.

SystemmonitorCxpImageLineMode#

Pylon::IIntegerEx & SystemmonitorCxpImageLineMode;

Camera scan mode - Applies to: CoaXPress.

This parameter informs on the current transfer mode, used by the camera. The transfer can be an areascan (= 0) or linescan (= 1) image.

Visibility: Expert

The feature documentation may provide more information.

SystemmonitorPacketbufferOverflowCount#

Pylon::IIntegerEx & SystemmonitorPacketbufferOverflowCount;

Number of packet buffer overflows - Applies to: CoaXPress.

Represents the number of overflows, if an overflow occurred due to not correctly aligned package order.

Visibility: Expert

The feature documentation may provide more information.

SystemmonitorPacketbufferOverflowSource#

Pylon::IIntegerEx & SystemmonitorPacketbufferOverflowSource;

Source of packet buffer overflows - Applies to: CoaXPress.

Represents the port, which has overflows due to not correctly aligned package order.

Visibility: Expert

The feature documentation may provide more information.

SystemmonitorUsedCxpConnections#

Pylon::IIntegerEx & SystemmonitorUsedCxpConnections;

Number of used connections - Applies to: CoaXPress.

The currently used number of CXP ports used in this process.

Visibility: Expert

The feature documentation may provide more information.

TriggerAcknowledgementCount#

Pylon::IIntegerEx & TriggerAcknowledgementCount;

Number of trigger acknowledgement packets sent by the camera have been received by the frame grabber - Applies to: CoaXPress.

Number of trigger acknowledgement packets sent by the camera (in response to trigger edge packets sent before) have been received by the frame grabber.

Visibility: Expert

The feature documentation may provide more information.

TriggerEventCount#

Pylon::IIntegerEx & TriggerEventCount;

Number of trigger events sent to the camera - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerWaveViolation#

Pylon::IIntegerEx & TriggerWaveViolation;

Indicates a trigger frequency violation - Applies to: CoaXPress.

Indicates a distance of two trigger edges violating the minimum edge frequency.

Visibility: Expert

The feature documentation may provide more information.

UncorrectedErrorCount#

Pylon::IIntegerEx & UncorrectedErrorCount;

Number of uncorrected errors - Applies to: CoaXPress.

Number of uncorrected errors. Bit[2] indicates multiple byte errors in CXP stream packets.

Visibility: Expert

The feature documentation may provide more information.

CxpLinkConfiguration#

Pylon::IEnumParameterT< CxpLinkConfigurationEnums > & CxpLinkConfiguration;

Sets the link configuration for the communication between the receiver and transmitter device - Applies to: CoaXPress.

Visibility: Beginner

The feature documentation may provide more information.

DeviceAccessStatus#

Pylon::IEnumParameterT< DeviceAccessStatusEnums > & DeviceAccessStatus;

Returns the device's access status at the moment when the Device Update List command was last executed - Applies to: CoaXPress and blaze.

Returns the device's access status at the moment when the Device Update List command was last executed. This value only changes when the Device Update List command is executed.

Visibility: Expert

The feature documentation may provide more information.

DeviceDisplayName#

Pylon::IStringEx & DeviceDisplayName;

User-friendly name of the device - Applies to: CoaXPress and blaze.

Visibility: Expert

The feature documentation may provide more information.

DeviceID#

Pylon::IStringEx & DeviceID;

Interface-wide unique ID of the selected device - Applies to: CoaXPress and blaze.

Interface-wide unique ID of the selected device. This value only changes when the Device Update List command is executed.

Visibility: Expert

The feature documentation may provide more information.

DeviceManufacturerInfo#

Pylon::IStringEx & DeviceManufacturerInfo;

Additional information about the manufacturer of the device - Applies to: blaze.

Visibility: Beginner

The feature documentation may provide more information.

DeviceModelName#

Pylon::IStringEx & DeviceModelName;

Name of the device model - Applies to: CoaXPress and blaze.

Name of the device model. This value only changes when the Device Update List command is executed.

Visibility: Beginner

The feature documentation may provide more information.

DeviceSerialNumber#

Pylon::IStringEx & DeviceSerialNumber;

Serial number of the remote device - Applies to: blaze.

Serial number of the remote device. This value only changes when the Device Update List command is executed.

Visibility: Expert

The feature documentation may provide more information.

DeviceType#

Pylon::IEnumParameterT< DeviceTypeEnums > & DeviceType;

Returns the transport layer of the device - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

DeviceVendorName#

Pylon::IStringEx & DeviceVendorName;

Name of the device vendor - Applies to: CoaXPress and blaze.

Name of the device vendor. This value only changes when the Device Update List command is executed.

Visibility: Beginner

The feature documentation may provide more information.

GevDeviceGateway#

Pylon::IIntegerEx & GevDeviceGateway;

Current gateway IP address of the GVCP interface of the remote device - Applies to: blaze.

Visibility: Expert

The feature documentation may provide more information.

GevDeviceIPAddress#

Pylon::IIntegerEx & GevDeviceIPAddress;

Current IP address of the GVCP interface of the remote device - Applies to: blaze.

Visibility: Expert

The feature documentation may provide more information.

GevDeviceMACAddress#

Pylon::IIntegerEx & GevDeviceMACAddress;

48-bit MAC address of the GVCP interface of the remote device - Applies to: blaze

Visibility: Expert

The feature documentation may provide more information.

GevDeviceSubnetMask#

Pylon::IIntegerEx & GevDeviceSubnetMask;

Current subnet mask of the GVCP interface of the remote device - Applies to: blaze.

Visibility: Expert

The feature documentation may provide more information.

DeviceEndianessMechanism#

Pylon::IEnumParameterT< DeviceEndianessMechanismEnums > & DeviceEndianessMechanism;

Sets the endianness handling mode - Applies to: blaze.

Visibility: Expert

The feature documentation may provide more information.

LinkCommandRetryCount#

Pylon::IIntegerEx & LinkCommandRetryCount;

Specifies maximum number of tries before failing the control channel commands - Applies to: blaze.

Visibility: Guru

The feature documentation may provide more information.

LinkCommandTimeout#

Pylon::IFloatEx & LinkCommandTimeout;

Specifies application timeout for the control channel communication - Applies to: blaze.

Specifies application timeout for the control channel communication. Up to DeviceLinkCommandRetryCount attempts with this timeout are made before a command fails with a timeout error.

Visibility: Beginner

The feature documentation may provide more information.

EventDeviceLost#

Pylon::IIntegerEx & EventDeviceLost;

Returns the unique identifier of the Device Lost event - Applies to: CoaXPress and blaze.

Returns the unique Identifier of the Device Lost event.

Visibility: Expert

The feature documentation may provide more information.

EventNotification#

Pylon::IEnumParameterT< EventNotificationEnums > & EventNotification;

Sets whether the host application is notified of the selected event - Applies to: CoaXPress and blaze.

Visibility: Expert

Selected by: EventSelector

The feature documentation may provide more information.

EventSelector#

Pylon::IEnumParameterT< EventSelectorEnums > & EventSelector;

Sets which event to signal to the host application - Applies to: CoaXPress and blaze.

Visibility: Expert

Selecting Parameters: EventNotification

The feature documentation may provide more information.

FillLevel#

Pylon::IIntegerEx & FillLevel;

Current buffer fill level - Applies to: CoaXPress.

Current buffer fill level. This value allows you to check whether the average input bandwidth of the camera is too high to be processed by the applet.

Visibility: Expert

The feature documentation may provide more information.

Overflow#

Pylon::IIntegerEx & Overflow;

Indicates whether the image buffer is currently in overflow state - Applies to: CoaXPress.

Indicates whether if the image buffer is currently in overflow state. An overflow results in the loss of images. The parameter is reset at each readout cycle.

Visibility: Expert

The feature documentation may provide more information.

FrontGPI#

Pylon::IIntegerEx & FrontGPI;

Current input signal levels of all front GPI inputs (bit mask) - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

GPI#

Pylon::IIntegerEx & GPI;

GPI State - Applies to: CoaXPress.

Current input signal levels of all GPI inputs (Bitmask).

Visibility: Expert

The feature documentation may provide more information.

TriggerInDebounce#

Pylon::IFloatEx & TriggerInDebounce;

Input debounce time for trigger input signals (in microseconds) - Applies to: CoaXPress.

Input debounce time for trigger input signals (in microseconds). This parameter allows you to filter out invalid signals by specifying a minimum signal length.

Visibility: Expert

The feature documentation may provide more information.

TriggerInDownscale#

Pylon::IIntegerEx & TriggerInDownscale;

Factor by which the trigger input signal is downscaled - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerInDownscalePhase#

Pylon::IIntegerEx & TriggerInDownscalePhase;

Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerInPolarity#

Pylon::IEnumParameterT< TriggerInPolarityEnums > & TriggerInPolarity;

Sets the polarity of the trigger input signal - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerInSource#

Pylon::IEnumParameterT< TriggerInSourceEnums > & TriggerInSource;

Sets the trigger input source - Applies to: CoaXPress.

Sets the trigger input source for external trigger mode.

Visibility: Expert

The feature documentation may provide more information.

GentlInfoIgnorefgformat#

Pylon::IStringEx & GentlInfoIgnorefgformat;

Applies to: CoaXPress.

Ignore the FG output format and manage it internally in the GenTL producer

Visibility: Beginner

The feature documentation may provide more information.

GentlInfoVersion#

Pylon::IStringEx & GentlInfoVersion;

Applies to: CoaXPress.

Version of the GenTL description Interface in the applet.

Visibility: Beginner

The feature documentation may provide more information.

Height#

Pylon::IIntegerEx & Height;

Height of the image ROI on the host side - Applies to: CoaXPress.

Height of the image ROI on the host side. This parameter is linked with the Height camera parameter. If the camera parameter changes, the host parameter changes accordingly, but not vice versa. The host parameter should not be set to a value different from the camera parameter.

Visibility: Expert

The feature documentation may provide more information.

OffsetX#

Pylon::IIntegerEx & OffsetX;

Acquisition ROI x-offset, independent of camera ROI - Applies to: CoaXPress.

X-offset of the acquisition ROI independent of the camera ROI.

Visibility: Expert

The feature documentation may provide more information.

OffsetY#

Pylon::IIntegerEx & OffsetY;

Acquisition ROI y-offset, independent of camera ROI - Applies to: CoaXPress.

Y-offset of the acquisition ROI independent of the camera ROI.

Visibility: Expert

The feature documentation may provide more information.

Width#

Pylon::IIntegerEx & Width;

Width of the image ROI on the host side - Applies to: CoaXPress.

Width of the image ROI on the host side. This parameter is linked with the Width camera parameter. If the camera parameter changes, the host parameter changes accordingly, but not vice versa. The host parameter should not be set to a value different from the camera parameter.

Visibility: Expert

The feature documentation may provide more information.

ImageSelect#

Pylon::IIntegerEx & ImageSelect;

Defines which image in a sequence is grabbed - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

ImageSelectPeriod#

Pylon::IIntegerEx & ImageSelectPeriod;

Select the length of an image sequence - Applies to: CoaXPress.

Select the length of an image sequence. Only a single image of the sequence is grabbed.

Visibility: Expert

The feature documentation may provide more information.

LutCustomFile#

Pylon::IStringEx & LutCustomFile;

Filename with custom lookup table values - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

LutEnable#

Pylon::IEnumParameterT< LutEnableEnums > & LutEnable;

Switch the LUT and processing functionality on or off - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

LutSaveFile#

Pylon::IStringEx & LutSaveFile;

Save current lookup table configuration - Applies to: CoaXPress.

Save current LUT configuration.

Visibility: Expert

The feature documentation may provide more information.

LutType#

Pylon::IEnumParameterT< LutTypeEnums > & LutType;

Set the type of the lookup table: Custom values or applet processor - Applies to: CoaXPress.

Enables the LUT to be loaded with custom values or uses the applet's processor.

Visibility: Expert

The feature documentation may provide more information.

LutValue#

Pylon::IIntegerEx & LutValue;

Field with lookup table values - Applies to: CoaXPress.

Field with LUT Values.

Visibility: Expert

The feature documentation may provide more information.

LutValueBlue#

Pylon::IIntegerEx & LutValueBlue;

Field with blue lookup table values - Applies to: CoaXPress.

Field with blue LUT Values.

Visibility: Expert

The feature documentation may provide more information.

LutValueBlueSelector#

Pylon::IIntegerEx & LutValueBlueSelector;

Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

LutValueGreen#

Pylon::IIntegerEx & LutValueGreen;

Field with green looup table values - Applies to: CoaXPress.

Field with green LUT Values.

Visibility: Expert

The feature documentation may provide more information.

LutValueGreenSelector#

Pylon::IIntegerEx & LutValueGreenSelector;

Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

LutValueRed#

Pylon::IIntegerEx & LutValueRed;

Field with red lookup table values - Applies to: CoaXPress.

Field with red LUT Values.

Visibility: Expert

The feature documentation may provide more information.

LutValueRedSelector#

Pylon::IIntegerEx & LutValueRedSelector;

Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

LutValueSelector#

Pylon::IIntegerEx & LutValueSelector;

Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

LutImplementationType#

Pylon::IEnumParameterT< LutImplementationTypeEnums > & LutImplementationType;

Type of lookup table implementation - Applies to: CoaXPress.

Type of LUT implementation.

Visibility: Expert

The feature documentation may provide more information.

LutInputPixelBitDepth#

Pylon::IIntegerEx & LutInputPixelBitDepth;

Pixel bit depth at the lookup table input - Applies to: CoaXPress.

Pixel bit depth at LUT input.

Visibility: Expert

The feature documentation may provide more information.

LutOutputPixelBitDepth#

Pylon::IIntegerEx & LutOutputPixelBitDepth;

Pixel bit depth at the lookup table output - Applies to: CoaXPress.

Pixel bit depth at LUT output.

Visibility: Expert

The feature documentation may provide more information.

MissingCameraFrameResponse#

Pylon::IEnumParameterT< MissingCameraFrameResponseEnums > & MissingCameraFrameResponse;

Returns whether missing frames are reported - Applies to: CoaXPress.

Returns whether missing frames are reported. If no frame is received for a trigger pulse, the parameter is set to Yes.

Visibility: Expert

The feature documentation may provide more information.

MissingCameraFrameResponseClear#

Pylon::ICommandEx & MissingCameraFrameResponseClear;

Clears the Missing Camera Frame Response parameter - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerExceededPeriodLimits#

Pylon::IEnumParameterT< TriggerExceededPeriodLimitsEnums > & TriggerExceededPeriodLimits;

Returns whether the input signal frequency exceeded the maximum specified - Applies to: CoaXPress.

Returns whether the input signal frequency exceeded the maximum specified. If the parameter returns Yes, signals were dropped.

Visibility: Expert

The feature documentation may provide more information.

TriggerExceededPeriodLimitsClear#

Pylon::ICommandEx & TriggerExceededPeriodLimitsClear;

Clears the Trigger Exceeded Period Limits parameter - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerOutStatisticsPulseCount#

Pylon::IIntegerEx & TriggerOutStatisticsPulseCount;

Number of output pulses - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerOutStatisticsPulseCountClear#

Pylon::ICommandEx & TriggerOutStatisticsPulseCountClear;

Clears the output signal pulse counter - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerOutStatisticsSource#

Pylon::IEnumParameterT< TriggerOutStatisticsSourceEnums > & TriggerOutStatisticsSource;

Sets the output source for statistics - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

ProcessingGain#

Pylon::IFloatEx & ProcessingGain;

Gain correction value - Applies to: CoaXPress.

Gain correction value. Available when LUT functionality is enabled.

Visibility: Expert

The feature documentation may provide more information.

ProcessingGamma#

Pylon::IFloatEx & ProcessingGamma;

Gamma correction value - Applies to: CoaXPress.

Gamma correction value. Available when LUT functionality is enabled.

Visibility: Expert

The feature documentation may provide more information.

ProcessingInvert#

Pylon::IEnumParameterT< ProcessingInvertEnums > & ProcessingInvert;

Invert output - Applies to: CoaXPress.

Invert output. Available when LUT functionality is enabled.

Visibility: Expert

The feature documentation may provide more information.

ProcessingOffset#

Pylon::IFloatEx & ProcessingOffset;

Offset correction value - Applies to: CoaXPress.

Offset correction value. Available when LUT functionality is enabled.

Visibility: Expert

The feature documentation may provide more information.

ScalingFactorBlue#

Pylon::IFloatEx & ScalingFactorBlue;

Blue gain of the white balancing - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

ScalingFactorGreen#

Pylon::IFloatEx & ScalingFactorGreen;

Green gain of the white balancing - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

ScalingFactorRed#

Pylon::IFloatEx & ScalingFactorRed;

Red gain of the white balancing - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

SendSoftwareTrigger#

Pylon::ICommandEx & SendSoftwareTrigger;

Sends a software trigger pulse - Applies to: CoaXPress.

Sends a software trigger pulse or adds pulses to the trigger queue if it is enabled.

Visibility: Expert

The feature documentation may provide more information.

SoftwareTriggerIsBusy#

Pylon::IEnumParameterT< SoftwareTriggerIsBusyEnums > & SoftwareTriggerIsBusy;

Indicates whether the software trigger is busy - Applies to: CoaXPress.

Indicates whether the software trigger is busy. This allows you to find out whether the trigger system is still processing software trigger pulses.

Visibility: Expert

The feature documentation may provide more information.

SoftwareTriggerQueueFillLevel#

Pylon::IIntegerEx & SoftwareTriggerQueueFillLevel;

Number of pulses in queue to be processed - Applies to: CoaXPress.

Number of pulses in queue to be processed. The Queue parameter needs to be enabled for this.

Visibility: Expert

The feature documentation may provide more information.

SensorHeight#

Pylon::IIntegerEx & SensorHeight;

Height of the sensor - Applies to: CoaXPress.

Sensor Height in selected tap geometry. Value is ignored if vantage point = TopLeft. Available DRAM and SensorWidth limit the maximum SensorHeight.

Visibility: Expert

The feature documentation may provide more information.

SensorWidth#

Pylon::IIntegerEx & SensorWidth;

Width of the sensor - Applies to: CoaXPress.

Sensor width in selected tap geometry. Value is ignored if vantage point = Top-Left. Available DRAM and SensorHeight limit the maximum SensorWidth.

Visibility: Expert

The feature documentation may provide more information.

Statistic_Last_Error_Status#

Pylon::IIntegerEx & Statistic_Last_Error_Status;

Last error status of a read or write operation - Applies to: USB.

Visibility: Expert

The feature documentation may provide more information.

Statistic_Last_Error_Status_Text#

Pylon::IStringEx & Statistic_Last_Error_Status_Text;

Last error status of a read or write operation - Applies to: USB.

Visibility: Expert

The feature documentation may provide more information.

Statistic_Read_Operations_Failed_Count#

Pylon::IIntegerEx & Statistic_Read_Operations_Failed_Count;

Number of failed read operations - Applies to: USB.

Visibility: Expert

The feature documentation may provide more information.

Statistic_Read_Pipe_Reset_Count#

Pylon::IIntegerEx & Statistic_Read_Pipe_Reset_Count;

Number of read pipe resets - Applies to: USB.

Visibility: Expert

The feature documentation may provide more information.

Statistic_Write_Operations_Failed_Count#

Pylon::IIntegerEx & Statistic_Write_Operations_Failed_Count;

Number of failed write operations - Applies to: USB.

Visibility: Expert

The feature documentation may provide more information.

Statistic_Write_Pipe_Reset_Count#

Pylon::IIntegerEx & Statistic_Write_Pipe_Reset_Count;

Number of write pipe resets - Applies to: USB.

Visibility: Expert

The feature documentation may provide more information.

StreamDisplayName#

Pylon::IStringEx & StreamDisplayName;

User-friendly name of the selected stream - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

StreamID#

Pylon::IStringEx & StreamID;

Device-wide unique ID of the data stream - Applies to: CoaXPress and blaze.

Visibility: Beginner

Selected by: StreamSelector

The feature documentation may provide more information.

StreamSelector#

Pylon::IIntegerEx & StreamSelector;

Sets the stream channel - Applies to: CoaXPress and blaze.

Sets the stream channel. The parameter is 0-based in order to match the index of the C interface.

Visibility: Beginner

Selecting Parameters: StreamID

The feature documentation may provide more information.

SystemmonitorByteAlignment8b10bLocked#

Pylon::IEnumParameterT< SystemmonitorByteAlignment8b10bLockedEnums > & SystemmonitorByteAlignment8b10bLocked;

Applies to: CoaXPress.

Byte Alignment 8b10b locked

Visibility: Beginner

The feature documentation may provide more information.

SystemmonitorChannelCurrent#

Pylon::IFloatEx & SystemmonitorChannelCurrent;

Applies to: CoaXPress.

Returns the Channel Current.

Visibility: Beginner

The feature documentation may provide more information.

SystemmonitorChannelCurrentSelector#

Pylon::IIntegerEx & SystemmonitorChannelCurrentSelector;

Applies to: CoaXPress.

Visibility: Beginner

The feature documentation may provide more information.

SystemmonitorChannelVoltage#

Pylon::IFloatEx & SystemmonitorChannelVoltage;

Applies to: CoaXPress.

Returns the Channel Voltage.

Visibility: Beginner

The feature documentation may provide more information.

SystemmonitorChannelVoltageSelector#

Pylon::IIntegerEx & SystemmonitorChannelVoltageSelector;

Applies to: CoaXPress.

Visibility: Beginner

The feature documentation may provide more information.

SystemmonitorCurrentLinkSpeed#

Pylon::IFloatEx & SystemmonitorCurrentLinkSpeed;

Applies to: CoaXPress.

Returns the current PCIe link speed in Gibibyte (2^30 byte).

Visibility: Beginner

The feature documentation may provide more information.

SystemmonitorDisparity8b10bError#

Pylon::IIntegerEx & SystemmonitorDisparity8b10bError;

Applies to: CoaXPress.

Disparity 8b 10b errors

Visibility: Beginner

The feature documentation may provide more information.

SystemmonitorExternalPower#

Pylon::IEnumParameterT< SystemmonitorExternalPowerEnums > & SystemmonitorExternalPower;

Applies to: CoaXPress.

Shows the external power state of the board.

Visibility: Beginner

The feature documentation may provide more information.

SystemmonitorFpgaTemperature#

Pylon::IFloatEx & SystemmonitorFpgaTemperature;

Applies to: CoaXPress.

Returns the current FPGA die temperature.

Visibility: Beginner

The feature documentation may provide more information.

SystemmonitorFpgaVccAux#

Pylon::IFloatEx & SystemmonitorFpgaVccAux;

Applies to: CoaXPress.

Returns the current FPGA auxiliary Vcc.

Visibility: Beginner

The feature documentation may provide more information.

SystemmonitorFpgaVccBram#

Pylon::IFloatEx & SystemmonitorFpgaVccBram;

Applies to: CoaXPress.

Returns the current FPGA BRAM Vcc.

Visibility: Beginner

The feature documentation may provide more information.

SystemmonitorFpgaVccInt#

Pylon::IFloatEx & SystemmonitorFpgaVccInt;

Applies to: CoaXPress.

Returns the current FPGA internal Vcc.

Visibility: Beginner

The feature documentation may provide more information.

SystemmonitorNotInTable8b10bError#

Pylon::IIntegerEx & SystemmonitorNotInTable8b10bError;

Applies to: CoaXPress.

Not in table 8b 10b errors

Visibility: Beginner

The feature documentation may provide more information.

SystemmonitorPcieTrainedPayloadSize#

Pylon::IIntegerEx & SystemmonitorPcieTrainedPayloadSize;

Applies to: CoaXPress.

Returns the PCIe trained payload size.

Visibility: Beginner

The feature documentation may provide more information.

SystemmonitorPcieTrainedRequestSize#

Pylon::IIntegerEx & SystemmonitorPcieTrainedRequestSize;

Applies to: CoaXPress.

Returns the PCIe trained request size.

Visibility: Beginner

The feature documentation may provide more information.

SystemmonitorPortBitRate#

Pylon::IFloatEx & SystemmonitorPortBitRate;

Applies to: CoaXPress.

Returns the port bit rate

Visibility: Beginner

The feature documentation may provide more information.

SystemmonitorPowerOverCxpState#

Pylon::IEnumParameterT< SystemmonitorPowerOverCxpStateEnums > & SystemmonitorPowerOverCxpState;

Applies to: CoaXPress.

Shows the current power over CXP state.

Visibility: Beginner

The feature documentation may provide more information.

TriggerCameraOutSelect#

Pylon::IEnumParameterT< TriggerCameraOutSelectEnums > & TriggerCameraOutSelect;

Sets the output source to be connected to a camera signal channel - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerInStatisticsFrequency#

Pylon::IFloatEx & TriggerInStatisticsFrequency;

Current frequency of the input pulses - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerInStatisticsMaximumFrequency#

Pylon::IFloatEx & TriggerInStatisticsMaximumFrequency;

Maximum input frequency detected - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerInStatisticsMinMaxFrequencyClear#

Pylon::ICommandEx & TriggerInStatisticsMinMaxFrequencyClear;

Clears the minimum and maximum frequency values - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerInStatisticsMinimumFrequency#

Pylon::IFloatEx & TriggerInStatisticsMinimumFrequency;

Minimum input frequency detected - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerInStatisticsPolarity#

Pylon::IEnumParameterT< TriggerInStatisticsPolarityEnums > & TriggerInStatisticsPolarity;

Sets the polarity of the trigger input signal for statistics - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerInStatisticsPulseCount#

Pylon::IIntegerEx & TriggerInStatisticsPulseCount;

Number of input pulses - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerInStatisticsPulseCountClear#

Pylon::ICommandEx & TriggerInStatisticsPulseCountClear;

Clears the input signal pulse counter - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerInStatisticsSource#

Pylon::IEnumParameterT< TriggerInStatisticsSourceEnums > & TriggerInStatisticsSource;

Sets the input source for statistics - Applies to: CoaXPress.

Sets the trigger input source for statistics.

Visibility: Expert

The feature documentation may provide more information.

TriggerMultiplyPulses#

Pylon::IIntegerEx & TriggerMultiplyPulses;

Upscales, i e , duplicates, the number of trigger pulses generated externally or via software with the period specified by the Trigger Output Frequency parameter - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerOutSelectFrontGPO0#

Pylon::IEnumParameterT< TriggerOutSelectFrontGPO0Enums > & TriggerOutSelectFrontGPO0;

Sets the output source of Front GPO 0 - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerOutSelectFrontGPO1#

Pylon::IEnumParameterT< TriggerOutSelectFrontGPO1Enums > & TriggerOutSelectFrontGPO1;

Sets the output source of Front GPO 1 - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerOutSelectGPO0#

Pylon::IEnumParameterT< TriggerOutSelectGPO0Enums > & TriggerOutSelectGPO0;

Sets the output source of GPO 0 - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerOutSelectGPO1#

Pylon::IEnumParameterT< TriggerOutSelectGPO1Enums > & TriggerOutSelectGPO1;

Sets the output source of GPO 1 - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerOutSelectGPO2#

Pylon::IEnumParameterT< TriggerOutSelectGPO2Enums > & TriggerOutSelectGPO2;

Sets the output source of GPO 2 - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerOutSelectGPO3#

Pylon::IEnumParameterT< TriggerOutSelectGPO3Enums > & TriggerOutSelectGPO3;

Sets the output source of GPO 3 - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerOutSelectGPO4#

Pylon::IEnumParameterT< TriggerOutSelectGPO4Enums > & TriggerOutSelectGPO4;

Sets the output source of GPO 4 - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerOutSelectGPO5#

Pylon::IEnumParameterT< TriggerOutSelectGPO5Enums > & TriggerOutSelectGPO5;

Sets the output source of GPO 5 - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerOutSelectGPO6#

Pylon::IEnumParameterT< TriggerOutSelectGPO6Enums > & TriggerOutSelectGPO6;

Sets the output source of GPO 6 - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerOutSelectGPO7#

Pylon::IEnumParameterT< TriggerOutSelectGPO7Enums > & TriggerOutSelectGPO7;

Sets the output source of GPO 7 - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerPulseFormGenerator0Delay#

Pylon::IFloatEx & TriggerPulseFormGenerator0Delay;

Delay between the input and the output of the pulse form generator - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerPulseFormGenerator0Downscale#

Pylon::IIntegerEx & TriggerPulseFormGenerator0Downscale;

Downscale factor at the pulse form generator input - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerPulseFormGenerator0DownscalePhase#

Pylon::IIntegerEx & TriggerPulseFormGenerator0DownscalePhase;

Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerPulseFormGenerator0Width#

Pylon::IFloatEx & TriggerPulseFormGenerator0Width;

Width of the output signal - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerPulseFormGenerator1Delay#

Pylon::IFloatEx & TriggerPulseFormGenerator1Delay;

Delay between the input and the output of the pulse form generator - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerPulseFormGenerator1Downscale#

Pylon::IIntegerEx & TriggerPulseFormGenerator1Downscale;

Downscale factor at the pulse form generator input - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerPulseFormGenerator1DownscalePhase#

Pylon::IIntegerEx & TriggerPulseFormGenerator1DownscalePhase;

Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerPulseFormGenerator1Width#

Pylon::IFloatEx & TriggerPulseFormGenerator1Width;

Width of the output signal - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerPulseFormGenerator2Delay#

Pylon::IFloatEx & TriggerPulseFormGenerator2Delay;

Delay between the input and the output of the pulse form generator - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerPulseFormGenerator2Downscale#

Pylon::IIntegerEx & TriggerPulseFormGenerator2Downscale;

Downscale factor at the pulse form generator input - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerPulseFormGenerator2DownscalePhase#

Pylon::IIntegerEx & TriggerPulseFormGenerator2DownscalePhase;

Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerPulseFormGenerator2Width#

Pylon::IFloatEx & TriggerPulseFormGenerator2Width;

Width of the output signal - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerPulseFormGenerator3Delay#

Pylon::IFloatEx & TriggerPulseFormGenerator3Delay;

Delay between the input and the output of the pulse form generator - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerPulseFormGenerator3Downscale#

Pylon::IIntegerEx & TriggerPulseFormGenerator3Downscale;

Downscale factor at the pulse form generator input - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerPulseFormGenerator3DownscalePhase#

Pylon::IIntegerEx & TriggerPulseFormGenerator3DownscalePhase;

Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerPulseFormGenerator3Width#

Pylon::IFloatEx & TriggerPulseFormGenerator3Width;

Width of the output signal - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerQueueFillLevel#

Pylon::IIntegerEx & TriggerQueueFillLevel;

Fill level of the trigger queue - Applies to: CoaXPress.

Visibility: Expert

The feature documentation may provide more information.

TriggerQueueMode#

Pylon::IEnumParameterT< TriggerQueueModeEnums > & TriggerQueueMode;

Enables/disable the trigger queue mode - Applies to: CoaXPress.

Enables/disable the trigger queue mode. The maximum output frequency is specified by the Trigger Output Frequency parameter.

Visibility: Expert

The feature documentation may provide more information.


Updated on 27 July 2022 at 19:03:45