Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Basler 10GigE Interface Card, 1 Port#

Basler 10GigE Interface Card, 1 Port

Info

On Windows, to operate this interface card, you must either install a compatible driver from the Microsoft Driver Store (recommended) or use the correct Marvell driver for the AQC1xx chipset. The Marvell AQtion 64-bit driver is available within the pylon installation in the \Development\Redist\Drivers directory. Alternatively, you can also download the latest driver from the Marvell website.

On Linux, the interface card is usually natively supported by the Linux kernel.

AQC1xx Variants#

Make sure that you install the correct Marvell AQtion driver for the chipset:

  • For the 10GigE Interface Card from Rev 1 to 3: Marvell AQC107
  • For the 10GigE Interface Card from Rev 4 on: Marvell AQC113

The revision (Rev) number of the interface card is displayed on the 10GigE Interface Card itself.

Key Features#

  • Validated for GigE Vision
  • Autonegotiation
  • Hardware timestamping
  • Use of Basler-assigned MAC address range for simplified identification

General Specifications#

10GigE Interface Card, 1 Port
Order Number 2200000720
Number of Ports 1
Port RJ45
Additional Low-Profile Bracket Yes
PCIe Version and Lane 3.0 x4 (compatible with x8/x16)
Supported Standards IEEE 802.3an (10 Gbit/s Ethernet over unshielded twisted pair)
IEEE 802.1ax (Link Aggregation)
IEEE 802.3
IEEE 802.3ab (1000BASE-T Gigabit Ethernet)
IEEE 802.3u (100BASE-TX Fast Ethernet)
IEEE 1588 (Precision Time Protocol (PTP))
IEEE 802.3x (Ethernet flow control)
IEEE 802.3bz (2.5GBASE-T and 5GBASE-T)
IEEE 802.3az (Energy Efficient Ethernet (EEE))
Conformity CE, UKCA, FCC, KC, PCB is UL Recognized
Certificates for your GigE Interface Card
For more information, see the Compliance section of the Basler website.
Power Consumption 4.7 W
Maximum Packet Size
for Jumbo Frames
Up to 16 kB

Jumbo Frames

If you want to use the maximum packet size for jumbo frames, set the network adapter to its maximum value as described in the Network Configuration (GigE Cameras) topic. Also set the GevSCPSPacketSize parameter to its maximum size. Bear in mind that most Basler ace 2 cameras only support a packet size of up to 8192 bytes. Basler ace 2 5GigE and Basler racer 2 S 5GigE cameras, however, support a packet size of up to 16332 bytes.

LED States#

LED State at 10G State at 2.5G/5G/100M/1000M
Link LED Static green Static orange
Network LED Flashing green Flashing green

LED Status

GigE Interface Card Dimensions#

Basler 10GigE Interface Card, 1 Port

Environmental Requirements#

The Basler GigE Interface Cards are specified for indoor use only.

Operating Temperature 0–55 °C (32–131 °F)
Storage Temperature -20–70 °C (-4–158 °F)
Humidity 20–80 % relative humidity, non-condensing

Allow sufficient air circulation to keep the temperature during operation below 55 °C (131 °F). Additional cooling devices are not normally required, but should be provided if necessary.