Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Basler Fixed Focal Lenses#

The Basler Lens series is ideally suited for all current machine vision applications. It comprises two product lines: Standard and Premium.

Basler Lenses are suitable for the most popular image circles, from 1/2.5" to 1.1", as well as all common focal lengths.

Photo of Basler Lenses

C-Mount Lenses#

Basler Premium Lenses C125 5M#

Basler Standard Lenses C23 2M#

Basler Premium Lenses C23 5M#

Basler Lenses C23 16M#

Basler Standard Lenses C10 3M#

Basler Premium Lenses C11 12M#

Basler Premium Lenses C12 25M#

F-Mount Lenses#

Basler Standard Lenses F-S35 45M#