Basler Lens C10-3514-8M-S#

Key Features#
- Fits all Basler cameras with a sensor size of up to 1"
- Metal housing
- C-mount
- Locking screws for iris and focus
Info
The technical data shown in the following sections are nominal design values. The real values of the delivered products can deviate from the nominal design values.
General Specifications#
| C10-3514-8M-S | |
|---|---|
| Order Number | 2200000603 |
| Focal Length f' | 35 mm ± 5 % |
| Aperture Range | F1.4–F16 |
| Image Circle | 16 mm (1" format) |
| Focus Range | 0.2 m to infinity |
| Optimum Working Distance | 0.5 m |
| Relative Illumination at Full Aperture | 70 % (see Simulated Relative Illumination versus Image Height) |
| Resolution (25 % MTF, Full Aperture) | Designed for 120 LP/mm (4.0 µm pixel size, see Measured Resolution versus Image Height) |
| Optical Distortion | Typical -0.39 % (see Simulated Distortion versus Image Height) |
| Angle of View, 1" Format | Horizontal: 20.9° Vertical: 15.7° |
| Angle of View, 1/1.2" Format | Horizontal: 17.2° Vertical: 13.0° |
| Wavelength Range | Visible (400–700 nm) |
| Pupil Magnification, ß'P | 19.8 |
| Chief Ray Angle, CRA | 13.5° |
| Front Focal Length, sF | 16.5 mm |
| Back Focal Length, s'F | 11.3 mm |
| Principal Point Separation, HH' | -15.3 mm |
| Entrance Pupil Position, sEP | 25.04 mm |
| Overall Optical Length, d | 42.03 mm |
→ See Terminology (Basler Lenses).
Mechanical Specifications#
| C10-3514-8M-S | |
|---|---|
| Flange Back | 17.526 mm |
| Mount | C-mount |
| Weight | Approx. 120 g |
| Focus/Iris Operation | Manual |
Lens Dimensions#
→ Download the CAD/technical drawing for your Basler Lens.
Precautions, Mounting, and Cleaning (Basler Lenses)#
→ See Precautions, Mounting, and Cleaning (Basler Lenses).
Environmental Requirements#
| Temperature During Operation | -10–50 °C (14–122 °F) (For best results, adjust the focus when a steady operating temperature has been reached.) |
| Humidity During Operation | 20–80 % relative humidity, non-condensing |
| Temperature During Storage | -20–60 °C (-4–140 °F) |
| Humidity During Storage | 20–70 % relative humidity, non-condensing |
Performance Charts#
Simulated Relative Illumination versus Image Height#
Simulated Distortion versus Image Height#
Measured Resolution versus Image Height#
Conditions: f/1.4, polychromatic, 1.0 m working distance, average result based on 10 samples