Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Basler GigE Interface Card, 2 Port PoE#

Basler GigE Interface Card, 2 Port PoE

Key Features#

  • Validated for GigE Vision
  • Power over Ethernet+ (PoE+)
  • Autonegotiation
  • Hardware timestamping
  • Use of Basler-assigned MAC address range for simplified identification

General Specifications#

GigE Interface Card, 2 Port PoE
Order Number 2200000718
Number of Ports 2
Port RJ45
Additional Low-Profile Bracket Yes
PCIe Version and Lane 2.1 x4 (compatible with x8/x16)
Supported Standards IEEE 802.1ax (Link Aggregation)
IEEE 802.3
IEEE 802.3ab (1000BASE-T Gigabit Ethernet)
IEEE 802.3u (100BASE-TX Fast Ethernet)
IEEE 802.3x (Ethernet flow control)
IEEE 802.3z (1000BASE-X Gbit/s)
IEEE 1588 (Precision Time Protocol (PTP))
IEEE 802.3az (Energy Efficient Ethernet (EEE))
IEEE 802.3Q VLANs
IEEE 802.3af (2003 PoE standard (up to 15.4 W per port))
IEEE 802.3at (2009 PoE standard (up to 25.5 W per port))
Conformity CE, UKCA, FCC, KC, PCB is UL Recognized
Certificates for your GigE Interface Card
For more information, see the Compliance section of the Basler website.
Power Consumption 3.0 W
Maximum Packet Size
for Jumbo Frames
Up to 9.5 kB

Jumbo Frames

If you want to use the maximum packet size for jumbo frames, set the network adapter to its maximum value as described in the Network Configuration (GigE Cameras) topic. Also set the GevSCPSPacketSize parameter to its maximum size. Bear in mind that most Basler ace 2 cameras only support a packet size of up to 8192 bytes. Basler ace 2 5GigE and Basler racer 2 S 5GigE cameras, however, support a packet size of up to 16332 bytes.

LED States#

LED State at 1000 Mbps State at 10/100 Mbps
Link LED Static orange Static green
Network LED Flashing green Flashing green
PoE LED Static green Static green

LED Status

GigE Interface Card Dimensions#

Basler GigE Interface Card, 2 Port PoE

Environmental Requirements#

The Basler GigE Interface Cards are specified for indoor use only.

Operating Temperature 0–55 °C (32–131 °F)
Storage Temperature -20–70 °C (-4–158 °F)
Humidity 20–80 % relative humidity, non-condensing

Allow sufficient air circulation to keep the temperature during operation below 55 °C (131 °F). Additional cooling devices are not normally required, but should be provided if necessary.