Basler GigE Interface Card, 4 Port#
Key Features#
- Validated for GigE Vision
- Autonegotiation
- Hardware timestamping
- Use of Basler-assigned MAC address range for simplified identification
General Specifications#
| GigE Interface Card, 4 Port | |
|---|---|
| Order Number | 2200000716 |
| Number of Ports | 4 |
| Port | RJ45 |
| Additional Low-Profile Bracket | No |
| PCIe Version and Lane | 2.1 x4 (compatible with x8/x16) |
| Supported Standards | IEEE 802.3 IEEE 802.3ab (1000BASE-T Gigabit Ethernet) IEEE 802.3u (100BASE-TX Fast Ethernet) IEEE 802.3x (Ethernet flow control) IEEE 802.3z (1000BASE-X Gbit/s) IEEE 1588 (Precision Time Protocol (PTP)) IEEE 802.1ax (Link Aggregation) IEEE 802.3az (Energy Efficient Ethernet (EEE)) IEEE 802.3Q VLANs |
| Conformity | CE, UKCA, FCC, KC, PCB is UL Recognized Certificates for your GigE Interface Card For more information, see the Compliance section of the Basler website. |
| Power Consumption | 5.0 W |
| Maximum Packet Size for Jumbo Frames | Up to 9.5 kB |
Jumbo Frames
If you want to use the maximum packet size for jumbo frames, set the network adapter to its maximum value as described in the Network Configuration (GigE Cameras) topic. Also set the GevSCPSPacketSize parameter to its maximum size. Bear in mind that most Basler ace 2 cameras only support a packet size of up to 8192 bytes. Basler ace 2 5GigE and Basler racer 2 S 5GigE cameras, however, support a packet size of up to 16332 bytes.
LED States#
| LED | State at 1000 Mbps | State at 10/100 Mbps |
|---|---|---|
| Link LED | Static orange | Static green |
| Network LED | Flashing green | Flashing green |
GigE Interface Card Dimensions#
Environmental Requirements#
The Basler GigE Interface Cards are specified for indoor use only.
| Operating Temperature | 0–55 °C (32–131 °F) |
| Storage Temperature | -20–70 °C (-4–158 °F) |
| Humidity | 20–80 % relative humidity, non-condensing |
Allow sufficient air circulation to keep the temperature during operation below 55 °C (131 °F). Additional cooling devices are not normally required, but should be provided if necessary.