Basler Lenses
The Basler Lens series is ideally suited for all current machine vision applications. It comprises two product lines: Standard and Premium.
Basler Lenses are suitable for the most popular image circles, from 1/2.5" to 1.1", as well as all common focal lengths.

C-Mount Lenses
Basler Premium Lenses C125 5M
Basler Standard Lenses C23 2M
Basler Premium Lenses C23 5M
Basler Lenses C23 16M
Basler Standard Lenses C10 3M
Basler Premium Lenses C11 12M
Basler Premium Lenses C12 25M
F-Mount Lenses
Basler Standard Lenses F-S35 45M