Skip to content

Basler Standard Light Ring-100OD-x#

Basler Standard Ring Lights are commonly placed around the camera and can be used in various applications for bright field lighting.

Basler Standard Light Ring

Key Features#

  • Internal LED controller with 2 operating modes
  • Compatible with Basler SLP Strobe Controller
  • Preconfigured hardware components
  • Various sizes and LED colors

General Specifications#

Basler Standard Light Ring-100OD-Red Basler Standard Light Ring-100OD-White Basler Standard Light Ring-100OD-Blue Basler Standard Light Ring-100OD-Infrared
Order Number 2200001502 2200001501 2200001503 2200001504
LED Color Red White Blue Infrared
Luminous Area 67–101 mm 67–101 mm 67–101 mm 67–101 mm
Recommended Light Working Distance 100–250 mm 100–250 mm 100–250 mm 100–250 mm
Basler Standard Light Ring-100OD-x
Conformity CE (includes RoHS), FCC, IP54, UKCA
Certificates for your light model
For more information, see the Compliance section of the Basler website.

LED Specifications#

Ring Light Series 100OD-x
Luminous Power of
White LEDs (lumen)
1380
Radiant Power of
Red LEDs (mW)
4060
Radiant Power of
IR LEDs (mW)
1950

Electrical Specifications#

Ring Light Series 100OD-x
Required Power for Voltage Control Mode 24 VDC ± 10 %,
9 W
Required Current for Current Control Mode Red, White, and Blue: 450 mA
Infrared: 600 mA
Recommended max. LED Current for Strobe Mode
(50 % Duty Cycle, 100 ms Pulses)
Red, White, and Blue: 900 mA
Infrared: Must never be used.
Recommended max. LED Current for Strobe Mode
(25 % Duty Cycle, 20 ms Pulses)
Red, White, and Blue: 1350 mA
Infrared: Must never be used.
Recommended max. LED Current for Strobe Mode
(10 % Duty Cycle, 5 ms Pulses)
Red, White, and Blue: 1800 mA
Infrared: 1200 mA
Infrared only: Recommended max. LED Current for Strobe Mode
(1 % Duty Cycle, 100 µs Pulses)
1800 mA
Recommended min. Flash Time in Strobe Mode 100 µs

Mechanical Specifications#

Ring Light Series 100OD-x
Dimensions
(H x W x D)
110 x 121 x 14 mm
Weight 205 g
Material Black anodized aluminum housing with PMMA light cover
Connector M8 socket, 4-pin male connector

Ring Light Dimensions#

Basler Standard Ring Light 100ODx

Connector Pin Numbering#

Connector Pin Numbering Basler Standard Light

Info

The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.

Environmental Requirements#

Temperature During Operation 10–30 °C (50–86 °F)
Humidity During Operation 30–70 %

Performance Charts#

Peak Illuminance versus Light Working Distance (LWD)#

Peak Illuminance versus Light Working Distance (LWD)

Info

Diagram is based on the following reference model: BSL Ring-100OD-White.

Spectrum#

Spectrum

Uniformity#

Uniformity

Info

The values in the graph above are measured in mm.

Uniformity Intensity