Basler Light Ring-100OD-x#

Info
The photo may slightly differ in appearance from the actual product.
Key Features#
- Internal LED controller with 2 operating modes
- Compatible with Basler SLP Strobe Controller
- Preconfigured hardware components
- Various sizes and LED colors
General Specifications#
| Basler Light Ring-100OD-Red | Basler Light Ring-100OD-White | Basler Light Ring-100OD-Blue | Basler Light Ring-100OD-Infrared | |
|---|---|---|---|---|
| Order Number | 2200001502 | 2200001501 | 2200001503 | 2200001504 |
| Order Number, IP67 Lights | 2200002471 | 2200002470 | 2200002472 | 2200002473 |
| Peak Wavelength | 625 nm | - | 465 nm | 850 nm |
| Color Temperature | - | 5000 K | - | - |
| LED Color | Red | White | Blue | Infrared |
| Luminous Area | 67–101 mm | 67–101 mm | 67–101 mm | 67–101 mm |
| Recommended Light Working Distance | 100–250 mm | 100–250 mm | 100–250 mm | 100–250 mm |
| Risk Class (according to IEC 62471) | Exempt | Exempt | RG1 | Exempt |
| Basler Light Ring-100OD-x | |
|---|---|
| Conformity | CE (includes RoHS), FCC, IP54, IP67, UKCA The lights listed under “Order number, IP67” in the table above are IP67-compliant. All other lights only have IP54 conformity. Certificates for your light model For more information, see the Compliance section of the Basler website. |
LED Specifications#
| Ring Light Series 100OD-x | |
|---|---|
| Luminous Power of White LEDs (lumen) | 1255 |
| Radiant Power of Red LEDs (mW) | 1710 |
| Radiant Power of Blue LEDs (mW) | 2650 |
| Radiant Power of IR LEDs (mW) | 1640 |
Electrical Specifications#
| Ring Light Series 100OD-x | |
|---|---|
| Required Power for Voltage Control Mode | 24 VDC ± 10 %, 9 W |
| Required Current for Current Control Mode | Red, White, and Blue: 450 mA Infrared: 600 mA |
| Recommended max. LED Current for Strobe Mode (50 % Duty Cycle, 100 ms Pulses) | Red, White, and Blue: 900 mA Infrared: Must never be used. |
| Recommended max. LED Current for Strobe Mode (25 % Duty Cycle, 20 ms Pulses) | Red, White, and Blue: 1350 mA Infrared: Must never be used. |
| Recommended max. LED Current for Strobe Mode (10 % Duty Cycle, 5 ms Pulses) | Red, White, and Blue: 1800 mA Infrared: 1200 mA |
| Infrared only: Recommended max. LED Current for Strobe Mode (1 % Duty Cycle, 100 µs Pulses) | 1800 mA |
| Recommended min. Flash Time in Strobe Mode | 100 µs |
Mechanical Specifications#
| Ring Light Series 100OD-x | |
|---|---|
| Dimensions (H x W x D) | 110 x 121 x 14 mm |
| Weight | 205 g |
| Material | Black anodized aluminum housing with PMMA light cover |
| Connector | M8 socket, 4-pin male connector |
Ring Light Dimensions#
Connector Pin Numbering#
Info
The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.
Environmental Requirements#
| Temperature During Operation | 10–30 °C (50–86 °F) / 45 °C (113 °F)a |
| Humidity During Operation | 30–70 % |
-
For steady light operation without additional heat dissipation measures, a maximum of 30 °C (86 °F) is recommended. For a maximum of 45 °C (113 °F), heat dissipation measures are mandatory.
For flash light operation with a maximum 10 % duty cycle, a maximum of 45 °C (113 °F) is also permissible.
Performance Charts#
Peak Illuminance versus Light Working Distance (LWD)#

Info
Diagram is based on the following reference model: BL Ring-100OD-White.
Spectrum#
Uniformity#

Info
The values in the graph above are measured in mm.
