Basler USB Interface Card, 1HC, 10G, 2 Port#
Key Features#
- USB Vision-certified
- Up to 10Gb/s per host controller, 10Gb/s in total
- Contains one host controller and two ports
- Backward compatible with USB 2.0
- The USB card has voltage, current overload and short circuit protection
General Specifications#
| USB Interface Card, 1HC, 10G, 2 Port | |
|---|---|
| Order Number | 2200002205 |
| Number of Ports | 2 |
| Port | USB Type-A |
| Additional Low-Profile Bracket | Yes |
| PCIe Version and Lane | 2.0 x4/x8/x16 (compatible with 2.1 x4/x8/x16, and 3.0 x4/x8/x16) |
| Conformity | CE, UKCA, FCC, KC Certificates for your USB Interface Card For more information, see the Compliance section of the Basler website. |
| Output Voltage (per port) | 5 V (±5 %) |
| Current Limit Range (per port) | 2000 mA (±5 %) |
| USB Power Delivery Capacity (in total) | Max. 22.5 W |
| Host Controller | 1 x ASM3142 |
USB Interface Card Dimensions#
Bracket Dimensions#
High Profile Bracket (State of Delivery)#
Low Profile Bracket (Is Enclosed)#
Connectors#
Environmental Requirements#
The Basler USB Interface Cards are specified for indoor use only.
| Operating Temperature | 0–60 °C (32–140 °F) |
| Storage Temperature | -20–70 °C (-4–158 °F) |
| Humidity | 20–80 % relative humidity, non-condensing |
Allow sufficient air circulation to keep the temperature during operation below 60 °C (140 °F). Additional cooling devices are not normally required, but should be provided if necessary.
Installation#
→ See Hardware Installation.