Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Basler USB Interface Card, 1HC, 5G, 2 Port#

Basler USB Interface Card, 1HC, 5G, 2 Port

Key Features#

  • USB Vision-certified
  • Up to 5Gb/s per host controller, 5Gb/s in total
  • Contains one host controller and two ports
  • Backward compatible with USB 2.0
  • The USB card has voltage, current overload and short circuit protection

General Specifications#

USB Interface Card, 1HC, 5G, 2 Port
Order Number 2200002204
Number of Ports 2
Port USB Type-A
Additional Low-Profile Bracket Yes
PCIe Version and Lane 2.0 x1 (compatible with x4/x8/x16)
Conformity CE, UKCA, FCC, KC
Certificates for your USB Interface Card
For more information, see the Compliance section of the Basler website.
Output Voltage (per port) 5 V (±5 %)
Current Limit Range (per port) 1600 mA (±5 %)
USB Power Delivery Capacity (in total) Max. 18 W
Host Controller 1 x Renesas uPD7202202

USB Interface Card Dimensions#

USB Interface Card, 1HC, 5G, 2 Port

Bracket Dimensions#

High Profile Bracket (State of Delivery) Dimensions#

USB Interface Card, 1HC, 5G, 2 Port Bracket High Profile

Low Profile Bracket (Is Enclosed) Dimensions#

USB Interface Card, 1HC, 5G, 2 Port Bracket Low Profile

Connectors#

USB Interface Card, 1HC, 5G, 2 Port Connectors

Environmental Requirements#

The Basler USB Interface Cards are specified for indoor use only.

Housing Temperature During Operation 0–70 °C (32–158 °F)
Humidity During Operation 20–80 % relative humidity, non-condensing
Housing Temperature During Storage -20–80 °C (-4–176 °F)
Humidity During Storage 20–80 % relative humidity, non-condensing

Allow sufficient air circulation to keep the temperature during operation below 70 °C (158 °F). Additional cooling devices are not normally required, but should be provided if necessary.

Installation#

→ See Hardware Installation.