Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Basler USB Interface Card, 4HC, 5G, 4 Port#

Basler USB Interface Card, 4HC, 5G, 4 Port

Key Features#

  • USB Vision-certified
  • Up to 5Gb/s per host controller, 20Gb/s in total
  • Contains four host controllers and four ports
  • Backward compatible with USB 2.0
  • The USB card has voltage, current overload and short circuit protection

General Specifications#

USB Interface Card, 4HC, 5G, 4 Port
Order Number 2200002207
Number of Ports 4
Port USB Type-A
Additional Low-Profile Bracket No
PCIe Version and Lane 2.0 x4 (compatible with x8/x16)
Conformity CE, UKCA, FCC, KC
Certificates for your USB Interface Card
For more information, see the Compliance section of the Basler website.
Output Voltage (per port) 5 V (±5 %)
Current Limit Range (per port) 2000 mA (±5 %)
USB Power Delivery Capacity (in total) Max. 50 W
Host Controllers 4 x Fresco Logic FL1100EX

USB Interface Card Dimensions#

USB Interface Card, 4HC, 5G, 4 Port

Bracket Dimensions#

USB Interface Card, 4HC, 5G, 4 Port Bracket

Connectors#

USB Interface Card, 4HC, 5G, 4 Port Connectors

Environmental Requirements#

The Basler USB Interface Cards are specified for indoor use only.

Operating Temperature 0–85 °C (32–185 °F)
Storage Temperature -20–70 °C (-4–158 °F)
Humidity 20–80 % relative humidity, non-condensing

Allow sufficient air circulation to keep the temperature during operation below 85 °C (185 °F). Additional cooling devices are not normally required, but should be provided if necessary.

Installation#

→ See Hardware Installation.