Basler USB Interface Card, 4HC, 5G, 8 Port#
Key Features#
- USB Vision-certified
- Up to 5Gb/s per host controller, 20 Gb/s in total
- Contains four host controllers and eight ports: Two ports share one host controller
- Backward compatible with USB 2.0
- The USB card has voltage, current overload and short circuit protection
Info
In the Basler USB Interface Card, 4HC, 5G, 8 Port two cables of type Basler Cable USB 3.0, Micro B sl/A, P, 8 m don't fit into adjacent ports since the cable insulation is too thick for the space available per port slot. Use another Basler USB cable instead, e.g. Basler Cable USB 3.0, Micro B sl/A, P, 5 m or Basler Cable USB 3.0, Micro B sl/A, P, 3 m.
General Specifications#
| USB Interface Card, 4HC, 5G, 8 Port | |
|---|---|
| Order Number | 2200002208 |
| Number of Ports | 8 |
| Port | USB Type-A |
| Additional Low-Profile Bracket | No |
| PCIe Version and Lane | 2.0 x4 (compatible with x8/x16) |
| Conformity | CE, UKCA, FCC, KC Certificates for your USB Interface Card For more information, see the Compliance section of the Basler website. |
| Output Voltage (per port) | 5 V (±5 %) |
| Current Limit Range (per port) | 2000 mA (±5 %) |
| USB Power Delivery Capacity (in total) | Max. 50 W |
| Host Controllers | 4 x Fresco Logic FL1100EX |
USB Interface Card Dimensions#
Bracket Dimensions#
Connectors#
Environmental Requirements#
The Basler USB Interface Cards are specified for indoor use only.
| Operating Temperature | 0–85 °C (32–185 °F) |
| Storage Temperature | -20–70 °C (-4–158 °F) |
| Humidity | 20–80 % relative humidity, non-condensing |
Allow sufficient air circulation to keep the temperature during operation below 85 °C (185 °F). Additional cooling devices are not normally required, but should be provided if necessary.
Installation#
→ See Hardware Installation.