Basler Lens C23T-1-110-VI#

Key Features#
- Fits all Basler cameras with a sensor size of up to 2/3"
- Metal housing
- C-Mount
- Variable iris
- Excellent value for money
Info
The technical data shown in the following sections are nominal design values. The real values of the delivered products can deviate from the nominal design values.
General Specifications#
| C23T-1-110-VI | |
|---|---|
| Order Number | 2200002844 |
| Magnification β (x) | 1.0 |
| Working Distance WD (mm) | 108 ±2 |
| Aperture Range | F7–F32 |
| Theoretical Object-side Resolution (µm) (dep. on f/#) | 4.7–21.0 |
| MTF30 (lp/mm) (dep. on f/#) | 113–31 |
| Numerical Aperture N.A. (dep. on f/#) | 0.071–0.016 |
| Object-side Theoretical Depth of Field (mm) (dep. on f/#) | 0.6–2.6 |
| Image Circle (⌀ mm) | 11 mm (2/3" format) |
| Image-side Distortion (% max, typical) | 0.035 |
| Wavelength Range | Visible (400–700 nm) |
| Object-side Telecentricity (° max, typical) | 0.04 |
Mechanical Specifications#
| C23T-1-110-VI | |
|---|---|
| Camera Mount | C-mount |
| Total Lens Length | 105.1 |
| Coaxial Lighting | No |
Lens Dimensions#
Performance Chart#
Resolution versus Image Height#
Conditions: f/2.8, polychromatic @ best performing f-number
