Available Features#
daA2500-60mc#
The following features are available for the daA2500-60mc camera module and the given SoCs:
Feature | SD820E |
---|---|
Acquisition Frame Rate | x |
Device Information Parameters | x |
Exposure Auto | x |
Exposure Time | x |
Gain | x |
Gain Auto | x |
Light Source Preset | x |
Pixel Format | x |
Test Patterns | x |
daA2500-60mci#
The following features are available for the daA2500-60mci camera module and the given SoCs:
Feature | i.MX8MM, i.MX8MQ | Jetson Nano, Xavier NX |
---|---|---|
Acquisition Frame Rate | x | x |
Acquisition Start and Stop | x | x |
Auto Function Profile | x | x |
Balance White | x | x |
Brightness and Contrast | x | x |
Center X and Center Y | x | x |
Device Information Parameters | x | x |
Exposure Auto | x | x |
Exposure Time | x | x |
Gain | x | x |
Gain Auto | x | x |
Gamma | x | x |
Image ROI | x | x |
Periodic Signal | x | |
Pixel Format | x | x |
Scaling | x | x |
Sharpness Enhancement | x | x |
Test Patterns | x | x |
Trigger Activation | x | |
Trigger Mode | x | |
Trigger Source | x |
daA4200-30mci#
The following features are available for the daA4200-30mci camera module and the given SoCs:
Feature | i.MX8MM, i.MX8MQ | Jetson Nano, Xavier NX |
---|---|---|
Acquisition Frame Rate | x | x |
Acquisition Start and Stop | x | x |
Auto Function Profile | x | x |
Balance White | x | x |
Brightness and Contrast | x | x |
Center X and Center Y | x | x |
Device Information Parameters | x | x |
Exposure Auto | x | x |
Exposure Time | x | x |
Gain | x | x |
Gain Auto | x | x |
Gamma | x | x |
Image ROI | x | x |
Periodic Signal | x | |
Pixel Format | x | x |
Scaling | x | x |
Sharpness Enhancement | x | x |
Test Patterns | x | x |
Trigger Activation | x | |
Trigger Mode | x | |
Trigger Source | x |