Basler Lens F-S35-2528-45M-S-SD#

Key Features#
- Fits all Basler cameras with F-mount, a sensor size of up to Super 35 and a pixel pitch of 3.2 µm
- Metal housing
- F-mount
- Locking screws for iris and focus
- High contrast
Info
The technical data shown in the following sections are nominal design values. The real values of the delivered products can deviate from the nominal design values.
General Specifications#
| F-S35-2528-45M-S-SD | |
|---|---|
| Order Number | 2200001069 |
| Focal Length f' | 24.5 mm ± 5 % |
| Aperture Range | F2.8–F22 |
| Image Circle | 32 mm (Super 35 format) |
| Focus Range | 0.17–1.7 m |
| Optimum Working Distance | 0.22 m |
| Optimum Magnification | 0.1 |
| Relative Illumination at Full Aperture | At least 69 % |
| Resolution | Designed for 155 LP/mm (3.2 µm pixel size, see Resolution versus Image Height) |
| MTF in the Center at 155 LP/mm (conditions: F2.8, polychromatic, 0.1x Magnification) | >27 % @ 155 LP/mm |
| MTF in the Corner at 155 LP/mm (conditions: F2.8, polychromatic, 0.1x Magnification) | >26 % @ 155 LP/mm |
| Optical Distortion | Typical -1.35 % (barrel distortion, see Distortion versus Image Height) |
| Angle of View, Super 35 Format | Horizontal: 55.7° (@ MOD) Vertical: 39.1° (@ MOD) |
| Wavelength Range | Visible (400–700 nm) |
| Pupil Magnification, ß'P | 3.49 |
| Chief Ray Angle, CRA | 10° |
| Front Focal Length, sF | 26 mm |
| Back Focal Length, s'F | 23.74 mm |
| Principal Point Separation, HH' | 61.99 mm |
| Entrance Pupil Position, sEP | 36.42 mm |
| Exit Pupil Position, s'AP | -60.33 mm |
| Overall Optical Length, d | 116.5 mm |
Mechanical Specifications#
| F-S35-2528-45M-S-SD | |
|---|---|
| Flange Back | 46.5 mm +0/-0.2 mm |
| Mount | F-mount |
| Weight | Approx. 580 g |
| Focus/Iris Operation | Manual Operating angle: 90°/80.84° |
Lens Dimensions#
Environmental Requirements#
| Temperature During Operation | -10–50 °C (14–122 °F) (For best results, adjust the focus when a steady operating temperature has been reached.) |
| Humidity During Operation | 10–90 % relative humidity, non-condensing |
| Temperature During Storage | -20–60 °C (-4–140 °F) |
| Humidity During Storage | <55 % |
Performance Charts#
Relative Illumination versus Image Height#
Distortion versus Image Height#
Transmittance#
Resolution versus Image Height#
Conditions:f/2.8, polychromatic, 0.22 m working distance
