Technical Data
microEnable 5 ironman AQ8-CXP6D |
|
---|---|
Host Interface | PCIe x 8 Gen 2 (Direct Memory Access) |
Bandwidth (theor.) | 4 Gbyte/s per direction on PCIe bus |
Bandwidth (typ./max.) | up to 3,6 GByte/s
on PCIe bus |
On-board memory | 4 x 256 MByte |
On-board FPGA processing capabilities |
AcquisitionApplets |
Voltage | 12 V (single supply over 4-pin power connector) |
Max. slew rate of input voltage1 |
6V/ms |
Max. current (actual values depend on processing) |
< 2,5 A |
Dimensions | PCIe standard height, half length card: 167.64 mm length x 111.15 mm height |
Weight | - |
Camera interface | 4x CoaXPress 75 Ω DIN with Power over (17 Watt/Link) |
Ambient temperature* | 0 °C up to +50 °C |
FPGA operating temperature** | recommended +60 °C, max.+85 °C |
Storage temperature | -50°C up to +80°C |
Conformity | CE, RoHS |
* An adequate airflow in the PC is recommended. ** Temperature being measured directly on the FPGA; the measured value can be read out in all applets available for ironman AQ8-CXP6D via applet parameter FG_SYSTEMMONITOR_FPGA_TEMP. |