OPC UA interfaceΒΆ

The rc_cube also offers an optional OPC UA interface running on TCP port 4840. The OPC UA server can be activated via a separate license .

The OPC UA server provides access to parameters and services of all available software modules analogous to the REST-API. To browse the OPC UA Address Space use e.g. the freely available UAExpert GUI client.

The OPC UA server uses the DataTypeDefinition attribute (available in OPC UA version 1.04) for custom datatypes and also uses methods and variable length arrays. Please check if your OPC UA client supports this.

Note

The OPC UA server currently only supports the equivalent of API version 1 (i.e. only camera pipeline 0).