Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Partner Motorized Lenses#

Motorized lenses are equipped with integrated electromechanical actuators (e.g., stepper or DC motors) that enable remote‑controlled adjustment of parameters such as focus, zoom, and iris.

There is a large range of partner motorized lenses available to cater for different application scenarios and requirements.

To find the right lens for your application, visit the Basler website.

Partner motorized lenses are available in two main designs:

  • Motorized lenses with fixed focal length and
  • Motorized lenses with variable focal length designs.
    These lenses support the Optic Control feature.
    If you want to use the motorized lenses with variable focal length design with the Optic Control feature, it depends on your system setup what Basler Sync Cable you require.

Info

If the Computar lenses listed in the tables below are used with Basler Sync Cables, observe the following: Set the lens I²C address to 0x20 (default setting).

Computar LensConnect Series with Fixed Focal Length#

The Computar lenses with fixed focal length in the following table are all equipped with a female Hirose connector with 6 pins (HRSf6p) that can be directly connected to a Lens Sync Cable or a Vision Sync Cable.

Computar Lens
(Basler Product Page)
Focal
Length
f' (mm)
F# Sensor
Size
Resolution
Pixel Size (µm)
Data Sheet
(Download Section)
VL0826S-MPZ-B 8 F/2.6-16 1" 2.7 Link
DL0828SC-MPY-B 8 F/1.8-16 1/1.1" 3.0 Link
DL0828SM6C-MPY-B 8 F/1.8-16 1/1.1" 3.4 Link
VL1226S-MPZ-B 12 F/2.6-17 1" 2.4 Link
DL1224SC-MPY-B 12 F/1.4-16 1/1.1" 3.0 Link
DL1224SM6C-MPY-B 12 F/1.4-16 1/1.1" 3.0 Link
VL1624S-MPZ-B 16 F/2.4-16 1" 2.4 Link
DL1623SC-MPY-B 16 F/1.3-16 1/1.1" 3.0 Link
DL1623SM6C-MPY-B 16 F/1.3-16 1/1.1" 3.0 Link
VL2520S-MPZ-B 25 F/2.0-16 1" 2.4 Link
DL2523SC-MPY-B 25 F/1.3-16 1/1.1" 3.0 Link
DL2523SM6C-MPY-B 25 F/1.3-16 1/1.1" 3.0 Link
VL3522S-MPZ-B 35 F/2.2-16 1" 2.4 Link
DL3525SC-MPY-B 35 F/1.5-16 1/1.1" 3.0 Link
DL3525SM6C-MPY-B 35 F/1.5-16 1/1.1" 3.0 Link
VL5024S-MPZ-B 50 F/2.4-16 1" 2.4 Link
DL5028SC-MPY-B 50 F/1.8-16 1/1.1" 3.0 Link
DL5028SM6C-M-BPY 50 F/1.8-16 1/1.1" 3.0 Link
VL7531S-MPZ-B 75 F/2.1-16 1" 2.4 Link

Computar LensConnect Series with Variable Focal Length#

The Computar lenses with variable focal length in the following table are all equipped with a female Hirose connector with 6 pins (HRSf6p) that can be directly connected to a Lens Sync Cable or a Vision Sync Cable.

Computar Lens
(Basler Product Page)
Focal
Length
f' (mm)
F# Sensor
Size
Resolution
Pixel Size (µm)
Data Sheet
(Download Section)
EL3Z0416SCS-MPWIR-B 4–10 F/1.6-16 1/1.8" 2.8 Link
ML2Z0525SC-VSW-B 5.5–12.5 F/2.5-16C 1/1.4" 4.0 Link
ML2Z0525SM6C-VSW-B 5.5–15 F/2.5-16C 1/1.4" 2.6 Link
EL6Z0915SCS-MPWIR-B 9–50 F/1.5-15 1/1.8" 2.8 Link
ML3Z1226SC-VSW-B 12–35 F/2.6-16C 1/1.4" 4.0 Link
ML3Z1226SM6C-VSW-B 12–35 F/2.6-16C 1/1.4" 4.0 Link
ML3Z1226SC-MPW-B 12–36 F/2.6-16C 2/3" 2.5 Link
VL6Z1626SC-MPYIR-B 16–96 F/2.6-16 1.1" 3.5 Link
VL2Z2533SM6C-MPWIR-B 25–50 F/3.3-16C 1" 3.1 Link