Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Vision Sync Cables#

Basler Vision Sync Cables enable precise triggering and synchronization between a camera, a Partner Liquid Lens or a Partner Motorized Lens, and a Basler Light with intelligent light control (ILC).

The Basler Vision Sync Cables are available in different lengths and variants. For information about legacy Basler Lights and new Basler Lights, see the Illumination topic.

Available Documentation#

Depending on your requirements, i.e., which cameras, autofocus lenses and lights you use, Basler offers two different types of vision sync cables:

  • Vision Sync Cables for Basler SWIR and UV lights, which are used with SWIR and UV cameras, are equipped with an M12 5-pin connector.
  • Vision Sync Cables for all other Basler Lights are equipped with an M8 4-pin connector.

Info

The following connector models from CONEC are used:

  • M12 5-pin connector (Basler SWIR and UV Lights): Article no. 43-01013
  • M8 4-pin connector (all other Basler Lights): Article no. 42-01033

Vision Sync Cables With M8 Connector#

For documentation of Basler Vision Sync Cables with M8 connector designed for all Basler Lights except Basler SWIR and UV Lights, click the corresponding link below:

Cable M8-6P-M, HRS-6P-M, M8-4P-F, open

Vision Sync Cables With M12 Connector#

For documentation of Basler Vision Sync Cables with M12 connector designed for Basler SWIR or UV Lights, click the corresponding link below:

Cable M8-6P-M, HRS-6P-M, M12-5P-F, open