marathon ACX-SP#

marathon ACX-SP is a one-channel CoaXPress frame grabber supporting the CoaXPress standard in version 1.1.

One CXP DIN connector is located directly on the slot bracket.

For connection to the computer, marathon ACX-SP is plugged into a PCIe 2.x (Gen 2) x 4 slot of your computer.

marathon ACX SP

Available Documentation#

Frame Grabber Documentation#

Runtime Software and Environment#

Applet Documentation#

Tools#

Trigger Boards#

Application Notes#

SDK Documentation#

Wrappers#

Library-Specific Function References#

Log Message System#

SDK Examples#

GenTL Interface#

Third-Party Interfaces#