Skip to content

Flat-Field Correction (pylon Viewer)#

The Flat-Field Correction feature of the pylon Viewer allows you to calibrate your camera so that non-uniformities in images are minimized.

This feature complements the Flat-Field Correction camera feature. An easy-to-use 3-step wizard guides you through the process of calibrating your camera.

The feature is only available on Basler boost V cameras.

How It Works#

Non-uniformities in images are caused by dark currents and differing light sensitivities of the sensor pixels. This is a common effect in digital imaging. Flat-field correction minimizes these image artifacts by correcting the original pixel values.

To calibrate the camera, a sequence of dark field and bright field images are captured and evaluated to generate the correction data for removing dark signal non-uniformities (DSNU) and photo response non-uniformities (PRNU) from the images you acquire.

After the correction data have been generated, you have to upload them to the camera's flash memory. To use the correction data during image acquisition, you have to enable the desired flat-field correction mode. To do this, follow the instructions in the Flat-Field Correction topic.

Before You Start#

You need the following items before you start the calibration:

  • An appropriate object to completely cover the lens, e.g., the lens cap
  • A target with a uniform background, e.g., a white sheet of paper

Info

  • Acquire the dark and bright field images in your actual application environment.
  • Calibration must be repeated if you change any part of the imaging system, including the camera unit, lighting, or optics.

Calibrating the Camera#

  1. Right-click the camera name in the Devices pane and then click Flat-Field Correction.
    The Flat-Field Correction wizard opens.

Step 1: Dark Signal Non-Uniformity (DSNU) Correction#

  1. Cover the lens, e.g., by placing a plastic cap on the lens, to prevent any light hitting the sensor.
  2. Click Generate Correction Data.
    A series of 3 to 5 dark images is taken and evaluated. The resulting correction data are generated and placed in the clipboard.
  3. Click Next.

Info

To generate good correction data, the Width and Height parameters will be set to their maximum values and the pixel format will be set to Mono 8. When you close the wizard, the original settings will be restored.

Step 2: Photo Response Non-Uniformity (PRNU) Correction#

  1. Point the camera at a bright, homogeneously illuminated surface, e.g., by placing a white sheet of paper in the camera's entire field of view.
  2. In the feature tree, adjust the exposure time to achieve a gray value level close to 70 % (RGB 200, 200, 200).
  3. Acquire an image.
  4. Check the RGB values by pointing the mouse at individual pixels in the image display area.
    Alternatively, you can open the histogram to determine the mean gray value.

    Reading RGB Values from the Status Bar

  5. If you're not happy with the gray value level, keep adjusting the exposure time, acquiring images, and checking the gray value level until you're satisfied.

  6. Click Generate Correction Data.
    A series of 3 to 5 bright images is taken and evaluated. The resulting correction data are generated and placed in the clipboard.

Step 3: Upload Correction Data#

  1. Click Upload to upload the DSNU and PRNU correction data to the camera.
  2. After the correction data have been uploaded successfully, click Finish to close the wizard.
    The correction data have been uploaded to the camera's flash memory.

Next Steps#

When you're ready to perform flat-field correction, follow the instructions in the Flat-Field Correction topic to enable the desired correction mode.